04.12.2024 8:48:25 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6AG1052-1HB00-7BA8
No picture available
SIPLUS LOGO! 24RCE -20 ... +60°C start up -20°C with conformal coating based on 6ED1052-1HB00-0BA8 . Logicmodule, Display PU/I/O: "24V AC/24V DC/Relay, 8 DI/4 DO;" Mem. 400 Blocks, Expandable, Ethernet build in Web-Server, Datalog, Standard micro SD-Card for LOGO! SOFT Comfort V8 previos Project usabel
Notes
Product is no longer available
If you need assistance please contact our local Siemens office
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6AG1052-1HB00-7BA8
Product Description SIPLUS LOGO! 24RCE -20 ... +60°C start up -20°C with conformal coating based on 6ED1052-1HB00-0BA8 . Logicmodule, Display PU/I/O: "24V AC/24V DC/Relay, 8 DI/4 DO;" Mem. 400 Blocks, Expandable, Ethernet build in Web-Server, Datalog, Standard micro SD-Card for LOGO! SOFT Comfort V8 previos Project usabel
Product family Not available
Product Lifecycle (PLM) PM500:Discontinued Product or end of PLM & Support
PLM Effective Date End of product lifecycle since: 26.11.2019
Notes
Product is no longer available
If you need assistance please contact our local Siemens office
Price data
Region Specific PriceGroup / Headquarter Price Group 470 / 470
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations ECCN : EAR99H / AL : N
Estimated dispatch time (Working Days) On request
Net Weight (kg) 0,290 Kg
Packaging Dimension 8,40 x 10,30 x 7,60
Package size unit of measure CM
Quantity Unit 0 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047618064174
UPC 804766235245
Commodity Code 85371091
LKZ_FDB/ CatalogID A&DSE/SIP ADD
Product Group 4394
Group Code R740
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 23.06.2015
Product class B: return restricted, please contact your Siemens partner/contact
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
  Not available
|
Buy product
Quantity 0 Piece
;