SIPLUS LOGO! 12/24RCEO -40...+70°C start up -25°C with conformal coating based on 6ED1052-2md00-0BA8 . logic module PS/I/O: 12/DC 24V/relay 8 DI (4AI)/4 DO, without display, Memory 400 blocks, modular expandable, Ethernet integr. web server, data log, standard microSD card for LOGO! SOFT Comfort V8 or higher older projects executable
Notes
Product is no longer available
If you need assistance please contact our local Siemens office
Article Number (Market Facing Number) |
6AG1052-2MD00-7BA8 |
Product Description |
SIPLUS LOGO! 12/24RCEO -40...+70°C start up -25°C with conformal coating based on 6ED1052-2md00-0BA8 . logic module PS/I/O: 12/DC 24V/relay 8 DI (4AI)/4 DO, without display, Memory 400 blocks, modular expandable, Ethernet integr. web server, data log, standard microSD card for LOGO! SOFT Comfort V8 or higher older projects executable
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM500:Discontinued Product or end of PLM & Support |
PLM Effective Date |
End of product lifecycle since: 26.11.2019 |
Notes |
Product is no longer available
If you need assistance please contact our local Siemens office
|
Region Specific PriceGroup / Headquarter Price Group |
470 / 470 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Surcharge for Raw Materials |
None |
Metal Factor |
None |
Export Control Regulations |
ECCN : EAR99H / AL : N |
Estimated dispatch time (Working Days) |
22 Day/Days |
Net Weight (kg) |
0,250 Kg |
Packaging Dimension |
8,40 x 10,60 x 7,60 |
Package size unit of measure |
CM |
Quantity Unit |
0 Piece |
Packaging Quantity |
1 |
EAN |
4047618064167 |
UPC |
804766256707 |
Commodity Code |
85371091 |
LKZ_FDB/ CatalogID |
A&DSE/SIP ADD |
Product Group |
4394 |
Group Code |
R740 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Since: 22.07.2017 |
Product class |
B: return restricted, please contact your Siemens partner/contact |
WEEE (2012/19/EU) Take-Back Obligation |
No |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
Not available |
|
|
|