Benefit from increased availability and efficiency: Thanks to transparency in power distribution by means of digital data recording and analysis
Order one of our 5 bundles and save up to 53%
The SENTRON circuit protection devices 5SV6 COM AFDD/MCB, 5SL6 COM MCB and 5ST3 COM AS/FC with measurement and communication capability offer a smart solution for comprehensive protection of people, plants and systems - without additional space requirements. Using the 7KN Powercenter 1000 data transceiver, the measured values and the status of the circuit protection devices are collected and forwarded to higher-level systems for further visualization and evaluation. This contributes to higher system availability and better planning of maintenance work.
Experience new possibilities with one of our comprehensive bundles:
Bundle 1 for final distribution including 2x 5SL6 COM MCBs (B characteristic), 1x 5SV1 RCBO, 1x 5ST3 COM AS/FC and 1x7KN Powercenter 1000
Bundle 2 for final distribution including 2x 5SL6 COM MCBs (C characteristic), 1x 5SV1 RCBO, 1x 5ST3 COM AS/FC and 1x 7KN Powercenter 1000
With the SENTRON 3NA COM LV HRC fuse link, critical junctions of the power distribution can be easily integrated into digital structures. This communication and measurement-capable fuse has the same dimensions as a standard LV HRC fuse. It is therefore ideally suitable for a time- and space-saving retrofit. With a 7KN Powercenter 3000 the collected values can be visualized and analyzed in the higher-level systems for greater transparency in the network activities.
Choose one of our three available bundles:
Bundle 3 including 3x 3NA COM LV HRC fuse links, 1x 7KN Powercenter 1000 and 1x 3NP1 fuse switch disconnector
Bundle 4 including 9x 3NA COM LV HRC fuse links, 1x 7KN Powercenter 1000 and 1x 7KN Powercenter 3000
Bundle 5 including 9x 3NA COM LV HRC fuse links and 1x 7KN Powercenter 1000
Order now!
Further information about our SENTRON circuit protection devices can be found here.