Article number | 3RA6250-1BP33 | 3RA6250-1BP32 | |
SIRIUS Compact load feeder Reversing starter 690 V 110...240 V AC/DC 50...60 Hz 0.32...1.25 A IP20 Connection main circuit: plug-in, without terminals Connection control circuit: screw terminal | SIRIUS Compact load feeder Reversing starter 690 V 110...240 V AC/DC 50...60 Hz 0.32...1.25 A IP20 Connection main circuit: Screw terminal Connection control circuit: screw terminal | ||
product brand name | SIRIUS | ||
product designation | compact starter | ||
design of the product | reversing starter | ||
product type designation | 3RA62 | ||
General technical data | |||
product function control circuit interface to parallel wiring | Yes | ||
product extension auxiliary switch | Yes | ||
power loss [W] for rated value of the current | |||
● at AC in hot operating state | 0.1 W | ||
● at AC in hot operating state per pole | 0.03 W | ||
● without load current share typical | 6 W | ||
insulation voltage rated value | 690 V | ||
degree of pollution | 3 | ||
surge voltage resistance rated value | 6 000 V | ||
maximum permissible voltage for protective separation | |||
● between main and auxiliary circuit | 400 V | ||
● between auxiliary and auxiliary circuit | 250 V | ||
● between control and auxiliary circuit | 300 V | ||
degree of protection NEMA rating | other | ||
shock resistance | a=60 m/s2 (6g) with 10 ms per 3 shocks in all axes | ||
mechanical service life (operating cycles) | |||
● of the main contacts typical | 10 000 000 | ||
● of auxiliary contacts typical | 10 000 000 | ||
● of the signaling contacts typical | 10 000 000 | ||
electrical endurance (operating cycles) of auxiliary contacts | |||
● at DC-13 at 6 A at 24 V typical | 30 000 | ||
● at AC-15 at 6 A at 230 V typical | 200 000 | ||
type of assignment | continous operation according to IEC 60947-6-2 | ||
reference code according to IEC 81346-2 | Q | ||
Substance Prohibitance (Date) | 05/01/2012 | ||
SVHC substance name |
Lead - 7439-92-1
Lead monoxide (lead oxide) - 1317-36-8
2,2',6,6'-tetrabromo-4,4'-isopropylidenediphenol - 79-94-7
Lead titanium zirconium oxide - 12626-81-2
|
||
Ambient conditions | |||
installation altitude at height above sea level maximum | 2 000 m | ||
ambient temperature | |||
● during operation | -20 ... +60 °C | ||
● during storage | -55 ... +80 °C | ||
● during transport | -55 ... +80 °C | ||
relative humidity during operation | 10 ... 90 % | ||
Main circuit | |||
number of poles for main current circuit | 3 | ||
adjustable current response value current of the current-dependent overload release | 0.32 ... 1.25 A | ||
formula for making capacity limit current | 38.4 x Ie | ||
formula for limit current breaking capacity | 32 x Ie | ||
yielded mechanical performance for 4-pole AC motor | |||
● at 400 V rated value | 0.37 kW | ||
● at 500 V rated value | 0.55 kW | ||
● at 690 V rated value | 0.75 kW | ||
operating voltage at AC-3 rated value maximum | 690 V | ||
operational current | |||
● at AC at 400 V rated value | 1.25 A | ||
● at AC-3 at 400 V rated value | 1.25 A | ||
● at AC-43 | |||
— at 400 V rated value | 1.1 A | ||
— at 500 V rated value | 1.2 A | ||
— at 690 V rated value | 1.1 A | ||
operating power | |||
● at AC-3 at 400 V rated value | 0.37 kW | ||
● at AC-43 | |||
— at 400 V rated value | 370 W | ||
— at 500 V rated value | 550 W | ||
— at 690 V rated value | 750 W | ||
no-load switching frequency | 3 600 1/h | ||
operating frequency | |||
● at AC-41 according to IEC 60947-6-2 maximum | 750 1/h | ||
● at AC-43 according to IEC 60947-6-2 maximum | 250 1/h | ||
Control circuit/ Control | |||
type of voltage | AC/DC | ||
control supply voltage 1 at AC | |||
● at 50 Hz rated value | 240 V | ||
● at 50 Hz | 110 ... 240 V | ||
● at 60 Hz | 110 ... 240 V | ||
control supply voltage frequency | |||
● 1 rated value | 50 Hz | ||
● 2 rated value | 60 Hz | ||
control supply voltage 1 at DC | |||
● rated value | 240 V | ||
● | 110 ... 240 V | ||
holding power | |||
● at AC maximum | 6 W | ||
● at DC maximum | 5.1 W | ||
Auxiliary circuit | |||
number of NC contacts for auxiliary contacts | 0 | ||
number of NO contacts for auxiliary contacts | 2 | ||
number of NO contacts of instantaneous short-circuit trip unit for signaling contact | 1 | ||
number of CO contacts of the current-dependent overload release for signaling contact | 1 | ||
operational current of auxiliary contacts at AC-12 maximum | 10 A | ||
operational current of auxiliary contacts at DC-13 at 250 V | 0.27 A | ||
Protective and monitoring functions | |||
trip class | CLASS 10 and 20 adjustable | ||
operating short-circuit current breaking capacity (Ics) | |||
● at 400 V rated value | 53 kA | ||
● at 500 V rated value | 3 kA | ||
● at 690 V rated value | 3 kA | ||
UL/CSA ratings | |||
full-load current (FLA) for 3-phase AC motor | |||
● at 480 V rated value | 1.25 A | ||
● at 600 V rated value | 1.25 A | ||
yielded mechanical performance [hp] for 3-phase AC motor | |||
● at 460/480 V rated value | 0.5 hp | ||
● at 575/600 V rated value | 0.5 hp | ||
contact rating of auxiliary contacts according to UL | contacts 21-22, 13-14, 43-44 Q600 / A600, contacts 77-78 R300 / B300, contacts 95-96-98 R300 / D300 | ||
Short-circuit protection | |||
product function short circuit protection | Yes | ||
design of short-circuit protection | electromagnetic | ||
design of the fuse link | |||
● for short-circuit protection of the auxiliary switch required | fuse gL/gG: 10 A | ||
● for short-circuit protection of the signaling switch of the short-circuit release required | 6A gL/gG/400V | ||
● for short-circuit protection of the signaling switch of the overload release required | 4A gL/gG/400V | ||
Installation/ mounting/ dimensions | |||
mounting position | any | ||
mounting position recommended | vertical, on horizontal standard DIN rail | ||
fastening method | screw and snap-on mounting | ||
height | 170 mm | ||
width | 90 mm | ||
depth | 165 mm | ||
Connections/ Terminals | |||
product component removable terminal for main circuit | Yes | ||
product component removable terminal for auxiliary and control circuit | Yes | ||
type of electrical connection | |||
● for main current circuit | plug-in without terminals | screw-type terminals | |
● for auxiliary and control circuit | screw-type terminals | ||
type of connectable conductor cross-sections for main contacts | |||
● solid | 2x (1.5 ... 6 mm²), 1x 10 mm² | ||
● finely stranded with core end processing | 2x (1.5 ... 6 mm²) | ||
type of connectable conductor cross-sections | |||
● for auxiliary contacts | |||
— solid | 0.5 ... 4 mm², 2x (0.5 ... 2.5 mm²) | ||
— finely stranded with core end processing | 0.5 ... 2.5 mm², 2x (0.5 ... 1.5 mm²) | ||
● for AWG cables for auxiliary contacts | 2x (20 ... 14) | ||
Safety related data | |||
proportion of dangerous failures | |||
● with low demand rate according to SN 31920 | 40 % | ||
● with high demand rate according to SN 31920 | 50 % | ||
B10 value with high demand rate according to SN 31920 | 3 000 000 | ||
failure rate [FIT] with low demand rate according to SN 31920 | 100 FIT | ||
IEC 61508 | |||
T1 value for proof test interval or service life according to IEC 61508 | 20 a | ||
Electrical Safety | |||
protection class IP on the front according to IEC 60529 | IP20 | ||
touch protection on the front according to IEC 60529 | finger-safe | ||
Communication/ Protocol | |||
product function bus communication | No | ||
protocol is supported | |||
● AS-Interface protocol | No | ||
● IO-Link protocol | No | ||
product function control circuit interface with IO link | No | ||
Electromagnetic compatibility | |||
conducted interference | |||
● due to burst according to IEC 61000-4-4 | 4 kV main contacts, 2 kV auxiliary contacts | ||
● due to conductor-earth surge according to IEC 61000-4-5 | 4 kV main contacts, 2 kV auxiliary contacts | ||
● due to conductor-conductor surge according to IEC 61000-4-5 | 2 kV main contacts, 1 kV auxiliary contacts | ||
● due to high-frequency radiation according to IEC 61000-4-6 | 0.15-80Mhz at 10V | ||
field-based interference according to IEC 61000-4-3 | 10 V/m | ||
electrostatic discharge according to IEC 61000-4-2 | 8 kV | ||
conducted HF interference emissions according to CISPR11 | 150 kHz ... 30 MHz Class A | ||
field-bound HF interference emission according to CISPR11 | 30 ... 1000 MHz Class A | ||
Supply voltage | |||
Supply voltage required Auxiliary voltage | No | ||
Display | |||
number of LEDs | 3 | ||
Approvals Certificates | |||
General Product Approval | |||
Confirmation | Yes | Yes | |
CCC |
![]() |
Yes | Yes |
UK Declaration of Conformity |
![]() |
Yes | Yes |
EU declaration of conformity |
![]() |
Yes | Yes |
UL |
![]() |
Yes | Yes |
EAC |
![]() |
Yes | Yes |
EMV | |||
RCM |
![]() |
Yes | Yes |
Functional Saftey | |||
Type Examination Certificate |
![]() |
Yes | Yes |
Test Certificates | |||
Type Test Certificates/Test Report | Yes | Yes | |
Marine / Shipping | |||
ABS (American Bureau of Shipping) |
![]() |
Yes | Yes |
DNV (Det Norske Veritas) |
![]() |
Yes | Yes |
LR (Lloyds Register) |
![]() |
Yes | Yes |
PRS (Polski Register of Shipping) |
![]() |
Yes | Yes |
other | |||
Confirmation | Yes | Yes | |
Dangerous Good | |||
Transport Information | Yes | Yes | |
Environment | |||
Environmental Confirmations | Yes | Yes | |
Further information | |||
Information on the packaging
|
|||
Information- and Downloadcenter (Catalogs, Brochures,…)
|
|||
Industry Mall (Online ordering system)
|
|||
Cax online generator
|
|||
Service&Support (Manuals, Certificates, Characteristics, FAQs,...)
|
|||
Image database (product images, 2D dimension drawings, 3D models, device circuit diagrams, EPLAN macros, ...)
|
|||
Characteristic: Tripping characteristics, I²t, Let-through current
|
|||
Further characteristics (e.g. electrical endurance, switching frequency)
|
|||
|
|
||
|
|
||
|
|
||
last modified: | 3/11/2024 | ||
Date 4/19/2024 |
Subject to change without notice © Copyright Siemens 2024 |