Article number 3RA6250-2EP33 3RA6250-2EP32
SIRIUS Compact load feeder Reversing starter 400 V 110...240 V AC/DC 50...60 Hz 8...32 A IP20 Connection main circuit: plug-in, without terminals Connection control circuit: Spring-type terminal SIRIUS Compact load feeder Reversing starter 400 V 110...240 V AC/DC 50...60 Hz 8...32 A IP20 Connection main circuit: Spring-type terminal Connection control circuit: Spring-type terminal
product brand name SIRIUS
product designation compact starter
design of the product reversing starter
product type designation 3RA62
General technical data
product function control circuit interface to parallel wiring Yes
product extension auxiliary switch Yes
power loss [W] for rated value of the current
● at AC in hot operating state 5.4 W
● at AC in hot operating state per pole 1.8 W
● without load current share typical 5.8 W
insulation voltage rated value 690 V
degree of pollution 3
surge voltage resistance rated value 6 000 V
maximum permissible voltage for protective separation
● between main and auxiliary circuit 400 V
● between auxiliary and auxiliary circuit 250 V
● between control and auxiliary circuit 300 V
degree of protection NEMA rating other
shock resistance a=60 m/s2 (6g) with 10 ms per 3 shocks in all axes
vibration resistance f= 4 ... 5.8 Hz, d= 15 mm; f= 5.8 ... 500 Hz, a= 20 m/s²; 10 cycles
mechanical service life (operating cycles)
● of the main contacts typical 10 000 000
● of auxiliary contacts typical 10 000 000
● of the signaling contacts typical 10 000 000
electrical endurance (operating cycles) of auxiliary contacts
● at DC-13 at 6 A at 24 V typical 30 000
● at AC-15 at 6 A at 230 V typical 200 000
type of assignment continous operation according to IEC 60947-6-2
reference code according to IEC 81346-2 Q
Substance Prohibitance (Date) 05/01/2012
SVHC substance name
Lead - 7439-92-1
Lead monoxide (lead oxide) - 1317-36-8
Lead titanium zirconium oxide - 12626-81-2
Weight 2.512 kg 2.606 kg
Ambient conditions
installation altitude at height above sea level maximum 2 000 m
ambient temperature
● during operation -20 ... +60 °C
● during storage -55 ... +80 °C
● during transport -55 ... +80 °C
relative humidity during operation 10 ... 90 %
Main circuit
number of poles for main current circuit 3
adjustable current response value current of the current-dependent overload release 8 ... 32 A
formula for making capacity limit current 12 x Ie
formula for limit current breaking capacity 10 x Ie
yielded mechanical performance for 4-pole AC motor
● at 400 V rated value 15 kW
operating voltage at AC-3 rated value maximum 400 V
operational current
● at AC at 400 V rated value 32 A
● at AC-3 at 400 V rated value 32 A
● at AC-43
— at 400 V rated value 29 A
operating power
● at AC-3 at 400 V rated value 15 kW
● at AC-43
— at 400 V rated value 15 000 W
no-load switching frequency 3 600 1/h
operating frequency
● at AC-41 according to IEC 60947-6-2 maximum 750 1/h
● at AC-43 according to IEC 60947-6-2 maximum 250 1/h
Control circuit/ Control
type of voltage AC/DC
control supply voltage 1 at AC
● at 50 Hz rated value 240 V
● at 50 Hz 110 ... 240 V
● at 60 Hz 110 ... 240 V
control supply voltage frequency
● 1 rated value 50 Hz
● 2 rated value 60 Hz
control supply voltage 1 at DC rated value 240 V
control supply voltage 1 at DC 110 ... 240 V
holding power
● at AC maximum 5.2 W
● at DC maximum 5.8 W
Auxiliary circuit
number of NC contacts for auxiliary contacts 0
number of NO contacts for auxiliary contacts 2
number of NO contacts of instantaneous short-circuit trip unit for signaling contact 1
number of CO contacts of the current-dependent overload release for signaling contact 1
operational current of auxiliary contacts at AC-12 maximum 10 A
operational current of auxiliary contacts at DC-13 at 250 V 0.27 A
Protective and monitoring functions
trip class CLASS 10 and 20 adjustable
operating short-circuit current breaking capacity (Ics)
● at 400 V rated value 53 kA
UL/CSA ratings
full-load current (FLA) for 3-phase AC motor
● at 480 V rated value 32 A
yielded mechanical performance [hp] for 3-phase AC motor
● at 200/208 V rated value 7.5 hp
● at 220/230 V rated value 10 hp
● at 460/480 V rated value 20 hp
contact rating of auxiliary contacts according to UL contacts 21-22, 13-14, 43-44 Q600 / A600, contacts 77-78 R300 / B300, contacts 95-96-98 R300 / D300
Short-circuit protection
product function short circuit protection Yes
design of short-circuit protection electromagnetic
design of the fuse link
● for short-circuit protection of the auxiliary switch required fuse gL/gG: 10 A
● for short-circuit protection of the signaling switch of the short-circuit release required 6A gL/gG/400V
● for short-circuit protection of the signaling switch of the overload release required 4A gL/gG/400V
Installation/ mounting/ dimensions
mounting position any
mounting position recommended vertical, on horizontal standard DIN rail
fastening method screw and snap-on mounting
height 191 mm
width 90 mm
depth 165 mm
Connections/ Terminals
product component removable terminal for main circuit Yes
product component removable terminal for auxiliary and control circuit Yes
type of electrical connection
● for main current circuit plug-in without terminals spring-loaded terminals
● for auxiliary and control circuit spring-loaded terminals
type of connectable conductor cross-sections for main contacts
● solid 2x (2.5 ... 6 mm²), 1x 10 mm²
● finely stranded with core end processing 2x (2.5 ... 6 mm²)
● finely stranded without core end processing 2x (2.5 ... 6 mm²)
type of connectable conductor cross-sections
● for auxiliary contacts
— solid 2x (0.25 ... 1.5 mm²)
— finely stranded with core end processing 2x (0.25 ... 1.5 mm²)
— finely stranded without core end processing 2x (0.25 ... 1.5 mm²)
● for AWG cables for auxiliary contacts 2x (24 ... 16)
Safety related data
proportion of dangerous failures
● with low demand rate according to SN 31920 40 %
● with high demand rate according to SN 31920 50 %
B10 value with high demand rate according to SN 31920 2 000 000
failure rate [FIT] with low demand rate according to SN 31920 100 FIT
IEC 61508
T1 value for proof test interval or service life according to IEC 61508 20 a
Electrical Safety
protection class IP on the front according to IEC 60529 IP20
touch protection on the front according to IEC 60529 finger-safe
Communication/ Protocol
product function bus communication No
protocol is supported
● AS-Interface protocol No
● IO-Link protocol No
product function control circuit interface with IO link No
Electromagnetic compatibility
conducted interference
● due to burst according to IEC 61000-4-4 4 kV main contacts, 2 kV auxiliary contacts
● due to conductor-earth surge according to IEC 61000-4-5 4 kV main contacts, 2 kV auxiliary contacts
● due to conductor-conductor surge according to IEC 61000-4-5 2 kV main contacts, 1 kV auxiliary contacts
● due to high-frequency radiation according to IEC 61000-4-6 0.15-80Mhz at 10V
field-based interference according to IEC 61000-4-3 10 V/m
electrostatic discharge according to IEC 61000-4-2 8 kV
conducted HF interference emissions according to CISPR11 150 kHz ... 30 MHz Class A
field-bound HF interference emission according to CISPR11 30 ... 1000 MHz Class A
Supply voltage
Supply voltage required Auxiliary voltage No
Display
number of LEDs 3
Approvals Certificates
General Product Approval
EU declaration of conformity EU declaration of conformity Yes Yes
UK Declaration of Conformity UK Declaration of Conformity
Yes Yes
Confirmation Yes Yes
CCC CCC
Yes Yes
UL UL
Yes Yes
EAC EAC
Yes Yes
EMV
RCM RCM
Yes Yes
Functional Saftey
Type Examination Certificate Type Examination Certificate
Yes Yes
Test Certificates
Type Test Certificates/Test Report Yes Yes
Marine / Shipping
ABS (American Bureau of Shipping) ABS (American Bureau of Shipping)
Yes Yes
DNV (Det Norske Veritas) DNV (Det Norske Veritas) Yes Yes
PRS (Polski Register of Shipping) PRS (Polski Register of Shipping) Yes Yes
other
Confirmation Yes Yes
Dangerous goods
Transport Information Yes Yes
Environment
Environmental Confirmations Yes Yes
Further information
Information on the packaging
Information- and Downloadcenter (Catalogs, Brochures,…)
Industry Mall (Online ordering system)
Cax online generator
Service&Support (Manuals, Certificates, Characteristics, FAQs,...)
Image database (product images, 2D dimension drawings, 3D models, device circuit diagrams, EPLAN macros, ...)
Characteristic: Tripping characteristics, I²t, Let-through current
Further characteristics (e.g. electrical endurance, switching frequency)
3RA6250-2EP33 3RA6250-2EP32
3RA6250-2EP33 3RA6250-2EP32
3RA6250-2EP33 3RA6250-2EP32
last modified: 3/11/2024
Date
10/31/2024
Subject to change without notice
© Copyright Siemens 2024