Article number | 3RA6400-1AB42 | 3RK1308-0AA00-0CP0 | |
SIRIUS Compact load feeder DOL starter for IO-Link 690 V 24 V DC 0.1...0.4 A IP20 Connection main circuit: Screw terminal Connection control circuit: screw terminal | Direct-on-line starter High Feature; Electronic switching; Electronic overload protection up to 0.09 kW / 400 V; Adjustment range 0.1 .. 0.4 A; PROFIenergy; Option: 3DI/LC module | ||
product brand name | SIRIUS | SIMATIC | |
product designation | Compact starter for IO-Link | Direct-on-line starter | |
design of the product | direct starter | ||
product type designation | 3RA64 | ET 200SP | |
General technical data | |||
product function | |||
● control circuit interface to parallel wiring | No | ||
● for power supply reverse polarity protection | Yes | ||
product extension auxiliary switch | Yes | ||
power loss [W] for rated value of the current | |||
● at AC in hot operating state | 0.01 W | ||
● at AC in hot operating state per pole | 0.01 W | 0.02 W | |
● without load current share typical | 2.9 W | ||
insulation voltage rated value | 690 V | 500 V | |
degree of pollution | 3 | 2 | |
surge voltage resistance rated value | 6 000 V | 6 kV | |
maximum permissible voltage for protective separation | |||
● between main and auxiliary circuit | 500 V | ||
degree of protection NEMA rating | other | ||
shock resistance | a=60 m/s2 (6g) with 10 ms per 3 shocks in all axes | 6g / 11 ms | |
operating frequency maximum | 1 1/s | ||
mechanical service life (operating cycles) | |||
● of the main contacts typical | 10 000 000 | 30 000 000 | |
● of auxiliary contacts typical | 10 000 000 | ||
● of the signaling contacts typical | 10 000 000 | ||
electrical endurance (operating cycles) of auxiliary contacts | |||
● at DC-13 at 6 A at 24 V typical | 30 000 | ||
● at AC-15 at 6 A at 230 V typical | 200 000 | ||
type of assignment | continous operation according to IEC 60947-6-2 | 1 | |
reference code according to IEC 81346-2 | Q | ||
Substance Prohibitance (Date) | 05/01/2012 | 04/15/2016 | |
SVHC substance name |
Lead - 7439-92-1
Lead monoxide (lead oxide) - 1317-36-8
2,2',6,6'-tetrabromo-4,4'-isopropylidenediphenol - 79-94-7
Lead titanium zirconium oxide - 12626-81-2
|
Lead - 7439-92-1
Lead monoxide (lead oxide) - 1317-36-8
2,2',6,6'-tetrabromo-4,4'-isopropylidenediphenol - 79-94-7
4,4'-isopropylidenediphenol (Bisphenol A, BPA) - 80-05-7
|
|
Ambient conditions | |||
installation altitude at height above sea level maximum | 2 000 m | 4 000 m; For derating see manual | |
ambient temperature | |||
● during operation | -20 ... +60 °C | -25 ... +60 °C; For derating see manual | |
● during storage | -55 ... +80 °C | -40 ... +70 °C | |
● during transport | -55 ... +80 °C | -40 ... +70 °C | |
environmental category | |||
● during operation according to IEC 60721 | 3K6 (no formation of ice, no condensation), 3C3 (no salt mist), 3S2 (sand must not get into the devices) | ||
● during storage according to IEC 60721 | 3K6 (no formation of ice, no condensation), 3C3 (no salt mist), 3S2 (sand must not get into the devices) | ||
● during transport according to IEC 60721 | 3K6 (no formation of ice, no condensation), 3C3 (no salt mist), 3S2 (sand must not get into the devices) | ||
relative humidity during operation | 10 ... 90 % | 10 ... 95 % | |
Main circuit | |||
number of poles for main current circuit | 3 | ||
design of the switching contact | Hybrid | ||
adjustable current response value current of the current-dependent overload release | 0.1 ... 0.4 A | ||
formula for making capacity limit current | 120 x Ie | ||
formula for limit current breaking capacity | 100 x Ie | ||
type of the motor protection | solid-state | ||
yielded mechanical performance for 4-pole AC motor | |||
● at 400 V rated value | 0.09 kW | ||
● at 500 V rated value | 0.12 kW | ||
● at 690 V rated value | 0.18 kW | ||
operating voltage | |||
● rated value | 48 ... 500 V | ||
● at AC-3 rated value maximum | 690 V | ||
relative symmetrical tolerance of the operating frequency | 5 % | ||
operating range relative to the operating voltage at AC at 50 Hz | 48 ... 500 V | ||
operational current | |||
● at AC at 400 V rated value | 0.4 A | ||
● at AC-3 at 400 V rated value | 0.4 A | ||
● at AC-43 | |||
— at 400 V rated value | 0.3 A | ||
— at 500 V rated value | 0.32 A | ||
— at 690 V rated value | 0.35 A | ||
operating power | |||
● at AC-3 at 400 V rated value | 0.09 kW | ||
● at AC-43 | |||
— at 400 V rated value | 90 W | ||
— at 500 V rated value | 120 W | ||
— at 690 V rated value | 180 W | ||
operating power for 3-phase motors at 400 V at 50 Hz | 0.06 ... 0.12 kW | ||
no-load switching frequency | 3 600 1/h | ||
operating frequency | |||
● at AC-41 according to IEC 60947-6-2 maximum | 750 1/h | ||
● at AC-43 according to IEC 60947-6-2 maximum | 250 1/h | ||
Control circuit/ Control | |||
type of voltage | DC | ||
control supply voltage 1 at DC | |||
● rated value | 24 V | ||
● | 24 ... 24 V | ||
holding power | |||
● at DC maximum | 2.9 W | ||
Auxiliary circuit | |||
number of NC contacts for auxiliary contacts | 0 | ||
number of NO contacts for auxiliary contacts | 0 | ||
number of NO contacts of instantaneous short-circuit trip unit for signaling contact | 0 | ||
number of CO contacts of the current-dependent overload release for signaling contact | 0 | ||
operational current of auxiliary contacts at AC-12 maximum | 10 A | ||
operational current of auxiliary contacts at DC-13 at 250 V | 0.27 A | ||
Protective and monitoring functions | |||
trip class | CLASS 10 and 20 adjustable | CLASS OFF / 5 / 10 adjustable | |
maximum short-circuit current breaking capacity (Icu) | |||
● at 400 V rated value | 55 kA | ||
● at 500 V rated value | 55 kA | ||
operating short-circuit current breaking capacity (Ics) | |||
● at 400 V rated value | 53 kA | ||
● at 500 V rated value | 3 kA | ||
● at 690 V rated value | 3 kA | ||
UL/CSA ratings | |||
full-load current (FLA) for 3-phase AC motor | |||
● at 480 V rated value | 0.4 A | ||
● at 600 V rated value | 0.4 A | ||
Short-circuit protection | |||
product function short circuit protection | Yes | ||
design of short-circuit protection | electromagnetic | fuse | |
design of the fuse link | |||
● for short-circuit protection of the auxiliary switch required | fuse gL/gG: 10 A | ||
Installation/ mounting/ dimensions | |||
mounting position | any | Vertical, horizontal (observe derating) | |
mounting position recommended | vertical, on horizontal standard DIN rail | ||
fastening method | screw and snap-on mounting | pluggable in BaseUnit | |
height | 170 mm | 142 mm | |
width | 45 mm | 30 mm | |
depth | 165 mm | 150 mm | |
required spacing with side-by-side mounting | |||
● upwards | 50 mm | ||
● downwards | 50 mm | ||
Connections/ Terminals | |||
product component removable terminal for main circuit | Yes | ||
product component removable terminal for auxiliary and control circuit | Yes | ||
type of electrical connection | |||
● for main current circuit | screw-type terminals | ||
● for auxiliary and control circuit | screw-type terminals | ||
type of connectable conductor cross-sections for main contacts | |||
● solid | 2x (1.5 ... 6 mm²), 1x 10 mm² | ||
● finely stranded with core end processing | 2x (1.5 ... 6 mm²) | ||
type of connectable conductor cross-sections | |||
● for auxiliary contacts | |||
— solid | 0.5 ... 4 mm², 2x (0.5 ... 2.5 mm²) | ||
— finely stranded with core end processing | 0.5 ... 2.5 mm², 2x (0.5 ... 1.5 mm²) | ||
● for AWG cables for auxiliary contacts | 2x (20 ... 14) | ||
Safety related data | |||
safe state | Load circuit open | ||
proportion of dangerous failures | |||
● with high demand rate according to SN 31920 | 50 % | ||
B10 value with high demand rate according to SN 31920 | 3 000 000 | ||
Electrical Safety | |||
protection class IP on the front according to IEC 60529 | IP20 | IP20 | |
touch protection on the front according to IEC 60529 | finger-safe | ||
Communication/ Protocol | |||
protocol is supported | |||
● PROFIBUS DP protocol | Yes | ||
● PROFINET protocol | Yes | ||
design of the interface PROFINET protocol | Yes | ||
product function bus communication | Yes | ||
protocol is supported | |||
● AS-Interface protocol | No | ||
● IO-Link protocol | Yes | ||
product function control circuit interface with IO link | Yes | ||
IO-Link transfer rate | COM2 (38,4 kBaud) | ||
point-to-point cycle time between master and IO-Link device minimum | 2.5 ms | ||
type of voltage supply via input/output link master | No | ||
data volume | |||
● of the address range of the inputs with cyclical transfer total | 2 byte | ||
● of the address range of the outputs with cyclical transfer total | 2 byte | ||
type of electrical connection of the communication interface | Plug contact to Base Unit | ||
Electromagnetic compatibility | |||
EMC emitted interference according to IEC 60947-1 | class A | ||
EMC immunity according to IEC 60947-1 | Class A | ||
conducted interference | |||
● due to burst according to IEC 61000-4-4 | 4 kV main circuits, 2 kV auxiliary circuits, 2 kV IO-Link, 2 kV limit switches, 2 kV line hand-held device | 2 kV | |
● due to conductor-earth surge according to IEC 61000-4-5 | 4 kV main circuits, 0.5 kV auxiliary voltage with upstream overvoltage protection | 2 kV | |
● due to conductor-conductor surge according to IEC 61000-4-5 | 2 kV main circuits, 0.5 kV auxiliary voltage with upstream overvoltage protection | 1 kV | |
● due to high-frequency radiation according to IEC 61000-4-6 | 0.15-80Mhz at 10V | Class A | |
field-based interference according to IEC 61000-4-3 | 80 ... 3000 MHz at 10V/m | 10 V/m | |
electrostatic discharge according to IEC 61000-4-2 | 8 kV | 8 kV air discharge | |
conducted HF interference emissions according to CISPR11 | 150 kHz ... 30 MHz Class A | Class A for industrial environment | |
field-bound HF interference emission according to CISPR11 | 30 ... 1000 MHz Class A | Class A for industrial environment | |
Supply voltage | |||
type of voltage of the supply voltage | DC | ||
supply voltage 1 at DC rated value | |||
● minimum permissible | 20.4 V | ||
● maximum permissible | 28.8 V | ||
Supply voltage required Auxiliary voltage | Yes | ||
Inputs/ Outputs | |||
number of digital inputs | 4 | ||
● note | 4 via 3DI/LC module | ||
Display | |||
number of LEDs | 3 | ||
display version as status display of the input/output link device | green/red dual LED | ||
Approvals Certificates | |||
General Product Approval | |||
EU declaration of conformity |
![]() |
Yes | Yes |
UK Declaration of Conformity |
![]() |
Yes | Yes |
CCC |
![]() |
Yes | Yes |
Confirmation | Yes | Yes | |
UL |
![]() |
Yes | Yes |
EAC |
![]() |
Yes | Yes |
EMV | |||
RCM |
![]() |
Yes | Yes |
Functional Saftey | |||
Type Examination Certificate |
![]() |
Yes | Yes |
Test Certificates | |||
Type Test Certificates/Test Report | Yes | Yes | |
Marine / Shipping | |||
ABS (American Bureau of Shipping) |
![]() |
Yes | Yes |
LR (Lloyds Register) |
![]() |
Yes | Yes |
PRS (Polski Register of Shipping) |
![]() |
Yes | Yes |
other | |||
Confirmation | Yes | Yes | |
Dangerous Good | |||
Transport Information | Yes | Yes | |
Environment | |||
Environmental Confirmations | Yes | Yes | |
Further information | |||
Information on the packaging
|
|||
Information- and Downloadcenter (Catalogs, Brochures,…)
|
|||
Industry Mall (Online ordering system)
|
|||
Cax online generator
|
|||
Service&Support (Manuals, Certificates, Characteristics, FAQs,...)
|
|||
Image database (product images, 2D dimension drawings, 3D models, device circuit diagrams, EPLAN macros, ...)
|
|||
Characteristic: Tripping characteristics, I²t, Let-through current
|
|||
Further characteristics (e.g. electrical endurance, switching frequency)
|
|||
|
|
||
|
|
||
|
|
||
last modified: | 3/11/2024 | ||
Date 4/18/2024 |
Subject to change without notice © Copyright Siemens 2024 |