Article number | 3RA6400-1CB42 | 3RA6400-1CB42 | |||
SIRIUS compact starter direct-on-line starter for IO-Link 690 V 24 V DC 1...4 A IP20 connection main circuit: screw terminal connection control circuit: screw terminal "phase-out type" alternative 3RK1308 or 3RA8 | SIRIUS compact starter direct-on-line starter for IO-Link 690 V 24 V DC 1...4 A IP20 connection main circuit: screw terminal connection control circuit: screw terminal "phase-out type" alternative 3RK1308 or 3RA8 | ||||
product brand name | SIRIUS | SIRIUS | |||
product designation | Compact starter for IO-Link | Compact starter for IO-Link | |||
design of the product | direct starter | direct starter | |||
product type designation | 3RA64 | 3RA64 | |||
General technical data | |||||
product function control circuit interface to parallel wiring | No | No | |||
product extension auxiliary switch | Yes | Yes | |||
power loss [W] for rated value of the current | |||||
● at AC in hot operating state | 1 W | 1 W | |||
● at AC in hot operating state per pole | 0.33 W | 0.33 W | |||
● without load current share typical | 2.9 W | 2.9 W | |||
insulation voltage rated value | 690 V | 690 V | |||
degree of pollution | 3 | 3 | |||
surge voltage resistance rated value | 6 000 V | 6 000 V | |||
degree of protection NEMA rating | other | other | |||
shock resistance | a=60 m/s2 (6g) with 10 ms per 3 shocks in all axes | a=60 m/s2 (6g) with 10 ms per 3 shocks in all axes | |||
vibration resistance | f= 4 ... 5.8 Hz, d= 15 mm; f= 5.8 ... 500 Hz, a= 20 m/s²; 10 cycles | f= 4 ... 5.8 Hz, d= 15 mm; f= 5.8 ... 500 Hz, a= 20 m/s²; 10 cycles | |||
mechanical service life (operating cycles) | |||||
● of the main contacts typical | 10 000 000 | 10 000 000 | |||
● of auxiliary contacts typical | 10 000 000 | 10 000 000 | |||
● of the signaling contacts typical | 10 000 000 | 10 000 000 | |||
electrical endurance (operating cycles) of auxiliary contacts | |||||
● at DC-13 at 6 A at 24 V typical | 30 000 | 30 000 | |||
● at AC-15 at 6 A at 230 V typical | 200 000 | 200 000 | |||
type of assignment | continous operation according to IEC 60947-6-2 | continous operation according to IEC 60947-6-2 | |||
reference code according to IEC 81346-2 | Q | Q | |||
Substance Prohibitance (Date) | 05/01/2012 | 05/01/2012 | |||
SVHC substance name |
Lead - 7439-92-1
Lead monoxide (lead oxide) - 1317-36-8
Lead titanium zirconium oxide - 12626-81-2
|
Lead - 7439-92-1
Lead monoxide (lead oxide) - 1317-36-8
Lead titanium zirconium oxide - 12626-81-2
|
|||
Weight | 1.566 kg | 1.566 kg | |||
Ambient conditions | |||||
installation altitude at height above sea level maximum | 2 000 m | 2 000 m | |||
ambient temperature | |||||
● during operation | -20 ... +60 °C | -20 ... +60 °C | |||
● during storage | -55 ... +80 °C | -55 ... +80 °C | |||
● during transport | -55 ... +80 °C | -55 ... +80 °C | |||
relative humidity during operation | 10 ... 90 % | 10 ... 90 % | |||
Main circuit | |||||
number of poles for main current circuit | 3 | 3 | |||
adjustable current response value current of the current-dependent overload release | 1 ... 4 A | 1 ... 4 A | |||
formula for making capacity limit current | 12 x Ie | 12 x Ie | |||
formula for limit current breaking capacity | 10 x Ie | 10 x Ie | |||
yielded mechanical performance for 4-pole AC motor | |||||
● at 400 V rated value | 1.5 kW | 1.5 kW | |||
● at 500 V rated value | 2.2 kW | 2.2 kW | |||
● at 690 V rated value | 3 kW | 3 kW | |||
operating voltage at AC-3 rated value maximum | 690 V | 690 V | |||
operational current | |||||
● at AC at 400 V rated value | 4 A | 4 A | |||
● at AC-3 at 400 V rated value | 4 A | 4 A | |||
● at AC-43 | |||||
— at 400 V rated value | 3.6 A | 3.6 A | |||
— at 500 V rated value | 3.9 A | 3.9 A | |||
— at 690 V rated value | 3.8 A | 3.8 A | |||
operating power | |||||
● at AC-3 at 400 V rated value | 1.5 kW | 1.5 kW | |||
● at AC-43 | |||||
— at 400 V rated value | 1 500 W | 1 500 W | |||
— at 500 V rated value | 2 200 W | 2 200 W | |||
— at 690 V rated value | 3 000 W | 3 000 W | |||
no-load switching frequency | 3 600 1/h | 3 600 1/h | |||
operating frequency | |||||
● at AC-41 according to IEC 60947-6-2 maximum | 750 1/h | 750 1/h | |||
● at AC-43 according to IEC 60947-6-2 maximum | 250 1/h | 250 1/h | |||
Control circuit/ Control | |||||
type of voltage | DC | DC | |||
control supply voltage 1 at DC rated value | 24 V | 24 V | |||
control supply voltage 1 at DC | 24 ... 24 V | 24 ... 24 V | |||
holding power | |||||
● at DC maximum | 2.9 W | 2.9 W | |||
Auxiliary circuit | |||||
number of NC contacts for auxiliary contacts | 0 | 0 | |||
number of NO contacts for auxiliary contacts | 0 | 0 | |||
number of NO contacts of instantaneous short-circuit trip unit for signaling contact | 0 | 0 | |||
number of CO contacts of the current-dependent overload release for signaling contact | 0 | 0 | |||
operational current of auxiliary contacts at AC-12 maximum | 10 A | 10 A | |||
operational current of auxiliary contacts at DC-13 at 250 V | 0.27 A | 0.27 A | |||
Protective and monitoring functions | |||||
trip class | CLASS 10 and 20 adjustable | CLASS 10 and 20 adjustable | |||
operating short-circuit current breaking capacity (Ics) | |||||
● at 400 V rated value | 53 kA | 53 kA | |||
● at 500 V rated value | 3 kA | 3 kA | |||
● at 690 V rated value | 3 kA | 3 kA | |||
UL/CSA ratings | |||||
full-load current (FLA) for 3-phase AC motor | |||||
● at 480 V rated value | 4 A | 4 A | |||
● at 600 V rated value | 4 A | 4 A | |||
yielded mechanical performance [hp] for 3-phase AC motor | |||||
● at 200/208 V rated value | 0.75 hp | 0.75 hp | |||
● at 220/230 V rated value | 0.75 hp | 0.75 hp | |||
● at 460/480 V rated value | 2 hp | 2 hp | |||
● at 575/600 V rated value | 3 hp | 3 hp | |||
Short-circuit protection | |||||
product function short circuit protection | Yes | Yes | |||
design of short-circuit protection | electromagnetic | electromagnetic | |||
design of the fuse link | |||||
● for short-circuit protection of the auxiliary switch required | fuse gL/gG: 10 A | fuse gL/gG: 10 A | |||
Installation/ mounting/ dimensions | |||||
mounting position | any | any | |||
mounting position recommended | vertical, on horizontal standard DIN rail | vertical, on horizontal standard DIN rail | |||
fastening method | screw and snap-on mounting | screw and snap-on mounting | |||
height | 170 mm | 170 mm | |||
width | 45 mm | 45 mm | |||
depth | 165 mm | 165 mm | |||
Connections/ Terminals | |||||
product component removable terminal for main circuit | Yes | Yes | |||
product component removable terminal for auxiliary and control circuit | Yes | Yes | |||
type of electrical connection | |||||
● for main current circuit | screw-type terminals | screw-type terminals | |||
● for auxiliary and control circuit | screw-type terminals | screw-type terminals | |||
type of connectable conductor cross-sections for main contacts | |||||
● solid | 2x (1.5 ... 6 mm²), 1x 10 mm² | 2x (1.5 ... 6 mm²), 1x 10 mm² | |||
● finely stranded with core end processing | 2x (1.5 ... 6 mm²) | 2x (1.5 ... 6 mm²) | |||
type of connectable conductor cross-sections | |||||
● for auxiliary contacts | |||||
— solid | 0.5 ... 4 mm², 2x (0.5 ... 2.5 mm²) | 0.5 ... 4 mm², 2x (0.5 ... 2.5 mm²) | |||
— finely stranded with core end processing | 0.5 ... 2.5 mm², 2x (0.5 ... 1.5 mm²) | 0.5 ... 2.5 mm², 2x (0.5 ... 1.5 mm²) | |||
● for AWG cables for auxiliary contacts | 2x (20 ... 14) | 2x (20 ... 14) | |||
Safety related data | |||||
proportion of dangerous failures | |||||
● with high demand rate according to SN 31920 | 50 % | 50 % | |||
B10 value with high demand rate according to SN 31920 | 3 000 000 | 3 000 000 | |||
Electrical Safety | |||||
protection class IP on the front according to IEC 60529 | IP20 | IP20 | |||
touch protection on the front according to IEC 60529 | finger-safe | finger-safe | |||
Communication/ Protocol | |||||
product function bus communication | Yes | Yes | |||
protocol is supported | |||||
● AS-Interface protocol | No | No | |||
● IO-Link protocol | Yes | Yes | |||
product function control circuit interface with IO link | Yes | Yes | |||
IO-Link transfer rate | COM2 (38,4 kBaud) | COM2 (38,4 kBaud) | |||
point-to-point cycle time between master and IO-Link device minimum | 2.5 ms | 2.5 ms | |||
type of voltage supply via input/output link master | No | No | |||
data volume | |||||
● of the address range of the inputs with cyclical transfer total | 2 byte | 2 byte | |||
● of the address range of the outputs with cyclical transfer total | 2 byte | 2 byte | |||
Electromagnetic compatibility | |||||
conducted interference | |||||
● due to burst according to IEC 61000-4-4 | 4 kV main circuits, 2 kV auxiliary circuits, 2 kV IO-Link, 2 kV limit switches, 2 kV line hand-held device | 4 kV main circuits, 2 kV auxiliary circuits, 2 kV IO-Link, 2 kV limit switches, 2 kV line hand-held device | |||
● due to conductor-earth surge according to IEC 61000-4-5 | 4 kV main circuits, 0.5 kV auxiliary voltage with upstream overvoltage protection | 4 kV main circuits, 0.5 kV auxiliary voltage with upstream overvoltage protection | |||
● due to conductor-conductor surge according to IEC 61000-4-5 | 2 kV main circuits, 0.5 kV auxiliary voltage with upstream overvoltage protection | 2 kV main circuits, 0.5 kV auxiliary voltage with upstream overvoltage protection | |||
● due to high-frequency radiation according to IEC 61000-4-6 | 0.15-80Mhz at 10V | 0.15-80Mhz at 10V | |||
field-based interference according to IEC 61000-4-3 | 80 ... 3000 MHz at 10V/m | 80 ... 3000 MHz at 10V/m | |||
electrostatic discharge according to IEC 61000-4-2 | 8 kV | 8 kV | |||
conducted HF interference emissions according to CISPR11 | 150 kHz ... 30 MHz Class A | 150 kHz ... 30 MHz Class A | |||
field-bound HF interference emission according to CISPR11 | 30 ... 1000 MHz Class A | 30 ... 1000 MHz Class A | |||
Supply voltage | |||||
Supply voltage required Auxiliary voltage | Yes | Yes | |||
Display | |||||
number of LEDs | 3 | 3 | |||
display version as status display of the input/output link device | green/red dual LED | green/red dual LED | |||
Approvals Certificates | |||||
General Product Approval | |||||
UK Declaration of Conformity | Yes | Yes | |||
EU declaration of conformity | Yes | Yes | |||
Confirmation | Yes | Yes | |||
CCC | Yes | Yes | |||
UL | Yes | Yes | |||
EAC | Yes | Yes | |||
EMV | |||||
RCM | Yes | Yes | |||
Functional Saftey | |||||
Type Examination Certificate | Yes | Yes | |||
Test Certificates | |||||
Type Test Certificates/Test Report | Yes | Yes | |||
Marine / Shipping | |||||
ABS (American Bureau of Shipping) | Yes | Yes | |||
PRS (Polski Register of Shipping) | Yes | Yes | |||
other | |||||
Confirmation | Yes | Yes | |||
Dangerous goods | |||||
Transport Information | Yes | Yes | |||
Environment | |||||
Environmental Confirmations | Yes | Yes | |||
Further information | |||||
Information on the packaging
|
|||||
Information- and Downloadcenter (Catalogs, Brochures,…)
|
|||||
Industry Mall (Online ordering system)
|
|||||
Cax online generator
|
|||||
Service&Support (Manuals, Certificates, Characteristics, FAQs,...)
|
|||||
Image database (product images, 2D dimension drawings, 3D models, device circuit diagrams, EPLAN macros, ...)
|
|||||
Characteristic: Tripping characteristics, I²t, Let-through current
|
|||||
Further characteristics (e.g. electrical endurance, switching frequency)
|
|||||
last modified: | 3/11/2024 | ||||
Date 11/8/2024 |
Subject to change without notice © Copyright Siemens 2024 |