Article number 3RA6500-2AB42 3RK1308-0BA00-0CP0
SIRIUS compact starter reversing starter for IO-Link 690 V 24 V DC 0.1...0.4 A IP20 connection main circuit: spring-loaded terminal connection control circuit: spring-loaded terminal "phase-out type" alternative 3RK1308 or 3RA8 Reversing starter High Feature; Electronic switching; Electronic overload protection up to 0.09 kW / 400 V; Adjustment range 0.1 .. 0.4 A; PROFIenergy; Option: 3DI/LC module
product brand name SIRIUS SIMATIC
product designation Compact starter for IO-Link Reversing starter
design of the product reversing starter
product type designation 3RA65 ET 200SP
General technical data
product function
● control circuit interface to parallel wiring No
● for power supply reverse polarity protection Yes
product extension auxiliary switch Yes
power loss [W] for rated value of the current
● at AC in hot operating state 0.01 W
● at AC in hot operating state per pole 0.01 W 0 W
● without load current share typical 2.9 W
insulation voltage rated value 690 V 500 V
degree of pollution 3 2
surge voltage resistance rated value 6 000 V 6 kV
maximum permissible voltage for protective separation
● between main and auxiliary circuit 500 V
degree of protection NEMA rating other
shock resistance a=60 m/s2 (6g) with 10 ms per 3 shocks in all axes 6g / 11 ms
vibration resistance f= 4 ... 5.8 Hz, d= 15 mm; f= 5.8 ... 500 Hz, a= 20 m/s²; 10 cycles 15 mm to 6 Hz; 2g to 500 Hz
operating frequency maximum 1 1/s
mechanical service life (operating cycles)
● of the main contacts typical 10 000 000 30 000 000
● of auxiliary contacts typical 10 000 000
● of the signaling contacts typical 10 000 000
electrical endurance (operating cycles) of auxiliary contacts
● at DC-13 at 6 A at 24 V typical 30 000
● at AC-15 at 6 A at 230 V typical 200 000
type of assignment continous operation according to IEC 60947-6-2 1
reference code according to IEC 81346-2 Q
Substance Prohibitance (Date) 05/01/2012 04/15/2016
SVHC substance name
Lead - 7439-92-1
Lead monoxide (lead oxide) - 1317-36-8
Lead titanium zirconium oxide - 12626-81-2
Lead - 7439-92-1
Lead monoxide (lead oxide) - 1317-36-8
Weight 2.553 kg 0.57 kg
Ambient conditions
installation altitude at height above sea level maximum 2 000 m 4 000 m; For derating see manual
ambient temperature
● during operation -20 ... +60 °C -25 ... +60 °C; For derating see manual
● during storage -55 ... +80 °C -40 ... +70 °C
● during transport -55 ... +80 °C -40 ... +70 °C
environmental category
● during operation according to IEC 60721 3K6 (no formation of ice, no condensation), 3C3 (no salt mist), 3S2 (sand must not get into the devices)
● during storage according to IEC 60721 3K6 (no formation of ice, no condensation), 3C3 (no salt mist), 3S2 (sand must not get into the devices)
● during transport according to IEC 60721 3K6 (no formation of ice, no condensation), 3C3 (no salt mist), 3S2 (sand must not get into the devices)
relative humidity during operation 10 ... 90 % 10 ... 95 %
Main circuit
number of poles for main current circuit 3
design of the switching contact Hybrid
adjustable current response value current of the current-dependent overload release 0.1 ... 0.4 A
formula for making capacity limit current 120 x Ie
formula for limit current breaking capacity 100 x Ie
type of the motor protection solid-state
yielded mechanical performance for 4-pole AC motor
● at 400 V rated value 0.09 kW
● at 500 V rated value 0.12 kW
● at 690 V rated value 0.18 kW
operating voltage
● rated value 48 ... 500 V
● at AC-3 rated value maximum 690 V
relative symmetrical tolerance of the operating frequency 5 %
operating range relative to the operating voltage at AC at 50 Hz 48 ... 500 V
operational current
● at AC at 400 V rated value 0.4 A
● at AC-3 at 400 V rated value 0.4 A
● at AC-43
— at 400 V rated value 0.3 A
— at 500 V rated value 0.32 A
— at 690 V rated value 0.35 A
operating power
● at AC-3 at 400 V rated value 0.09 kW
● at AC-43
— at 400 V rated value 90 W
— at 500 V rated value 120 W
— at 690 V rated value 180 W
operating power for 3-phase motors at 400 V at 50 Hz 0.06 ... 0.12 kW
no-load switching frequency 3 600 1/h
operating frequency
● at AC-41 according to IEC 60947-6-2 maximum 750 1/h
● at AC-43 according to IEC 60947-6-2 maximum 250 1/h
Control circuit/ Control
type of voltage DC
control supply voltage 1 at DC rated value 24 V
control supply voltage 1 at DC 24 ... 24 V
holding power
● at DC maximum 2.9 W
Auxiliary circuit
number of NC contacts for auxiliary contacts 0
number of NO contacts for auxiliary contacts 0
number of NO contacts of instantaneous short-circuit trip unit for signaling contact 0
number of CO contacts of the current-dependent overload release for signaling contact 0
operational current of auxiliary contacts at AC-12 maximum 10 A
operational current of auxiliary contacts at DC-13 at 250 V 0.27 A
Protective and monitoring functions
trip class CLASS 10 and 20 adjustable CLASS OFF / 5 / 10 adjustable
maximum short-circuit current breaking capacity (Icu)
● at 400 V rated value 55 kA
● at 500 V rated value 55 kA
operating short-circuit current breaking capacity (Ics)
● at 400 V rated value 53 kA
● at 500 V rated value 3 kA
● at 690 V rated value 3 kA
UL/CSA ratings
full-load current (FLA) for 3-phase AC motor
● at 480 V rated value 0.4 A
● at 600 V rated value 0.4 A
Short-circuit protection
product function short circuit protection Yes
design of short-circuit protection electromagnetic fuse
design of the fuse link
● for short-circuit protection of the auxiliary switch required fuse gL/gG: 10 A
Installation/ mounting/ dimensions
mounting position any Vertical, horizontal (observe derating)
mounting position recommended vertical, on horizontal standard DIN rail
fastening method screw and snap-on mounting pluggable in BaseUnit
height 191 mm 142 mm
width 90 mm 30 mm
depth 165 mm 150 mm
required spacing with side-by-side mounting
● upwards 50 mm
● downwards 50 mm
Connections/ Terminals
product component removable terminal for main circuit Yes
product component removable terminal for auxiliary and control circuit Yes
type of electrical connection
● for main current circuit spring-loaded terminals
● for auxiliary and control circuit spring-loaded terminals
type of connectable conductor cross-sections for main contacts
● solid 2x (1.5 ... 6 mm²), 1x 10 mm²
● finely stranded with core end processing 2x (1.5 ... 6 mm²)
● finely stranded without core end processing 2x (1.5 ... 6 mm²)
type of connectable conductor cross-sections
● for auxiliary contacts
— solid 2x (0.25 ... 1.5 mm²)
— finely stranded with core end processing 2x (0.25 ... 1.5 mm²)
— finely stranded without core end processing 2x (0.25 ... 1.5 mm²)
● for AWG cables for auxiliary contacts 2x (24 ... 16)
Safety related data
proportion of dangerous failures
● with high demand rate according to SN 31920 50 %
B10 value with high demand rate according to SN 31920 1 500 000
Electrical Safety
protection class IP on the front according to IEC 60529 IP20 IP20
touch protection on the front according to IEC 60529 finger-safe
Communication/ Protocol
protocol is supported
● PROFIBUS DP protocol Yes
● PROFINET protocol Yes
design of the interface PROFINET protocol Yes
product function bus communication Yes
protocol is supported
● AS-Interface protocol No
● IO-Link protocol Yes
product function control circuit interface with IO link Yes
IO-Link transfer rate COM2 (38,4 kBaud)
point-to-point cycle time between master and IO-Link device minimum 2.5 ms
type of voltage supply via input/output link master No
data volume
● of the address range of the inputs with cyclical transfer total 2 byte
● of the address range of the outputs with cyclical transfer total 2 byte
type of electrical connection of the communication interface Plug contact to Base Unit
Electromagnetic compatibility
EMC emitted interference according to IEC 60947-1 class A
EMC immunity according to IEC 60947-1 Class A
conducted interference
● due to burst according to IEC 61000-4-4 4 kV main circuits, 2 kV auxiliary circuits, 2 kV IO-Link, 2 kV limit switches, 2 kV line hand-held device 2 kV
● due to conductor-earth surge according to IEC 61000-4-5 4 kV main circuits, 0.5 kV auxiliary voltage with upstream overvoltage protection 2 kV
● due to conductor-conductor surge according to IEC 61000-4-5 2 kV main circuits, 0.5 kV auxiliary voltage with upstream overvoltage protection 1 kV
● due to high-frequency radiation according to IEC 61000-4-6 0.15-80Mhz at 10V Class A
field-based interference according to IEC 61000-4-3 80 ... 3000 MHz at 10V/m 10 V/m
electrostatic discharge according to IEC 61000-4-2 8 kV 8 kV air discharge
conducted HF interference emissions according to CISPR11 150 kHz ... 30 MHz Class A Class A for industrial environment
field-bound HF interference emission according to CISPR11 30 ... 1000 MHz Class A Class A for industrial environment
Supply voltage
type of voltage of the supply voltage DC
supply voltage 1 at DC rated value
● minimum permissible 20.4 V
● maximum permissible 28.8 V
Supply voltage required Auxiliary voltage Yes
Inputs/ Outputs
number of digital inputs 4
● note 4 via 3DI/LC module
Display
number of LEDs 5
display version as status display of the input/output link device green/red dual LED
Approvals Certificates
General Product Approval
EU declaration of conformity EU declaration of conformity Yes Yes
Confirmation Yes Yes
UK Declaration of Conformity UK Declaration of Conformity
Yes Yes
CCC CCC
Yes Yes
UL UL
Yes Yes
EAC EAC
Yes Yes
EMV
RCM RCM
Yes Yes
Functional Saftey
Type Examination Certificate Type Examination Certificate
Yes Yes
Test Certificates
Type Test Certificates/Test Report Yes Yes
Marine / Shipping
ABS (American Bureau of Shipping) ABS (American Bureau of Shipping)
Yes Yes
PRS (Polski Register of Shipping) PRS (Polski Register of Shipping) Yes Yes
other
Confirmation Yes Yes
Dangerous goods
Transport Information Yes Yes
Environment
Environmental Confirmations Yes Yes
Further information
Information on the packaging
Information- and Downloadcenter (Catalogs, Brochures,…)
Industry Mall (Online ordering system)
Cax online generator
Service&Support (Manuals, Certificates, Characteristics, FAQs,...)
Image database (product images, 2D dimension drawings, 3D models, device circuit diagrams, EPLAN macros, ...)
Characteristic: Tripping characteristics, I²t, Let-through current
Further characteristics (e.g. electrical endurance, switching frequency)
3RA6500-2AB42 3RK1308-0BA00-0CP0
3RA6500-2AB42 3RK1308-0BA00-0CP0
3RA6500-2AB42 3RK1308-0BA00-0CP0
last modified: 6/22/2024
Date
11/10/2024
Subject to change without notice
© Copyright Siemens 2024