Article number 3RH2122-4KB40 3RH2122-1KB40
Coupling contactor relay, 2 NO + 2 NC, 24 V DC, 0.7 ... 1.25* US, with integrated suppressor diode, Size S00, Ring cable lug connection, suitable for PLC outputs Coupling contactor relay, 2 NO + 2 NC, 24 V DC, 0.7 ... 1.25* US, with integrated suppressor diode, Size S00, screw terminal suitable for PLC outputs
product brand name SIRIUS
product designation Coupling relay for switching auxiliary circuits
product type designation 3RH2
General technical data
size of contactor S00
product extension auxiliary switch No
power loss [W] for rated value of the current without load current share typical 2.8 W
insulation voltage with degree of pollution 3 at AC rated value 690 V
degree of pollution 3
surge voltage resistance rated value 6 kV
shock resistance at rectangular impulse
● at DC 10g / 5 ms, 5g / 10 ms
shock resistance with sine pulse
● at DC 15g / 5 ms, 8g / 10 ms
mechanical service life (operating cycles)
● of contactor typical 30 000 000
reference code according to IEC 81346-2 K
Substance Prohibitance (Date) 10/01/2009
SVHC substance name
Lead - 7439-92-1
Weight 0.29 kg 0.294 kg
Ambient conditions
installation altitude at height above sea level maximum 2 000 m
ambient temperature
● during operation -25 ... +60 °C
● during storage -55 ... +80 °C
relative humidity minimum 10 %
relative humidity at 55 °C according to IEC 60068-2-30 maximum 95 %
Environmental footprint
Environmental Product Declaration(EPD) Yes
Global Warming Potential [CO2 eq] total 133 kg
Global Warming Potential [CO2 eq] during manufacturing 1.3 kg
Global Warming Potential [CO2 eq] during operation 132 kg
Global Warming Potential [CO2 eq] after end of life -0.227 kg
Main circuit
no-load switching frequency
● at AC 10 000 1/h
● at DC 10 000 1/h
Control circuit/ Control
type of voltage of the control supply voltage DC
control supply voltage at DC rated value 24 V
operating range factor control supply voltage rated value of magnet coil at DC
● initial value 0.7
● full-scale value 1.25
design of the surge suppressor suppressor diode
closing power of magnet coil at DC 2.8 W
holding power of magnet coil at DC 2.8 W
closing delay
● at DC 25 ... 130 ms
opening delay
● at DC 7 ... 20 ms
arcing time 10 ... 15 ms
Auxiliary circuit
number of NC contacts for auxiliary contacts 2
● instantaneous contact 2
number of NO contacts for auxiliary contacts 2
● instantaneous contact 2
identification number and letter for switching elements 22 E
operational current at AC-12 maximum 10 A
operational current at AC-15
● at 230 V rated value 10 A
● at 400 V rated value 3 A
● at 500 V rated value 2 A
● at 690 V rated value 1 A
operational current at 1 current path at DC-12
● at 24 V rated value 10 A
● at 110 V rated value 3 A
● at 220 V rated value 1 A
● at 440 V rated value 0.3 A
● at 600 V rated value 0.15 A
operational current with 2 current paths in series at DC-12
● at 24 V rated value 10 A
● at 60 V rated value 10 A
● at 110 V rated value 4 A
● at 220 V rated value 2 A
● at 440 V rated value 1.3 A
● at 600 V rated value 0.65 A
operational current with 3 current paths in series at DC-12
● at 24 V rated value 10 A
● at 60 V rated value 10 A
● at 110 V rated value 10 A
● at 220 V rated value 3.6 A
● at 440 V rated value 2.5 A
● at 600 V rated value 1.8 A
operating frequency at DC-12 maximum 1 000 1/h
operational current at 1 current path at DC-13
● at 24 V rated value 10 A
● at 110 V rated value 1 A
● at 220 V rated value 0.3 A
● at 440 V rated value 0.14 A
● at 600 V rated value 0.1 A
operational current with 2 current paths in series at DC-13
● at 24 V rated value 10 A
● at 60 V rated value 3.5 A
● at 110 V rated value 1.3 A
● at 220 V rated value 0.9 A
● at 440 V rated value 0.2 A
● at 600 V rated value 0.1 A
operational current with 3 current paths in series at DC-13
● at 24 V rated value 10 A
● at 60 V rated value 4.7 A
● at 110 V rated value 3 A
● at 220 V rated value 1.2 A
● at 440 V rated value 0.5 A
● at 600 V rated value 0.26 A
operating frequency at DC-13 maximum 1 000 1/h
contact reliability of auxiliary contacts 1 faulty switching per 100 million (17 V, 1 mA)
UL/CSA ratings
contact rating of auxiliary contacts according to UL A600 / Q600
Short-circuit protection
design of the miniature circuit breaker for short-circuit protection of the auxiliary circuit up to 230 V C characteristic: 6 A; 0.4 kA
design of the fuse link for short-circuit protection of the auxiliary switch required fuse gL/gG: 10 A
Installation/ mounting/ dimensions
mounting position +/-180° rotation possible on vertical mounting surface; can be tilted forward and backward by +/- 22.5° on vertical mounting surface
fastening method screw and snap-on mounting onto 35 mm DIN rail
height 57.5 mm
width 45 mm
depth 73 mm
required spacing
● with side-by-side mounting
— forwards 10 mm
— upwards 10 mm
— downwards 10 mm
— at the side 0 mm
● for grounded parts
— forwards 10 mm
— upwards 10 mm
— at the side 6 mm
— downwards 10 mm
● for live parts
— forwards 10 mm
— upwards 10 mm
— downwards 10 mm
— at the side 6 mm
Connections/ Terminals
type of electrical connection for auxiliary and control circuit ring terminal lug connection screw-type terminals
type of connectable conductor cross-sections
● for auxiliary contacts
— solid or stranded 2x (0.5 ... 1.5 mm²), 2x (0.75 ... 2.5 mm²), 2x 4 mm²
— finely stranded with core end processing 2x (0.5 ... 1.5 mm²), 2x (0.75 ... 2.5 mm²)
● for AWG cables for auxiliary contacts 2x (20 ... 16), 2x (18 ... 14), 2x 12
Safety related data
product function
● positively driven operation according to IEC 60947-5-1 Yes
● suitable for safety function Yes
suitability for use safety-related switching OFF Yes
service life maximum 20 a
proportion of dangerous failures
● with low demand rate according to SN 31920 40 %
● with high demand rate according to SN 31920 73 %
B10 value with high demand rate according to SN 31920 1 000 000; With 0.3 x Ie
failure rate [FIT] with low demand rate according to SN 31920 100 FIT
ISO 13849
device type according to ISO 13849-1 3
overdimensioning according to ISO 13849-2 necessary Yes
IEC 61508
safety device type according to IEC 61508-2 Type A
Electrical Safety
protection class IP on the front according to IEC 60529 IP00 IP20
touch protection on the front according to IEC 60529 finger-safe, for vertical contact from the front
Approvals Certificates
General Product Approval
CCC CCC
Yes Yes
EU declaration of conformity EU declaration of conformity Yes Yes
UK Declaration of Conformity UK Declaration of Conformity
Yes Yes
Confirmation Yes Yes
UL UL
Yes Yes
KC Yes Yes
EAC EAC
Yes Yes
EMV
RCM RCM
Yes Yes
Functional Saftey
Type Examination Certificate Yes Yes
Test Certificates
Type Test Certificates/Test Report Yes Yes
Special Test Certificate Yes Yes
Marine / Shipping
ABS (American Bureau of Shipping) ABS (American Bureau of Shipping)
Yes Yes
BV (Bureau Veritas) BV (Bureau Veritas) Yes Yes
DNV (Det Norske Veritas) DNV (Det Norske Veritas) Yes Yes
PRS (Polski Register of Shipping) PRS (Polski Register of Shipping) Yes Yes
RINA (Registro Italiano Navale) RINA (Registro Italiano Navale) Yes Yes
RMRS (Russian Maritime Register) RMRS (Russian Maritime Register) Yes Yes
other
Miscellaneous Yes Yes
Confirmation Yes Yes
Railway
Special Test Certificate Yes Yes
Dangerous goods
Transport Information Yes Yes
Environment
EPD Typ II/III (with life cylce assessment) EPD Typ II/III (with life cylce assessment) Yes Yes
Environmental Confirmations Yes Yes
Further information
Information on the packaging
Information- and Downloadcenter (Catalogs, Brochures,…)
Industry Mall (Online ordering system)
Cax online generator
Service&Support (Manuals, Certificates, Characteristics, FAQs,...)
Image database (product images, 2D dimension drawings, 3D models, device circuit diagrams, EPLAN macros, ...)
Characteristic: Tripping characteristics, I²t, Let-through current
Further characteristics (e.g. electrical endurance, switching frequency)
3RH2122-4KB40 3RH2122-1KB40
3RH2122-4KB40 3RH2122-1KB40
3RH2122-4KB40 3RH2122-1KB40
last modified: 5/28/2024
Date
11/8/2024
Subject to change without notice
© Copyright Siemens 2024