Article number 3RH2911-4GA31 3RH2911-1GA31
auxiliary switch, on the front, 3 NO + 1 NC, 53/54, 61/62, 73/74, 83/84, current path: 1 NO, 1 NC, 1 NO, 1 NO, ring cable lug connection, physically coded, only with contactor relays 3RH2140 and 3RH2443 combinable (according to EN 50011) auxiliary switch, on the front, 3 NO + 1 NC, 53/54, 61/62, 73/74, 83/84, current path: 1 NO, 1 NC, 1 NO, 1 NO, screw terminal, physically coded, only with contactor relays 3RH2140 and 3RH2440 combinable (according to EN 50011)
product brand name SIRIUS
product category Auxiliary switch
product designation auxiliary switch
design of the product Can be snapped onto front of 3RH2140/3RH2440 auxiliary switch
product type designation 3RH29
suitability for use for 3RH2
General technical data
insulation voltage with degree of pollution 3 at AC rated value 690 V
surge voltage resistance rated value 6 kV
protection class IP on the front IP00 IP20
mechanical service life (operating cycles) typical 10 000 000
electrical endurance (operating cycles) at AC-15 at 230 V typical 200 000
Substance Prohibitance (Date) 10/01/2009
Weight 59.3 g 0.058 kg
number of NC contacts for auxiliary contacts
● instantaneous contact 1
● lagging switching 0
number of NO contacts for auxiliary contacts
● instantaneous contact 3
● leading contact 0
number of CO contacts of auxiliary contacts instantaneous contact 0
operational current at AC-15 at 690 V rated value 1 A
operational current of auxiliary contacts at AC-12
● at 24 V 10 A
● at 230 V 10 A
operational current of auxiliary contacts at AC-14
● at 125 V 6 A
● at 250 V 6 A
operational current of auxiliary contacts at AC-12 maximum 10 A
operational current of auxiliary contacts at AC-15
● at 24 V 6 A
● at 230 V 6 A
● at 400 V 3 A
operational current of auxiliary contacts at DC-12
● at 24 V 10 A
● at 110 V 3 A
● at 220 V 1 A
operational current with 2 current paths in series at DC-12
● at 24 V rated value 10 A
● at 60 V rated value 10 A
● at 110 V rated value 4 A
● at 220 V rated value 2 A
● at 440 V rated value 1.3 A
● at 600 V rated value 0.65 A
operational current with 3 current paths in series at DC-12
● at 24 V rated value 10 A
● at 60 V rated value 10 A
● at 110 V rated value 10 A
● at 220 V rated value 3.6 A
● at 440 V rated value 2.5 A
● at 600 V rated value 1.8 A
operational current with 2 current paths in series at DC-13
● at 24 V rated value 10 A
● at 60 V rated value 3.5 A
● at 110 V rated value 1.3 A
● at 220 V rated value 0.9 A
● at 440 V rated value 0.2 A
● at 600 V rated value 0.1 A
operational current with 3 current paths in series at DC-13
● at 24 V rated value 10 A
● at 60 V rated value 4.7 A
● at 110 V rated value 3 A
● at 220 V rated value 1.2 A
● at 440 V rated value 0.5 A
● at 600 V rated value 0.26 A
operational current of auxiliary contacts at DC-13
● at 24 V 6 A
● at 48 V 2 A
● at 60 V 2 A
● at 110 V 1 A
● at 125 V 0.9 A
● at 220 V 0.3 A
● at 250 V 0.3 A
contact reliability of auxiliary contacts 1 faulty switching per 100 million (17 V, 1 mA)
Ambient conditions
ambient temperature
● during operation -25 ... +60 °C
● during storage -55 ... +80 °C
Environmental footprint
Environmental Product Declaration(EPD) Yes
Global Warming Potential [CO2 eq] total 0.92 kg
Global Warming Potential [CO2 eq] during manufacturing 0.34 kg
Global Warming Potential [CO2 eq] during operation 0.562 kg
Global Warming Potential [CO2 eq] after end of life 0.017 kg
Safety related data
product function
● mirror contact according to IEC 60947-4-1 No
● positively driven operation according to IEC 60947-5-1 Yes
Installation/ mounting/ dimensions
fastening method snap-on mounting
height 37.5 mm
width 36 mm
depth 43.7 mm
Connections/ Terminals
type of electrical connection for auxiliary and control circuit ring terminal lug connection screw-type terminals
connectable conductor cross-section for auxiliary contacts
● solid or stranded 0.5 ... 2.5 mm²
● finely stranded with core end processing 0.5 ... 2.5 mm²
type of connectable conductor cross-sections
● for auxiliary contacts
— solid or stranded 2x (0.5 ... 1.5 mm²), 2x (0.75 ... 2.5 mm²)
— finely stranded with core end processing 2x (0.5 ... 1.5 mm²), 2x (0.75 ... 2.5 mm²)
● for AWG cables for auxiliary contacts 2x (20 ... 16), 2x (18 ... 14)
AWG number as coded connectable conductor cross section for auxiliary contacts 20 ... 14
Approvals Certificates
General Product Approval
EU declaration of conformity EU declaration of conformity Yes Yes
UK Declaration of Conformity UK Declaration of Conformity
Yes Yes
Confirmation Yes Yes
CCC CCC
Yes Yes
UL UL
Yes Yes
KC Yes Yes
EAC EAC
Yes Yes
EMV
RCM RCM
Yes Yes
Functional Saftey
Type Examination Certificate Yes Yes
Test Certificates
Special Test Certificate Yes Yes
Type Test Certificates/Test Report Yes Yes
Marine / Shipping
ABS (American Bureau of Shipping) ABS (American Bureau of Shipping)
Yes Yes
BV (Bureau Veritas) BV (Bureau Veritas) Yes Yes
DNV (Det Norske Veritas) DNV (Det Norske Veritas) Yes Yes
PRS (Polski Register of Shipping) PRS (Polski Register of Shipping) Yes Yes
RINA (Registro Italiano Navale) RINA (Registro Italiano Navale) Yes Yes
RMRS (Russian Maritime Register) RMRS (Russian Maritime Register) Yes Yes
other
Miscellaneous Yes Yes
Confirmation Yes Yes
Railway
Special Test Certificate Yes Yes
Type Test Certificates/Test Report Yes Yes
Environment
EPD Typ II/III (with life cylce assessment) EPD Typ II/III (with life cylce assessment) Yes Yes
Environmental Confirmations Yes Yes
Further information
Information on the packaging
Information- and Downloadcenter (Catalogs, Brochures,…)
Industry Mall (Online ordering system)
Cax online generator
Service&Support (Manuals, Certificates, Characteristics, FAQs,...)
Image database (product images, 2D dimension drawings, 3D models, device circuit diagrams, EPLAN macros, ...)
3RH2911-4GA31 3RH2911-1GA31
3RH2911-4GA31 3RH2911-1GA31
3RH2911-4GA31 3RH2911-1GA31
last modified: 1/23/2024
Date
11/10/2024
Subject to change without notice
© Copyright Siemens 2024