Article number 3RK1301-0AB20-0AA4 3RK1301-0AB20-0AB4
DSS1E-X for ET200S High Feature direct soft starter Setting range 0.3...3 A Mechanical switching Electronic protection AC-3, up to 1.1 kW / 400 V expandable for Brake control module 2DI module Motor starter ES Circuit breaker signaling parameterizable DSS1E-X for ET200S High Feature direct soft starter Setting range 0.3...3 A Mechanical switching Electronic protection AC-3, up to 1.1 kW / 400 V expandable for Brake control module 2DI module Motor starter ES Circuit breaker signaling parameterizable DPV 1-capable PROFIENERGY-capable to PN
product brand name SIMATIC
product designation Motor starters
design of the product direct starter
product type designation ET 200S
General technical data
product function on-site operation Yes
power loss [W] for rated value of the current
● at AC in hot operating state 9 W
● at AC in hot operating state per pole 3 W
● without load current share typical 2.4 W
insulation voltage rated value 500 V
degree of pollution 3 at 400 V, 2 at 500 V according to IEC60664 (IEC61131)
surge voltage resistance rated value 6 kV
maximum permissible voltage for protective separation between main and auxiliary circuit 400 V
shock resistance 5g / 11 ms
vibration resistance 2g
type of assignment 2 1
reference code according to IEC 81346-2 Q
Substance Prohibitance (Date) 10/26/2016
SVHC substance name
Lead monoxide (lead oxide) - 1317-36-8
Lead titanium zirconium oxide - 12626-81-2
Lead - 7439-92-1
Lead monoxide (lead oxide) - 1317-36-8
Lead titanium zirconium oxide - 12626-81-2
Weight 1.137 kg 1.162 kg
product function
● direct start Yes
● reverse starting No
product component motor brake output Yes
product feature
● brake control with 230 V AC No
● brake control with 24 V DC No
● brake control with 180 V DC No
● brake control with 500 V DC No
product extension braking module for brake control Yes
product function short circuit protection Yes
design of short-circuit protection circuit-breakers
maximum short-circuit current breaking capacity (Icu)
● at 400 V rated value 50 kA
Electromagnetic compatibility
EMC emitted interference according to IEC 60947-1 CISPR11, ambience A (industrial sector)
EMC immunity according to IEC 60947-1 corresponds to degree of severity 3, ambience A (industrial sector)
conducted interference
● due to burst according to IEC 61000-4-4 2 kV on voltage supply, inputs and outputs
● due to conductor-earth surge according to IEC 61000-4-5 2 kV (U > 24 V DC)
● due to conductor-conductor surge according to IEC 61000-4-5 1 kV (U > 24 V DC)
field-based interference according to IEC 61000-4-3 80 MHz ... 1 GHz 10 V/m, 1.4 GHz ...2 Hz 3 V/m, 2 GHz ... 2.7 GHz 1 V/m
Safety related data
proportion of dangerous failures
● with low demand rate according to SN 31920 50 %
● with high demand rate according to SN 31920 75 %
B10 value with high demand rate according to SN 31920 1 000 000
failure rate [FIT] with low demand rate according to SN 31920 100 FIT
IEC 61508
T1 value for proof test interval or service life according to IEC 61508 20 a
Electrical Safety
protection class IP on the front according to IEC 60529 IP20
touch protection on the front according to IEC 60529 finger-safe
Main circuit
number of poles for main current circuit 3
design of the switching contact solid-state
adjustable current response value current of the current-dependent overload release 0.3 ... 3 A
type of the motor protection solid-state
operating voltage rated value 200 ... 400 V
operating frequency 1 rated value 50 Hz
operating frequency 2 rated value 60 Hz
relative positive tolerance of the operating frequency 10 %
relative negative tolerance of the operating frequency 10 %
operating range relative to the operating voltage at AC at 50 Hz 200 ... 440 V
operational current
● at AC-3 at 400 V rated value 3 A
operating power at AC-3 at 400 V rated value 1.1 kW
operating power for 3-phase motors at 400 V at 50 Hz 0.1 ... 1.1 kW
Inputs/ Outputs
product function
● digital inputs parameterizable Yes
● digital outputs parameterizable No
number of digital inputs 2
number of sockets
● for digital output signals 0
● for digital input signals 0
Supply voltage
type of voltage of the supply voltage DC
supply voltage 1 at DC 24 ... 24 V
supply voltage 1 at DC rated value
● minimum permissible 20.4 V
● maximum permissible 28.8 V
Control circuit/ Control
type of voltage of the control supply voltage DC
control supply voltage at DC rated value 20.4 ... 28.8 V
control supply voltage 1 at DC rated value 20.4 ... 28.8 V
control supply voltage 1 at DC 24 ... 24 V
Installation/ mounting/ dimensions
mounting position vertical, horizontal
fastening method pluggable on terminal module
height 290 mm
width 65 mm
depth 150 mm
Ambient conditions
installation altitude at height above sea level maximum 2 000 m
ambient temperature
● during operation 0 ... 60 °C
● during storage -40 ... +70 °C
● during transport -40 ... +70 °C
relative humidity during operation 5 ... 95 %
Communication/ Protocol
protocol is supported
● PROFIBUS DP protocol Yes
● PROFINET protocol Yes
design of the interface PROFINET protocol Yes
product function bus communication Yes
protocol is supported AS-Interface protocol No
product function
● supports PROFIenergy measured values No Yes
● supports PROFIenergy shutdown No Yes
address space memory of address range
● of the inputs 2 byte
● of the outputs 2 byte
type of electrical connection
● of the communication interface via backplane bus
● for communication transmission via backplane bus
Connections/ Terminals
type of electrical connection for main current circuit screw-type terminals
type of electrical connection
● 1 for digital input signals using control module
● 2 for digital input signals using control module
type of electrical connection
● at the manufacturer-specific device interface plug
● for main energy infeed screw-type terminals
● for load-side outgoing feeder Screw-type terminals
● for main energy transmission via energy bus
● for supply voltage line-side via backplane bus
● for supply voltage transmission via backplane bus
UL/CSA ratings
operating voltage at AC at 60 Hz according to CSA and UL rated value 480 V
Approvals Certificates
General Product Approval
UK Declaration of Conformity UK Declaration of Conformity
Yes Yes
EU declaration of conformity EU declaration of conformity Yes Yes
Confirmation Yes Yes
UL UL
Yes Yes
EAC EAC
Yes Yes
EMV
CCC CCC
Yes Yes
RCM RCM
Yes Yes
Test Certificates
Type Test Certificates/Test Report Yes Yes
other
Confirmation Yes Yes
Environment
Environmental Confirmations Yes Yes
Further information
Information on the packaging
Information- and Downloadcenter (Catalogs, Brochures,…)
Industry Mall (Online ordering system)
Cax online generator
Service&Support (Manuals, Certificates, Characteristics, FAQs,...)
Image database (product images, 2D dimension drawings, 3D models, device circuit diagrams, EPLAN macros, ...)
3RK1301-0AB20-0AA4 3RK1301-0AB20-0AB4
3RK1301-0AB20-0AA4 3RK1301-0AB20-0AB4
3RK1301-0AB20-0AA4 3RK1301-0AB20-0AB4
last modified: 3/11/2024
Date
11/9/2024
Subject to change without notice
© Copyright Siemens 2024