Article number 3RK1901-1NR22 3RK1901-2NR22
AS-Interface M12 branch U_ASI and Uaux, 2 m cable with M12 cable socket angled IP67/68/69K, max. 4 A AS-Interface M12 branch U_ASI and Uaux, 2 m cable with M12 cable socket angled IP67/68/69K, max. 4 A
General technical data
Type of device AS-Interface accessories AS-Interface accessories
design of the product AS-i M12 feeder, AS-i with Uaux, 2 m cable
Function AS-i flat cable transition to M12 AS-i flat cable transition to M12
operating voltage according to AS-Interface spezification V 26.5 ... 31.6 26.5 ... 31.6
operational current rated value A 3
Note cable must not end in the feeder cable must not end in the feeder
Connections/ Terminals
type of electrical connection insulation piercing method for AS-Interface flat cable insulation piercing method for AS-Interface flat cable
AS interface
● Connection M12 cable box 2 m
Inputs
Inputs socket assignment 1 = AS-i "+" 2 = Uaux "-" 3=AS-i "-" 4 = Uaux "+" 1 = ASI + 2 = AUX - 3=ASI - 4 = AUX +
Mechanical data
Type of mounting screw fixing screw fixing
tightening torque of fixing screw N·m 1.65 ... 1.65
Contacts Load rating max A 4 4
Ambient conditions
ambient temperature °C -25 ... +75 -25 ... +75
ambient temperature during storage °C -25 ... +85 -25 ... +85
degree of protection IP67/68/69K IP67/68/69K
Certificates/ approvals
General Product Approval
EU declaration of conformity EU declaration of conformity Yes Yes
Confirmation Yes Yes
UK Declaration of Conformity UK Declaration of Conformity
Yes Yes
UL UL
Yes Yes
EAC EAC
Yes Yes
EMV
RCM RCM
Yes Yes
Marine / Shipping
PRS (Polski Register of Shipping) PRS (Polski Register of Shipping) Yes Yes
other
Confirmation Yes Yes
Further information
Information on the packaging
Information- and Downloadcenter (Catalogs, Brochures,…)
Industry Mall (Online ordering system)
Cax online generator
Service&Support (Manuals, Certificates, Characteristics, FAQs,...)
Image database (product images, 2D dimension drawings, 3D models, device circuit diagrams, EPLAN macros, ...)
3RK1901-1NR22 3RK1901-2NR22
3RK1901-1NR22 3RK1901-2NR22
3RK1901-1NR22 3RK1901-2NR22
last modified: 1/18/2021
Date
2/27/2024
Subject to change without notice
© Copyright Siemens 2024