Article number | 3RT1036-1BB40 | 3RT2036-1KB40 | |
Power contactor, AC-3 50 A, 22 kW / 400 V 24 V DC, 3-pole, Size S2, screw terminal ! Phased-out product! Successor is SIRIUS 3RT2 Preferred successor type is >>3RT2036-1KB40<< | power contactor, AC-3e/AC-3, 51 A, 22 kW / 400 V, 3-pole, 24 V DC, 0.8-1.2* Us, with integrated varistor, auxiliary contacts: 1 NO + 1 NC, screw terminal, size: S2, suitable for PLC outputs | ||
product brand name | SIRIUS | ||
product designation | power contactor | Coupling contactor | |
product type designation | 3RT2 | ||
General technical data | |||
size of contactor | S2 | ||
product extension | |||
● function module for communication | No | ||
● auxiliary switch | Yes | ||
power loss [W] for rated value of the current | |||
● at AC in hot operating state | 12 W | ||
● at AC in hot operating state per pole | 4 W | ||
● without load current share typical | 1 W | ||
type of calculation of power loss depending on pole | quadratic | ||
insulation voltage | |||
● rated value | 690 V | ||
● of main circuit with degree of pollution 3 rated value | 690 V | ||
● of auxiliary circuit with degree of pollution 3 rated value | 690 V | ||
degree of pollution | 3 | ||
surge voltage resistance rated value | 6 kV | ||
maximum permissible voltage for protective separation between coil and main contacts according to EN 60947-1 | 400 V | ||
protection class IP | |||
● on the front | IP20 | ||
● of the terminal | IP00 | ||
shock resistance at rectangular impulse | |||
● at DC | 10g / 5 ms, 5g / 10 ms | 7.7g / 5 ms, 4.5g / 10 ms | |
shock resistance with sine pulse | |||
● at DC | 15g / 5 ms, 8g / 10 ms | 12g / 5 ms, 7g / 10 ms | |
mechanical service life (operating cycles) | |||
● of contactor typical | 10 000 000 | ||
● of the contactor with added electronically optimized auxiliary switch block typical | 5 000 000 | ||
● of the contactor with added auxiliary switch block typical | 10 000 000 | ||
reference code according to IEC 81346-2 | Q | ||
Substance Prohibitance (Date) | 05/01/2012 | 10/01/2014 | |
SVHC substance name |
Lead - 7439-92-1
Lead monoxide (lead oxide) - 1317-36-8
|
||
Ambient conditions | |||
installation altitude at height above sea level maximum | 2 000 m | ||
ambient temperature | |||
● during operation | -25 ... +60 °C | ||
● during storage | -55 ... +80 °C | ||
relative humidity minimum | 10 % | ||
relative humidity at 55 °C according to IEC 60068-2-30 maximum | 95 % | ||
Environmental footprint | |||
Environmental Product Declaration(EPD) | Yes | ||
Global Warming Potential [CO2 eq] total | 107 kg | ||
Global Warming Potential [CO2 eq] during manufacturing | 5.88 kg | ||
Global Warming Potential [CO2 eq] during operation | 102 kg | ||
Global Warming Potential [CO2 eq] after end of life | -0.988 kg | ||
Main circuit | |||
number of poles for main current circuit | 3 | ||
number of NO contacts for main contacts | 3 | ||
number of NC contacts for main contacts | 0 | ||
operating voltage | |||
● at AC-3 rated value maximum | 690 V | ||
● at AC-3e rated value maximum | 690 V | ||
operational current | |||
● at AC-1 at 400 V at ambient temperature 40 °C rated value | 60 A | 70 A | |
● at AC-1 | |||
— up to 690 V at ambient temperature 40 °C rated value | 60 A | 70 A | |
— up to 690 V at ambient temperature 60 °C rated value | 55 A | 60 A | |
● at AC-3 | |||
— at 400 V rated value | 50 A | 51 A | |
— at 500 V rated value | 51 A | ||
— at 690 V rated value | 24 A | ||
● at AC-3e | |||
— at 400 V rated value | 51 A | ||
— at 500 V rated value | 51 A | ||
— at 690 V rated value | 24 A | ||
● at AC-4 at 400 V rated value | 41 A | ||
connectable conductor cross-section in main circuit at AC-1 | |||
● at 60 °C minimum permissible | 16 mm² | ||
● at 40 °C minimum permissible | 16 mm² | ||
operational current for approx. 200000 operating cycles at AC-4 | |||
● at 400 V rated value | 24 A | ||
● at 690 V rated value | 12.6 A | 20 A | |
operating power | |||
● at AC-1 | |||
— at 230 V rated value | 26 kW | ||
— at 230 V at 60 °C rated value | 22 kW | ||
— at 400 V rated value | 38 kW | 46 kW | |
— at 400 V at 60 °C rated value | 39 kW | ||
— at 690 V rated value | 66 kW | 79 kW | |
— at 690 V at 60 °C rated value | 66 kW | 68 kW | |
● at AC-2 at 400 V rated value | 22 kW | ||
● at AC-3 | |||
— at 230 V rated value | 15 kW | ||
— at 400 V rated value | 22 kW | ||
— at 500 V rated value | 30 kW | ||
— at 690 V rated value | 22 kW | ||
● at AC-3e | |||
— at 230 V rated value | 15 kW | ||
— at 400 V rated value | 22 kW | ||
— at 690 V rated value | 22 kW | ||
operating power for approx. 200000 operating cycles at AC-4 | |||
● at 400 V rated value | 12.6 kW | ||
● at 690 V rated value | 11.4 kW | 18.2 kW | |
thermal short-time current limited to 10 s | 400 A | ||
no-load switching frequency | |||
● at DC | 1 500 1/h | ||
operating frequency | |||
● at AC-1 maximum | 1 000 1/h | ||
● at AC-2 maximum | 400 1/h | 600 1/h | |
● at AC-3 maximum | 800 1/h | ||
● at AC-3e maximum | 800 1/h | ||
● at AC-4 maximum | 300 1/h | 250 1/h | |
Control circuit/ Control | |||
type of voltage of the control supply voltage | DC | ||
control supply voltage at DC rated value | |||
● | 24 V | ||
operating range factor control supply voltage rated value of magnet coil at DC | |||
● initial value | 0.8 | ||
● full-scale value | 1.1 | 1.2 | |
design of the surge suppressor | with varistor | ||
closing power of magnet coil at DC | 13.3 W | 21.5 W | |
holding power of magnet coil at DC | 13.3 W | 1 W | |
closing delay | |||
● at DC | 60 ... 100 ms | 35 ... 80 ms | |
opening delay | |||
● at DC | 20 ... 25 ms | 30 ... 55 ms | |
arcing time | 10 ... 15 ms | 10 ... 20 ms | |
control version of the switch operating mechanism | Standard A1 - A2 | ||
Auxiliary circuit | |||
number of NC contacts for auxiliary contacts instantaneous contact | 0 | 1 | |
number of NO contacts for auxiliary contacts instantaneous contact | 0 | 1 | |
operational current at AC-12 maximum | 10 A | ||
operational current at AC-15 | |||
● at 230 V rated value | 6 A | 10 A | |
● at 400 V rated value | 3 A | ||
● at 500 V rated value | 2 A | ||
● at 690 V rated value | 1 A | ||
operational current at DC-12 | |||
● at 24 V rated value | 10 A | ||
● at 48 V rated value | 6 A | ||
● at 60 V rated value | 6 A | ||
● at 110 V rated value | 3 A | ||
● at 125 V rated value | 2 A | ||
● at 220 V rated value | 1 A | ||
● at 600 V rated value | 0.15 A | ||
operational current at DC-13 | |||
● at 24 V rated value | 10 A | ||
● at 48 V rated value | 2 A | ||
● at 60 V rated value | 2 A | ||
● at 110 V rated value | 1 A | ||
● at 125 V rated value | 0.9 A | ||
● at 220 V rated value | 0.3 A | ||
● at 600 V rated value | 0.1 A | ||
contact reliability of auxiliary contacts | 1 faulty switching per 100 million (17 V, 1 mA) | ||
UL/CSA ratings | |||
full-load current (FLA) for 3-phase AC motor | |||
● at 480 V rated value | 52 A | ||
● at 600 V rated value | 52 A | ||
yielded mechanical performance [hp] | |||
● for single-phase AC motor | |||
— at 110/120 V rated value | 3 hp | ||
— at 230 V rated value | 10 hp | ||
● for 3-phase AC motor | |||
— at 200/208 V rated value | 15 hp | ||
— at 220/230 V rated value | 15 hp | ||
— at 460/480 V rated value | 40 hp | ||
— at 575/600 V rated value | 50 hp | ||
contact rating of auxiliary contacts according to UL | A600 / Q600 | A600 / P600 | |
Short-circuit protection | |||
design of the fuse link | |||
● for short-circuit protection of the main circuit | |||
— with type of coordination 1 required | fuse gL/gG: 160 A | gG: 160 A (690 V, 100 kA), aM: 80 A (690 V, 100 kA), BS88: 125 A (415 V, 80 kA) | |
— with type of assignment 2 required | fuse gL/gG: 80 A | gG: 80A (690V,100kA), aM: 50A (690V,100kA), BS88: 63A (415V,80kA) | |
● for short-circuit protection of the auxiliary switch required | fuse gL/gG: 10 A | gG: 10 A (500 V, 1 kA) | |
Installation/ mounting/ dimensions | |||
mounting position | +/-180° rotation possible on vertical mounting surface; can be tilted forward and backward by +/- 22.5° on vertical mounting surface | ||
fastening method | screw and snap-on mounting onto 35 mm DIN rail according to DIN EN 50022 | screw and snap-on mounting onto 35 mm DIN rail according to DIN EN 60715 | |
height | 112 mm | 114 mm | |
width | 55 mm | ||
depth | 130 mm | ||
required spacing | |||
● with side-by-side mounting | |||
— forwards | 10 mm | ||
— upwards | 10 mm | ||
— downwards | 10 mm | ||
— at the side | 0 mm | ||
● for grounded parts | |||
— forwards | 10 mm | ||
— upwards | 10 mm | ||
— at the side | 6 mm | ||
— downwards | 10 mm | ||
● for live parts | |||
— forwards | 10 mm | ||
— upwards | 10 mm | ||
— downwards | 10 mm | ||
— at the side | 6 mm | ||
Connections/ Terminals | |||
type of electrical connection | |||
● for main current circuit | screw-type terminals | ||
● for auxiliary and control circuit | screw-type terminals | ||
● at contactor for auxiliary contacts | Screw-type terminals | ||
● of magnet coil | Screw-type terminals | ||
type of connectable conductor cross-sections for main contacts | |||
● solid | 2x (0.75 ... 16 mm²) | ||
● stranded | 2x (0.75 ... 25 mm²) | ||
● solid or stranded | 2x (0.75 ... 16 mm²) | 2x (1 ... 35 mm²), 1x (1 ... 50 mm²) | |
● finely stranded with core end processing | 2x (0.75 ... 16 mm²) | 2x (1 ... 25 mm²), 1x (1 ... 35 mm²) | |
● finely stranded without core end processing | 2x (0.75 ... 16 mm²) | ||
connectable conductor cross-section for main contacts | |||
● solid or stranded | 1 ... 50 mm² | ||
● finely stranded with core end processing | 1 ... 35 mm² | ||
connectable conductor cross-section for auxiliary contacts | |||
● solid or stranded | 0.5 ... 2.5 mm² | ||
● finely stranded with core end processing | 0.5 ... 2.5 mm² | ||
type of connectable conductor cross-sections | |||
● for auxiliary contacts | |||
— solid | 2x (0.5 ... 1.5 mm²), 2x (0.75 ... 2.5 mm²), max. 2x (0.75 ... 4 mm²) | ||
— solid or stranded | 2x (0.5 ... 1.5 mm²), 2x (0.75 ... 2.5 mm²) | ||
— finely stranded with core end processing | 2x (0.5 ... 1.5 mm²), 2x (0.75 ... 2.5 mm²) | ||
● for AWG cables for auxiliary contacts | 2x (20 ... 16), 2x (18 ... 14), 1x 12 | 2x (20 ... 16), 2x (18 ... 14) | |
AWG number as coded connectable conductor cross section | |||
● for main contacts | 18 ... 1 | ||
● for auxiliary contacts | 20 ... 14 | ||
Safety related data | |||
product function | |||
● mirror contact according to IEC 60947-4-1 | Yes | ||
● positively driven operation according to IEC 60947-5-1 | No | ||
● suitable for safety function | Yes | ||
suitability for use | |||
● safety-related switching on | No | ||
● safety-related switching OFF | Yes | ||
service life maximum | 20 a | ||
test wear-related service life necessary | Yes | ||
proportion of dangerous failures | |||
● with low demand rate according to SN 31920 | 40 % | ||
● with high demand rate according to SN 31920 | 73 % | ||
B10 value with high demand rate according to SN 31920 | 1 000 000 | ||
failure rate [FIT] with low demand rate according to SN 31920 | 100 FIT | ||
ISO 13849 | |||
device type according to ISO 13849-1 | 3 | ||
overdimensioning according to ISO 13849-2 necessary | Yes | ||
IEC 61508 | |||
safety device type according to IEC 61508-2 | Type A | ||
T1 value | |||
● for proof test interval or service life according to IEC 61508 | 20 a | ||
Electrical Safety | |||
protection class IP on the front according to IEC 60529 | IP20 | ||
touch protection on the front according to IEC 60529 | finger-safe, for vertical contact from the front | ||
Approvals Certificates | |||
General Product Approval | |||
UK Declaration of Conformity |
![]() |
Yes | Yes |
EU declaration of conformity |
![]() |
Yes | Yes |
CCC |
![]() |
Yes | Yes |
Confirmation | Yes | Yes | |
UL |
![]() |
Yes | Yes |
EAC |
![]() |
Yes | Yes |
EMV | |||
RCM |
![]() |
Yes | Yes |
Test Certificates | |||
Special Test Certificate | Yes | Yes | |
Miscellaneous | Yes | Yes | |
Type Test Certificates/Test Report | Yes | Yes | |
Miscellaneous | Yes | Yes | |
Marine / Shipping | |||
ABS (American Bureau of Shipping) |
![]() |
Yes | Yes |
other | |||
Confirmation | Yes | Yes | |
Railway | |||
Special Test Certificate | Yes | Yes | |
Environment | |||
Environmental Confirmations | Yes | Yes | |
Further information | |||
Information on the packaging
|
|||
Information- and Downloadcenter (Catalogs, Brochures,…)
|
|||
Industry Mall (Online ordering system)
|
|||
Cax online generator
|
|||
Service&Support (Manuals, Certificates, Characteristics, FAQs,...)
|
|||
Image database (product images, 2D dimension drawings, 3D models, device circuit diagrams, EPLAN macros, ...)
|
|||
Characteristic: Tripping characteristics, I²t, Let-through current
|
|||
Further characteristics (e.g. electrical endurance, switching frequency)
|
|||
|
|
||
|
|
||
|
|
||
last modified: | 7/19/2024 | ||
Date 7/20/2024 |
Subject to change without notice © Copyright Siemens 2024 |