Article number 3RU2116-1FJ0 3RU2116-1FB0
Overload relay 3.5...5.0 A Thermal For motor protection Size S00, Class 10 Contactor mounting Main circuit: Ring cable lug Auxiliary circuit: ring cable lug Manual-Automatic-Reset Overload relay 3.5...5.0 A Thermal For motor protection Size S00, Class 10 Contactor mounting Main circuit: Screw Auxiliary circuit: Screw Manual-Automatic-Reset
product brand name SIRIUS
product designation thermal overload relay
product type designation 3RU2
General technical data
size of overload relay S00
size of contactor can be combined company-specific S00
power loss [W] for rated value of the current at AC in hot operating state 6.6 W
● per pole 2.2 W
insulation voltage with degree of pollution 3 at AC rated value 690 V
surge voltage resistance rated value 6 kV
maximum permissible voltage for protective separation
● in networks with ungrounded star point between auxiliary and auxiliary circuit 440 V
● in networks with grounded star point between auxiliary and auxiliary circuit 440 V
● in networks with ungrounded star point between main and auxiliary circuit 440 V
● in networks with grounded star point between main and auxiliary circuit 440 V
shock resistance according to IEC 60068-2-27 8g / 11 ms
reference code according to IEC 81346-2 F
Substance Prohibitance (Date) 10/01/2009
SVHC substance name
Lead - 7439-92-1
Weight 0.14 kg 0.158 kg
Ambient conditions
installation altitude at height above sea level maximum 2 000 m
ambient temperature
● during operation -40 ... +70 °C
● during storage -55 ... +80 °C
● during transport -55 ... +80 °C
temperature compensation -40 ... +60 °C
relative humidity during operation 10 ... 95 %
Environmental footprint
Global Warming Potential [CO2 eq] total 39.9 kg
Global Warming Potential [CO2 eq] during manufacturing 0.921 kg
global warming potential [CO2 eq] during sales 0.039 kg
Global Warming Potential [CO2 eq] during operation 39 kg
Global Warming Potential [CO2 eq] after end of life -0.015 kg
Main circuit
number of poles for main current circuit 3
adjustable current response value current of the current-dependent overload release 3.5 ... 5 A
operating voltage
● rated value 690 V
● at AC-3e rated value maximum 690 V
operating frequency rated value 50 ... 60 Hz
operational current rated value 5 A
operational current at AC-3e at 400 V rated value 5 A
operating power
● at AC-3
— at 400 V rated value 1.5 kW
— at 500 V rated value 2.2 kW
— at 690 V rated value 4 kW
● at AC-3e
— at 400 V rated value 1.5 kW
— at 500 V rated value 2.2 kW
— at 690 V rated value 4 kW
Auxiliary circuit
design of the auxiliary switch integrated
number of NC contacts for auxiliary contacts 1
● note for contactor disconnection
number of NO contacts for auxiliary contacts 1
● note for message "Tripped"
number of CO contacts for auxiliary contacts 0
operational current of auxiliary contacts at AC-15
● at 24 V 3 A
● at 110 V 3 A
● at 120 V 3 A
● at 125 V 3 A
● at 230 V 2 A
● at 400 V 1 A
● at 690 V 0.75 A
operational current of auxiliary contacts at DC-13
● at 24 V 2 A
● at 60 V 0.3 A
● at 110 V 0.22 A
● at 125 V 0.22 A
● at 220 V 0.11 A
contact rating of auxiliary contacts according to UL B600 / R300
Protective and monitoring functions
trip class CLASS 10
design of the overload release thermal
UL/CSA ratings
full-load current (FLA) for 3-phase AC motor
● at 480 V rated value 5 A
● at 600 V rated value 5 A
Short-circuit protection
design of the fuse link
● for short-circuit protection of the auxiliary switch required fuse gG: 6 A, quick: 10 A
Installation/ mounting/ dimensions
mounting position any
fastening method Contactor mounting
height 76 mm
width 45 mm
depth 70 mm
Connections/ Terminals
product component removable terminal for auxiliary and control circuit No
type of electrical connection
● for main current circuit Ring cable lug connection screw-type terminals
● for auxiliary and control circuit ring terminal lug connection screw-type terminals
arrangement of electrical connectors for main current circuit Top and bottom
type of connectable conductor cross-sections
● for main contacts
— solid or stranded 2x (0,5 ... 1,5 mm²), 2x (0,75 ... 2,5 mm²), 2x 4 mm²
— finely stranded with core end processing 2x (0.5 ... 1.5 mm²), 2x (0.75 ... 2.5 mm²)
● for AWG cables for main contacts 2x (20 ... 16), 2x (18 ... 14), 2x 12
type of connectable conductor cross-sections
● for auxiliary contacts
— solid or stranded 2x (0.5 ... 1.5 mm²), 2x (0.75 ... 2.5 mm²)
— finely stranded with core end processing 2x (0.5 ... 1.5 mm²), 2x (0.75 ... 2.5 mm²)
● for AWG cables for auxiliary contacts 2x (20 ... 16), 2x (18 ... 14)
tightening torque
● for main contacts for ring cable lug 1.2 ... 0.8 N·m
● for auxiliary contacts for ring cable lug 0.8 ... 1.2 N·m
outer diameter of the usable ring cable lug maximum 7.5 m
tightening torque
● for main contacts with screw-type terminals 0.8 ... 1.2 N·m
● for auxiliary contacts with screw-type terminals 0.8 ... 1.2 N·m
design of screwdriver shaft Diameter 5 ... 6 mm
size of the screwdriver tip Pozidriv PZ 2
design of the thread of the connection screw
● for main contacts M3
● of the auxiliary and control contacts M3
Safety related data
failure rate [FIT] with low demand rate according to SN 31920 50 FIT
MTTF with high demand rate 2 280 a
IEC 61508
T1 value
● for proof test interval or service life according to IEC 61508 20 a
Electrical Safety
protection class IP on the front according to IEC 60529 IP00 IP20
touch protection on the front according to IEC 60529 finger-safe, for vertical contact from the front
Display
display version for switching status Slide switch
Approvals Certificates
General Product Approval
Confirmation Yes Yes
UK Declaration of Conformity UK Declaration of Conformity
Yes Yes
EU declaration of conformity EU declaration of conformity Yes Yes
UL UL
Yes Yes
EAC EAC
Yes Yes
For use in hazardous locations
IECEx IECEx
Yes Yes
ATEX ATEX Yes Yes
Test Certificates
Type Test Certificates/Test Report Yes Yes
Special Test Certificate Yes Yes
Marine / Shipping
ABS (American Bureau of Shipping) ABS (American Bureau of Shipping)
Yes Yes
BV (Bureau Veritas) BV (Bureau Veritas) Yes Yes
DNV (Det Norske Veritas) DNV (Det Norske Veritas) Yes Yes
LR (Lloyds Register) LR (Lloyds Register) 
Yes Yes
PRS (Polski Register of Shipping) PRS (Polski Register of Shipping) Yes Yes
RINA (Registro Italiano Navale) RINA (Registro Italiano Navale) Yes Yes
RMRS (Russian Maritime Register) RMRS (Russian Maritime Register) Yes Yes
other
Confirmation Yes Yes
Railway
Special Test Certificate Yes Yes
Environment
Environmental Confirmations Yes Yes
Further information
Information on the packaging
Information- and Downloadcenter (Catalogs, Brochures,…)
Industry Mall (Online ordering system)
Cax online generator
Service&Support (Manuals, Certificates, Characteristics, FAQs,...)
Image database (product images, 2D dimension drawings, 3D models, device circuit diagrams, EPLAN macros, ...)
Characteristic: Tripping characteristics, I²t, Let-through current
Further characteristics (e.g. electrical endurance, switching frequency)
3RU2116-1FJ0 3RU2116-1FB0
3RU2116-1FJ0 3RU2116-1FB0
3RU2116-1FJ0 3RU2116-1FB0
last modified: 11/9/2024
Date
11/10/2024
Subject to change without notice
© Copyright Siemens 2024