Article number | 3RV2021-4EA40 | 3RV2021-4EA10 | |
|
|
||
Circuit breaker size S0 for motor protection, CLASS 10 A-release 27...32 A N-release 400 A ring cable lug connection Standard switching capacity | Circuit breaker size S0 for motor protection, CLASS 10 A-release 27...32 A N-release 400 A screw terminal Standard switching capacity | ||
product brand name | SIRIUS | ||
product designation | Circuit breaker | ||
design of the product | For motor protection | ||
product type designation | 3RV2 | ||
General technical data | |||
size of the circuit-breaker | S0 | ||
size of contactor can be combined company-specific | S00, S0 | ||
product extension auxiliary switch | Yes | ||
power loss [W] for rated value of the current | |||
● at AC in hot operating state | 13.25 W | ||
● at AC in hot operating state per pole | 4.4 W | ||
insulation voltage with degree of pollution 3 at AC rated value | 690 V | ||
surge voltage resistance rated value | 6 kV | ||
shock resistance according to IEC 60068-2-27 | 25g / 11 ms | ||
mechanical service life (operating cycles) | |||
● of the main contacts typical | 100 000 | ||
● of auxiliary contacts typical | 100 000 | ||
electrical endurance (operating cycles) typical | 100 000 | ||
reference code according to IEC 81346-2 | Q | ||
Substance Prohibitance (Date) | 10/01/2009 | ||
SVHC substance name |
Lead - 7439-92-1
|
||
Weight | 0.368 kg | 0.379 kg | |
Ambient conditions | |||
installation altitude at height above sea level maximum | 2 000 m | ||
ambient temperature | |||
● during operation | -20 ... +60 °C | ||
● during storage | -50 ... +80 °C | ||
● during transport | -50 ... +80 °C | ||
relative humidity during operation | 10 ... 95 % | ||
Environmental footprint | |||
Global Warming Potential [CO2 eq] total | 75.078 kg | ||
Global Warming Potential [CO2 eq] during manufacturing | 2.68 kg | ||
global warming potential [CO2 eq] during sales | 0.143 kg | ||
Global Warming Potential [CO2 eq] during operation | 72.7 kg | ||
Global Warming Potential [CO2 eq] after end of life | -0.445 kg | ||
Siemens Eco Profile (SEP) | Siemens EcoTech | ||
Main circuit | |||
number of poles for main current circuit | 3 | ||
adjustable current response value current of the current-dependent overload release | 27 ... 32 A | ||
operating voltage | |||
● rated value | 20 ... 690 V | ||
● at AC-3 rated value maximum | 690 V | ||
● at AC-3e rated value maximum | 690 V | ||
operating frequency rated value | 50 ... 60 Hz | ||
operational current rated value | 32 A | ||
operational current | |||
● at AC-3 at 400 V rated value | 32 A | ||
● at AC-3e at 400 V rated value | 32 A | ||
operating power | |||
● at AC-3 | |||
— at 230 V rated value | 7.5 kW | ||
— at 400 V rated value | 15 kW | ||
— at 500 V rated value | 18.5 kW | ||
— at 690 V rated value | 30 kW | ||
● at AC-3e | |||
— at 230 V rated value | 7.5 kW | ||
— at 400 V rated value | 15 kW | ||
— at 500 V rated value | 18.5 kW | ||
— at 690 V rated value | 30 kW | ||
operating frequency | |||
● at AC-3 maximum | 15 1/h | ||
● at AC-3e maximum | 15 1/h | ||
Auxiliary circuit | |||
number of NC contacts for auxiliary contacts | 0 | ||
number of NO contacts for auxiliary contacts | 0 | ||
number of CO contacts for auxiliary contacts | 0 | ||
Protective and monitoring functions | |||
product function | |||
● ground fault detection | No | ||
● phase failure detection | Yes | ||
trip class | CLASS 10 | ||
design of the overload release | thermal | ||
maximum short-circuit current breaking capacity (Icu) | |||
● at AC at 240 V rated value | 100 kA | ||
● at AC at 400 V rated value | 55 kA | ||
● at AC at 500 V rated value | 10 kA | ||
● at AC at 690 V rated value | 4 kA | ||
operating short-circuit current breaking capacity (Ics) at AC | |||
● at 240 V rated value | 100 kA | ||
● at 400 V rated value | 25 kA | ||
● at 500 V rated value | 5 kA | ||
● at 690 V rated value | 2 kA | ||
response value current of instantaneous short-circuit trip unit | 400 A | ||
UL/CSA ratings | |||
full-load current (FLA) for 3-phase AC motor | |||
● at 480 V rated value | 32 A | ||
● at 600 V rated value | 32 A | ||
yielded mechanical performance [hp] | |||
● for single-phase AC motor | |||
— at 110/120 V rated value | 2 hp | ||
— at 230 V rated value | 5 hp | ||
● for 3-phase AC motor | |||
— at 200/208 V rated value | 7.5 hp | ||
— at 220/230 V rated value | 10 hp | ||
— at 460/480 V rated value | 20 hp | ||
Short-circuit protection | |||
product function short circuit protection | Yes | ||
design of the short-circuit trip | magnetic | ||
design of the fuse link for IT network for short-circuit protection of the main circuit | |||
● at 400 V | gL/gG 63 A | ||
● at 500 V | gL/gG 63 A | ||
● at 690 V | gL/gG 63 A | ||
Installation/ mounting/ dimensions | |||
mounting position | any | ||
fastening method | screw and snap-on mounting onto 35 mm DIN rail according to DIN EN 60715 | ||
height | 97 mm | ||
width | 45 mm | ||
depth | 97 mm | ||
required spacing | |||
● with side-by-side mounting at the side | 0 mm | ||
● for grounded parts at 400 V | |||
— downwards | 30 mm | ||
— upwards | 30 mm | ||
— at the side | 9 mm | ||
● for live parts at 400 V | |||
— downwards | 30 mm | ||
— upwards | 30 mm | ||
— at the side | 9 mm | ||
● for grounded parts at 500 V | |||
— downwards | 30 mm | ||
— upwards | 30 mm | ||
— at the side | 9 mm | ||
● for live parts at 500 V | |||
— downwards | 30 mm | ||
— upwards | 30 mm | ||
— at the side | 9 mm | ||
● for grounded parts at 690 V | |||
— downwards | 50 mm | ||
— upwards | 50 mm | ||
— backwards | 0 mm | ||
— at the side | 30 mm | ||
— forwards | 0 mm | ||
● for live parts at 690 V | |||
— downwards | 50 mm | ||
— upwards | 50 mm | ||
— backwards | 0 mm | ||
— at the side | 30 mm | ||
— forwards | 0 mm | ||
Connections/ Terminals | |||
type of electrical connection | |||
● for main current circuit | Ring cable lug connection | screw-type terminals | |
● for auxiliary and control circuit | ring terminal lug connection | ||
arrangement of electrical connectors for main current circuit | Top and bottom | ||
type of connectable conductor cross-sections | |||
● for main contacts | |||
— solid or stranded | 2x (1 ... 2.5 mm²), 2x (2.5 ... 10 mm²) | ||
— finely stranded with core end processing | 2x (1 ... 2.5 mm²), 2x (2.5 ... 6 mm²), 1x 10 mm² | ||
● for AWG cables for main contacts | 2x (16 ... 12), 2x (14 ... 8) | ||
tightening torque | |||
● for main contacts for ring cable lug | 2 ... 2.5 N·m | ||
● for auxiliary contacts for ring cable lug | 1.2 ... 0.8 N·m | ||
outer diameter of the usable ring cable lug maximum | 7.5 mm | ||
tightening torque | |||
● for main contacts with screw-type terminals | 2 ... 2.5 N·m | ||
design of screwdriver shaft | Diameter 5 to 6 mm | ||
size of the screwdriver tip | size 2 and Pozidriv 2 | Pozidriv size 2 | |
design of the thread of the connection screw | |||
● for main contacts | M4 | ||
● of the auxiliary and control contacts | M3 | ||
Safety related data | |||
product function suitable for safety function | Yes | ||
suitability for use | |||
● safety-related switching on | No | ||
● safety-related switching OFF | Yes | ||
service life maximum | 10 a | ||
test wear-related service life necessary | Yes | ||
proportion of dangerous failures | |||
● with low demand rate according to SN 31920 | 40 % | ||
● with high demand rate according to SN 31920 | 50 % | ||
B10 value with high demand rate according to SN 31920 | 5 000 | ||
failure rate [FIT] with low demand rate according to SN 31920 | 50 FIT | ||
ISO 13849 | |||
device type according to ISO 13849-1 | 3 | ||
overdimensioning according to ISO 13849-2 necessary | Yes | ||
IEC 61508 | |||
safety device type according to IEC 61508-2 | Type A | ||
T1 value | |||
● for proof test interval or service life according to IEC 61508 | 10 a | ||
Electrical Safety | |||
protection class IP on the front according to IEC 60529 | IP00 | IP20 | |
touch protection on the front according to IEC 60529 | finger-safe, for vertical contact from the front | ||
Display | |||
display version for switching status | Handle | ||
Approvals Certificates | |||
General Product Approval | |||
CCC | Yes | Yes | |
EU declaration of conformity | Yes | Yes | |
Confirmation | Yes | Yes | |
UK Declaration of Conformity | Yes | Yes | |
UL | Yes | Yes | |
KC | Yes | Yes | |
EAC | Yes | Yes | |
For use in hazardous locations | |||
IECEx | Yes | Yes | |
ATEX | Yes | Yes | |
Test Certificates | |||
Special Test Certificate | Yes | Yes | |
Type Test Certificates/Test Report | Yes | Yes | |
Marine / Shipping | |||
ABS (American Bureau of Shipping) | Yes | Yes | |
BV (Bureau Veritas) | Yes | Yes | |
DNV (Det Norske Veritas) | Yes | Yes | |
LR (Lloyds Register) | Yes | Yes | |
PRS (Polski Register of Shipping) | Yes | Yes | |
RINA (Registro Italiano Navale) | Yes | Yes | |
other | |||
Miscellaneous | Yes | Yes | |
Confirmation | Yes | Yes | |
Miscellaneous | Yes | Yes | |
Railway | |||
Special Test Certificate | Yes | Yes | |
Confirmation | Yes | Yes | |
Environment | |||
EPD Typ II/III (with life cylce assessment) | Yes | Yes | |
Siemens EcoTech Profile (SEP) | Yes | Yes | |
Environmental Confirmations | Yes | Yes | |
Further information | |||
Information on the packaging
|
|||
Information- and Downloadcenter (Catalogs, Brochures,…)
|
|||
Industry Mall (Online ordering system)
|
|||
Cax online generator
|
|||
Service&Support (Manuals, Certificates, Characteristics, FAQs,...)
|
|||
Image database (product images, 2D dimension drawings, 3D models, device circuit diagrams, EPLAN macros, ...)
|
|||
Characteristic: Tripping characteristics, I²t, Let-through current
|
|||
Further characteristics (e.g. electrical endurance, switching frequency)
|
|||
last modified: | 11/6/2024 | ||
Date 11/8/2024 |
Subject to change without notice © Copyright Siemens 2024 |