Article number | 3RV2902-4AP0 | 3RV2902-1AP0 | |
Undervoltage release 230 V AC/50 Hz, 240 V AC/60 Hz with ring cable lug connection for circuit breaker 3RV2 | Undervoltage release 230 V AC/50 Hz, 240 V AC/60 Hz with screw terminal for circuit breaker 3RV2 | ||
product brand name | SIRIUS | ||
product category | Auxiliary release | ||
product designation | undervoltage release | ||
suitability for use | motor circuit breaker | ||
General technical data | |||
certificate of suitability | CE / UL / CSA | ||
size of the circuit-breaker | S00, S0, S2, S3 | ||
closing active power at AC maximum | 13 W | ||
active power at AC in operation maximum | 2.4 W | ||
apparent power at AC in operation maximum | 7.2 VA | ||
insulation voltage | |||
● rated value | 690 V | ||
● with degree of pollution 3 at AC rated value | 690 V | ||
degree of pollution | 3 | ||
protection class IP on the front according to IEC 60529 | IP00 | IP20 | |
break time maximum | 20 ms | ||
reference code according to DIN 40719 extended according to IEC 204-2 according to IEC 750 | F | ||
reference code according to EN 61346-2 | F | ||
Substance Prohibitance (Date) | 05/01/2012 | ||
Weight | 0.18 kg | 0.134 kg | |
type of voltage of the control supply voltage | AC | ||
control supply voltage 1 at AC | |||
● at 50 Hz rated value | 230 V | ||
● at 60 Hz rated value | 240 V | ||
control supply voltage frequency 1 | 50 ... 60 Hz | ||
number of NC contacts for auxiliary contacts instantaneous contact | 0 | ||
number of NO contacts for auxiliary contacts | |||
● instantaneous contact | 0 | ||
● leading contact | 0 | ||
number of CO contacts of auxiliary contacts instantaneous contact | 0 | ||
Ambient conditions | |||
ambient temperature | |||
● during operation | -20 ... +60 °C | ||
● during storage | -50 ... +80 °C | ||
Electrical Safety | |||
protection class IP on the front according to IEC 60529 | IP00 | IP20 | |
touch protection on the front according to IEC 60529 | finger-safe, for vertical contact from the front | ||
Short-circuit protection | |||
design of short-circuit protection | fuse | ||
Installation/ mounting/ dimensions | |||
fastening method | snap-on mounting | ||
height | 90 mm | ||
width | 19 mm | ||
depth | 68 mm | ||
Connections/ Terminals | |||
type of electrical connection for auxiliary and control circuit | ring terminal lug connection | screw-type terminals | |
Approvals Certificates | |||
General Product Approval | |||
EU declaration of conformity | Yes | Yes | |
Further information | |||
Information on the packaging
|
|||
Information- and Downloadcenter (Catalogs, Brochures,…)
|
|||
Industry Mall (Online ordering system)
|
|||
Cax online generator
|
|||
Service&Support (Manuals, Certificates, Characteristics, FAQs,...)
|
|||
Image database (product images, 2D dimension drawings, 3D models, device circuit diagrams, EPLAN macros, ...)
|
|||
last modified: | 1/10/2024 | ||
Date 11/10/2024 |
Subject to change without notice © Copyright Siemens 2024 |