Article number 3RV2902-4DF0 3RV2902-1DF0
Shunt release 90-110 V AC, 50/60 Hz, 100% ON period 70-190 V AC, 50/60 Hz, 5 s ON period 70-190 V AC, 5 s ON period with ring cable lug connection for circuit breaker 3RV2 Shunt release 90-110 V AC, 50/60 Hz, 100% ON period 70-190 V AC, 50/60 Hz, 5 s ON period 70-190 V AC, 5 s ON period with screw terminal for circuit breaker 3RV2
product brand name SIRIUS
product category Auxiliary release
product designation shunt release
suitability for use motor circuit breaker
General technical data
certificate of suitability CE / UL / CSA
size of the circuit-breaker S00, S0, S2, S3
closing power at DC minimum 13 W
insulation voltage
● rated value 690 V
● with degree of pollution 3 at AC rated value 690 V
degree of pollution 3
protection class IP on the front according to IEC 60529 IP00 IP20
break time maximum 20 ms
reference code according to DIN 40719 extended according to IEC 204-2 according to IEC 750 F
reference code according to EN 61346-2 F
Substance Prohibitance (Date) 05/01/2012
Weight 133 g 0.138 kg
type of voltage of the control supply voltage AC
control supply voltage 1 at AC
● at 50 Hz 90 ... 110 V
● at 60 Hz 90 ... 110 V
control supply voltage frequency 1 50 ... 60 Hz
number of NC contacts for auxiliary contacts instantaneous contact 0
number of NO contacts for auxiliary contacts
● instantaneous contact 0
● leading contact 0
number of CO contacts of auxiliary contacts instantaneous contact 0
Ambient conditions
ambient temperature
● during operation -20 ... +60 °C
● during storage -50 ... +80 °C
Electrical Safety
protection class IP on the front according to IEC 60529 IP00 IP20
touch protection on the front according to IEC 60529 finger-safe, for vertical contact from the front
Short-circuit protection
design of short-circuit protection fuse
Installation/ mounting/ dimensions
fastening method snap-on mounting
height 90 mm
width 19 mm
depth 68 mm
Connections/ Terminals
type of electrical connection for auxiliary and control circuit ring terminal lug connection screw-type terminals
Approvals Certificates
General Product Approval
EU declaration of conformity EU declaration of conformity Yes Yes
UK Declaration of Conformity UK Declaration of Conformity
Yes Yes
CCC CCC
Yes Yes
Confirmation Yes Yes
VDE VDE
Yes Yes
Miscellaneous Yes Yes
EAC EAC
Yes Yes
Test Certificates
Type Test Certificates/Test Report Yes Yes
Marine / Shipping
DNV (Det Norske Veritas) DNV (Det Norske Veritas) Yes Yes
other
Miscellaneous Yes Yes
Confirmation Yes Yes
Environment
Environmental Confirmations Yes Yes
Environmental Confirmations Yes Yes
Further information
Information on the packaging
Information- and Downloadcenter (Catalogs, Brochures,…)
Industry Mall (Online ordering system)
Cax online generator
Service&Support (Manuals, Certificates, Characteristics, FAQs,...)
Image database (product images, 2D dimension drawings, 3D models, device circuit diagrams, EPLAN macros, ...)
3RV2902-4DF0 3RV2902-1DF0
3RV2902-4DF0 3RV2902-1DF0
3RV2902-4DF0 3RV2902-1DF0
last modified: 1/10/2024
Date
10/31/2024
Subject to change without notice
© Copyright Siemens 2024