Article number 3RV2926-0KA01 3RV2926-1K
door-coupling rotary operating mechanism IP64 for circuit breaker size S00...S3, black 330 mm shaft without support !!! product phase-out !!! successor type is 3RV2926-1K drilling pattern changes Door-coupling rotary operating mechanism For circuit breaker Size S00...S3, black 330 mm shaft
product brand name SIRIUS
product category Operating mechanisms
product designation door-coupling rotary operating mechanism
design of the product standard
suitability for use Circuit breaker S00, S0, S2, S3
General technical data
certificate of suitability CE / UL / CSA
size of the circuit-breaker S00, S0, S2, S3
product feature can be locked into OFF position Yes
operating frequency maximum 15 1/h
Substance Prohibitance (Date) 07/01/2006
Weight 0.193 kg 0.23 kg
control version of the switch operating mechanism long shaft
Ambient conditions
ambient temperature
● during operation -20 ... +70 °C
● during storage -50 ... +80 °C
Actuator
product feature interlock Yes
color of the actuating element black gray
Installation/ mounting/ dimensions
mounting position any
fastening method screw fixing
height 66 mm
width 66 mm
depth 50 mm
length 330 mm
diameter 22.5 mm
required spacing
● for grounded parts
— forwards 0 mm
— backwards 0 mm
— upwards 0 mm
— at the side 0 mm
— downwards 0 mm
Approvals Certificates
General Product Approval
CSA CSA
Yes Yes
EU declaration of conformity EU declaration of conformity Yes Yes
Confirmation Yes Yes
UK Declaration of Conformity UK Declaration of Conformity
Yes Yes
CCC CCC
Yes Yes
UL UL
Yes Yes
VDE VDE
Yes Yes
Miscellaneous Yes Yes
EAC EAC
Yes Yes
Test Certificates
Miscellaneous Yes Yes
Marine / Shipping
LR (Lloyds Register) LR (Lloyds Register) 
Yes Yes
other
Confirmation Yes Yes
Miscellaneous Yes Yes
Environment
Environmental Confirmations Yes Yes
Environmental Confirmations Yes Yes
Further information
Information on the packaging
Information- and Downloadcenter (Catalogs, Brochures,…)
Industry Mall (Online ordering system)
Cax online generator
Service&Support (Manuals, Certificates, Characteristics, FAQs,...)
Image database (product images, 2D dimension drawings, 3D models, device circuit diagrams, EPLAN macros, ...)
3RV2926-0KA01 3RV2926-1K
3RV2926-0KA01 3RV2926-1K
3RV2926-0KA01 3RV2926-1K
last modified: 1/10/2024
Date
11/3/2024
Subject to change without notice
© Copyright Siemens 2024