Article number 3RV2936-2C 3RV2936-3C
door-coupling rotary operating mechanism for circuit breaker size S2 handle EMERGENCY OFF new design !!! product phase-out !!! successor type is 3RV2936-3C drilling pattern changes door-coupling rotary operating mechanism for harsh conditions for circuit breaker size S2 handle EMERGENCY OFF
product brand name SIRIUS
product category Operating mechanisms
product designation door-coupling rotary operating mechanism for heavy-duty operating conditions
design of the product EMERGENCY OFF door-coupling rotary operating mechanism
suitability for use circuit-breakers S2
General technical data
certificate of suitability CE / UL / CSA
size of the circuit-breaker S2
product feature can be locked into OFF position Yes
operating frequency maximum 15 1/h
Substance Prohibitance (Date) 07/01/2006
Weight 1.344 kg 1.171 kg
Ambient conditions
ambient temperature
● during operation -20 ... +70 °C
● during storage -50 ... +80 °C
Actuator
product feature interlock Yes
color of the actuating element red / yellow
Installation/ mounting/ dimensions
mounting position any
fastening method screw fixing
height 75 mm
width 75 mm
depth 78 mm
length 300 mm
diameter 40 mm
required spacing
● for grounded parts
— forwards 0 mm
— backwards 0 mm
— upwards 0 mm
— at the side 0 mm
— downwards 0 mm
Approvals Certificates
General Product Approval
EU declaration of conformity EU declaration of conformity Yes Yes
UK Declaration of Conformity UK Declaration of Conformity
Yes Yes
Confirmation Yes Yes
UL UL
Yes Yes
EAC EAC
Yes Yes
Test Certificates
Type Test Certificates/Test Report Yes Yes
Marine / Shipping
ABS (American Bureau of Shipping) ABS (American Bureau of Shipping)
Yes Yes
BV (Bureau Veritas) BV (Bureau Veritas) Yes Yes
DNV (Det Norske Veritas) DNV (Det Norske Veritas) Yes Yes
other
Miscellaneous Yes Yes
Confirmation Yes Yes
Miscellaneous Miscellaneous
Yes Yes
Environment
EPD Typ II/III (with life cylce assessment) EPD Typ II/III (with life cylce assessment) Yes Yes
Environmental Confirmations Yes Yes
Further information
Information on the packaging
Information- and Downloadcenter (Catalogs, Brochures,…)
Industry Mall (Online ordering system)
Cax online generator
Service&Support (Manuals, Certificates, Characteristics, FAQs,...)
Image database (product images, 2D dimension drawings, 3D models, device circuit diagrams, EPLAN macros, ...)
3RV2936-2C 3RV2936-3C
3RV2936-2C 3RV2936-3C
3RV2936-2C 3RV2936-3C
last modified: 1/10/2024
Date
10/31/2024
Subject to change without notice
© Copyright Siemens 2024