Article number | 3RV2946-2B | 3RV2946-3B | |
door-coupling rotary operating mechanism for circuit breaker size S3 handle gray new design !!! product phase-out !!! successor type is 3RV2946-3B drilling pattern changes | Door-coupling rotary operating mechanism for harsh conditions For circuit breaker Size S3 Handle gray | ||
product brand name | SIRIUS | ||
product category | Operating mechanisms | ||
product designation | door-coupling rotary operating mechanism for heavy-duty operating conditions | ||
design of the product | standard | ||
suitability for use | circuit-breakers S3 | ||
General technical data | |||
certificate of suitability | CE / UL / CSA | ||
size of the circuit-breaker | S3 | ||
product feature can be locked into OFF position | Yes | ||
operating frequency maximum | 15 1/h | ||
Substance Prohibitance (Date) | 07/01/2006 | ||
Weight | 1.665 kg | 1.48 kg | |
Ambient conditions | |||
ambient temperature | |||
● during operation | -20 ... +70 °C | ||
● during storage | -50 ... +80 °C | ||
Actuator | |||
product feature interlock | Yes | ||
color of the actuating element | gray | ||
Installation/ mounting/ dimensions | |||
mounting position | any | ||
fastening method | screw fixing | ||
height | 75 mm | ||
width | 75 mm | ||
depth | 78 mm | ||
length | 300 mm | ||
diameter | 40 mm | ||
required spacing | |||
● for grounded parts | |||
— forwards | 0 mm | ||
— backwards | 0 mm | ||
— upwards | 0 mm | ||
— at the side | 0 mm | ||
— downwards | 0 mm | ||
Approvals Certificates | |||
General Product Approval | |||
UK Declaration of Conformity | Yes | Yes | |
EU declaration of conformity | Yes | Yes | |
Confirmation | Yes | Yes | |
UL | Yes | Yes | |
EAC | Yes | Yes | |
Test Certificates | |||
Type Test Certificates/Test Report | Yes | Yes | |
Marine / Shipping | |||
ABS (American Bureau of Shipping) | Yes | Yes | |
BV (Bureau Veritas) | Yes | Yes | |
DNV (Det Norske Veritas) | Yes | Yes | |
other | |||
Miscellaneous | Yes | Yes | |
Confirmation | Yes | Yes | |
Miscellaneous | Yes | Yes | |
Environment | |||
Environmental Confirmations | Yes | Yes | |
Further information | |||
Information on the packaging
|
|||
Information- and Downloadcenter (Catalogs, Brochures,…)
|
|||
Industry Mall (Online ordering system)
|
|||
Cax online generator
|
|||
Service&Support (Manuals, Certificates, Characteristics, FAQs,...)
|
|||
Image database (product images, 2D dimension drawings, 3D models, device circuit diagrams, EPLAN macros, ...)
|
|||
last modified: | 1/10/2024 | ||
Date 11/5/2024 |
Subject to change without notice © Copyright Siemens 2024 |