Article number 3SU1930-0GA80-0AA0 3SU1900-0GA10-0AA0
USB port, 22 mm, plastic with metal front ring, sand gray USB port, 22 mm, plastic, black
product brand name SIRIUS ACT
product designation USB port
design of the product USB 3.0
product type designation 3SU1
product line Plastic with metal front ring, matt, 22 mm Plastic, black, 22 mm
Actuator
outer diameter of the actuating element 29.45 mm
General technical data
protection class IP IP65
Substance Prohibitance (Date) 10/01/2014
Weight 30 g 27 g
Ambient conditions
ambient temperature
● during operation 70 ... -25 °C
● during storage and transport -40 ... +80 °C
Environmental footprint
Environmental Product Declaration(EPD) Yes
Global Warming Potential [CO2 eq] total 0.787 kg
Global Warming Potential [CO2 eq] during manufacturing 0.566 kg
Global Warming Potential [CO2 eq] during operation 0.235 kg
Global Warming Potential [CO2 eq] after end of life -0.015 kg
Installation/ mounting/ dimensions
shape of the installation opening round
mounting diameter 22.3 mm
mounting height 11.7 mm
installation width 29.45 mm
installation depth 28.35 mm
Accessories
material of accessory Metal Plastic
color of accessory sand gray black
Approvals Certificates
General Product Approval
EU declaration of conformity EU declaration of conformity Yes Yes
UK Declaration of Conformity UK Declaration of Conformity
Yes Yes
Confirmation Yes Yes
cURus cURus Yes Yes
EAC EAC
Yes Yes
Test Certificates
Type Test Certificates/Test Report Yes Yes
other
Confirmation Yes Yes
Environment
Environmental Confirmations Yes Yes
Further information
Information on the packaging
Information- and Downloadcenter (Catalogs, Brochures,…)
Industry Mall (Online ordering system)
Cax online generator
Service&Support (Manuals, Certificates, Characteristics, FAQs,...)
Image database (product images, 2D dimension drawings, 3D models, device circuit diagrams, EPLAN macros, ...)
3SU1930-0GA80-0AA0 3SU1900-0GA10-0AA0
3SU1930-0GA80-0AA0 3SU1900-0GA10-0AA0
3SU1930-0GA80-0AA0 3SU1900-0GA10-0AA0
last modified: 2/29/2024
Date
11/14/2024
Subject to change without notice
© Copyright Siemens 2024