Article number | 3UF7200-1AA00-0 | 3UF7200-1AA01-0 | |
Operator panel, installation in control cabinet door or front plate, can be plugged onto basic unit or extension modules, 10 LEDs for status display and 5 freely assignable keys for manual control, light gray | Operator panel titanium gray, installation in control cabinet door or front plate, can be plugged onto basic unit or extension modules, 10 LEDs for status display and 5 freely assignable keys for manual control | ||
product brand name | SIRIUS | ||
product designation | operator panels | ||
General technical data | |||
consumed active power | 0.1 W | ||
insulation voltage | |||
● rated value | 300 V | ||
surge voltage resistance rated value | 4 000 V | ||
protection class IP on the front | IP54 | ||
reference code according to IEC 81346-2 | A | ||
Substance Prohibitance (Date) | 07/01/2006 | ||
SVHC substance name |
Lead - 7439-92-1
Lead monoxide (lead oxide) - 1317-36-8
|
||
Electromagnetic compatibility | |||
EMC emitted interference according to IEC 60947-1 | class A | ||
EMC immunity according to IEC 60947-1 | corresponds to degree of severity 3 | ||
conducted interference | |||
● due to burst according to IEC 61000-4-4 | 1 kV | ||
● due to conductor-earth surge according to IEC 61000-4-5 | 2 kV | ||
● due to conductor-conductor surge according to IEC 61000-4-5 | 1 kV | ||
field-based interference according to IEC 61000-4-3 | 10 V/m | ||
Installation/ mounting/ dimensions | |||
mounting position | any | vertical | |
fastening method | front plate mounting | ||
height | 36 mm | ||
width | 96 mm | ||
depth | 44 mm | ||
Ambient conditions | |||
installation altitude at height above sea level | |||
● maximum | 4 000 m | ||
● 1 maximum | 2 000 m | ||
● 2 maximum | 3 000 m; max. +50 °C (no protective separation) | ||
● 3 maximum | 4 000 m; max. +40 °C (no protective separation) | ||
ambient temperature | |||
● during operation | -25 ... +60 °C | ||
● during storage | -40 ... +80 °C | ||
● during transport | -40 ... +80 °C | ||
environmental category | |||
● during operation according to IEC 60721 | 3K6 (no formation of ice, no condensation, relative humidity 10 ... 95%), 3C3 (no salt mist), 3S2 (sand must not get into the devices), 3M6 | ||
● during storage according to IEC 60721 | 1K6 (no condensation, relative humidity 10 ... 95%), 1C2 (no salt mist), 1S2 (sand must not get into the devices), 1M4 | ||
● during transport according to IEC 60721 | 2K2, 2C1, 2S1, 2M2 | ||
Approvals Certificates | |||
General Product Approval | |||
EU declaration of conformity |
![]() |
Yes | Yes |
UK Declaration of Conformity |
![]() |
Yes | Yes |
CCC |
![]() |
Yes | Yes |
Confirmation | Yes | Yes | |
UL |
![]() |
Yes | Yes |
EAC |
![]() |
Yes | Yes |
EMV | |||
RCM |
![]() |
Yes | Yes |
KC | Yes | Yes | |
Test Certificates | |||
Type Test Certificates/Test Report | Yes | Yes | |
Marine / Shipping | |||
ABS (American Bureau of Shipping) |
![]() |
Yes | Yes |
DNV (Det Norske Veritas) |
![]() |
Yes | Yes |
LR (Lloyds Register) |
![]() |
Yes | Yes |
RMRS (Russian Maritime Register) |
![]() |
Yes | Yes |
other | |||
Confirmation | Yes | Yes | |
Environment | |||
Environmental Confirmations | Yes | Yes | |
Industrial Communication | |||
PROFIBUS |
![]() |
Yes | Yes |
Further information | |||
Information on the packaging
|
|||
Information- and Downloadcenter (Catalogs, Brochures,…)
|
|||
Industry Mall (Online ordering system)
|
|||
Cax online generator
|
|||
Service&Support (Manuals, Certificates, Characteristics, FAQs,...)
|
|||
Image database (product images, 2D dimension drawings, 3D models, device circuit diagrams, EPLAN macros, ...)
|
|||
Test report No. A0258, protective separation
|
|||
|
|
||
|
|
||
|
|
||
last modified: | 3/11/2024 | ||
Date 3/23/2024 |
Subject to change without notice © Copyright Siemens 2024 |