Article number 3UG4511-1BN20 3UG5511-1BR20
!!! product phase-out !!! The preferred successor type is 3UG5511-1BR20 phase sequence monitoring 3x160-260 V 2 CO analog monitoring relay phase sequence monitoring 3 x 160...260 V 50...60 Hz AC 2 changeover contacts screw terminal monitoring relay phase sequence monitoring 3x 160-690 V AC, 15-70 Hz 2 changeover contacts screw terminal
product brand name SIRIUS
product designation Line monitoring relay
design of the product 1 function monitoring of phase sequence
product type designation 3UG4 3UG5
General technical data
product function Phase monitoring relay line monitoring
display version LED Yes
design of the display LED
power loss [W] maximum 1.8 W
power loss [V∙A] maximum 5.1 VA
insulation voltage for overvoltage category III according to IEC 60664
● with degree of pollution 2 rated value 690 V
● with degree of pollution 3 rated value 690 V
degree of pollution 3
type of voltage
● for monitoring AC
● of the operating voltage for actuation AC/DC
● of the control supply voltage AC
surge voltage resistance rated value 6 kV
shock resistance according to IEC 60068-2-27 sinusoidal half-wave 15g / 11 ms
vibration resistance according to IEC 60068-2-6 1 ... 6 Hz: 15 mm, 6 ... 500 Hz: 2g 10 ... 55 Hz: 0.35 mm
switching behavior monostable
mechanical service life (operating cycles) typical 10 000 000
electrical endurance (operating cycles) at AC-15 at 230 V typical 100 000
thermal current of the switching element with contacts maximum 5 A
reference code according to IEC 81346-2 K
Substance Prohibitance (Date) 05/01/2012 06/01/2023
SVHC substance name
Lead - 7439-92-1
Lead monoxide (lead oxide) - 1317-36-8
Weight 0.13 kg 0.169 kg
Product Function
product function
● undervoltage detection No
● overvoltage detection No
● phase sequence recognition Yes
● phase failure detection No No; available but limited, detection is problematic with high levels of regenerative power recovery
● asymmetry detection No No; not adjustable, indirectly by monitoring the voltage limit values
● overvoltage detection 3 phase No
● undervoltage detection 3 phases No
● voltage window recognition 3 phase No
● adjustable open/closed-circuit current principle No
● auto-RESET Yes
suitability for use safety-related circuits No
Control circuit/ Control
control supply voltage at AC
● at 50 Hz rated value 160 ... 260 V 200 ... 690 V
● at 60 Hz rated value 160 ... 260 V 200 ... 690 V
operating range factor control supply voltage rated value at AC at 50 Hz
● initial value 1 0.85
● full-scale value 1 1.1
operating range factor control supply voltage rated value at AC at 60 Hz
● initial value 1 0.85
● full-scale value 1 1.1
Supply voltage
supply voltage frequency rated value 70 ... 15 Hz
Measuring circuit
measurable voltage at AC 160 ... 260 V 160 ... 760 V
buffering time in the event of power failure minimum 20 ms
response time maximum 450 ms 500 ms
Short-circuit protection
design of the fuse link
● for short-circuit protection of the NO contacts of the relay outputs required gL/gG: 6 A or MCB type C: 1 A
● for short circuit protection of the NC contacts of the relay outputs required gL/gG: 6 A or MCB type C: 1 A
Communication/ Protocol
protocol is supported IO-Link protocol No
type of voltage supply via input/output link master No
Auxiliary circuit
material of switching contacts AgSnO2
number of NC contacts delayed switching 0
number of NO contacts delayed switching 0
number of CO contacts
● for auxiliary contacts 2
● delayed switching 2 0
operating frequency with 3RT2 contactor maximum 5 000 1/h
contact reliability of auxiliary contacts one incorrect switching operation of 100 million switching operations (17 V, 5 mA)
contact rating of auxiliary contacts according to UL R300 / B300
Main circuit
number of poles for main current circuit 3
ampacity of the output relay at AC-15
● at 250 V at 50/60 Hz 3 A
● at 400 V at 50/60 Hz 3 A
ampacity of the output relay at DC-13
● at 24 V 1 A
● at 110 V 0.2 A
● at 125 V 0.2 A
● at 230 V 0.1 A
● at 250 V 0.1 A
operational current at 17 V minimum 5 mA
continuous current of the DIAZED fuse link of the output relay 4 A 6 A
Electromagnetic compatibility
EMC emitted interference according to IEC 60947-1 class A
conducted interference
● due to burst according to IEC 61000-4-4 2 kV 2 kV (power ports), 2 kV (signal ports)
● due to conductor-earth surge according to IEC 61000-4-5 2 kV
● due to conductor-conductor surge according to IEC 61000-4-5 1 kV
field-based interference according to IEC 61000-4-3 10 V/m
electrostatic discharge according to IEC 61000-4-2 6 kV contact discharge / 8 kV air discharge
Galvanic isolation
design of the electrical isolation galvanic isolation
galvanic isolation
● between input and output Yes
● between the outputs Yes
● between the voltage supply and other circuits Yes
Electrical Safety
protection class IP on the front according to IEC 60529 IP20
Connections/ Terminals
product component removable terminal for main circuit Yes
product component removable terminal for auxiliary and control circuit Yes
type of electrical connection screw terminal
design of terminals with cross-head screw PZ 1
type of connectable conductor cross-sections
● solid 1x (0.5 ... 4.0 mm²), 2x (0.5 ... 2.5 mm²)
● finely stranded with core end processing 1x (0.5 ... 2.5 mm²), 2x (0.5 ... 1.5 mm²) 1x (0.5 ... 4 mm²), 2x (0.5 ... 2.5 mm²)
● for AWG cables solid 2x (20 ... 14) 1x (20 ... 12), 2x (20 ... 14)
● for AWG cables stranded 2x (20 ... 14)
connectable conductor cross-section
● solid 0.5 ... 4 mm²
● finely stranded with core end processing 0.5 ... 2.5 mm² 0.5 ... 4 mm²
AWG number as coded connectable conductor cross section
● solid 20 ... 14 20 ... 12
● stranded 20 ... 14 20 ... 12
tightening torque with screw-type terminals 0.8 ... 1.2 N·m 0.6 ... 0.8 N·m
stripped length 10 mm
Installation/ mounting/ dimensions
mounting position any
fastening method snap-on mounting screw and snap-on mounting onto 35 mm DIN rail
height 92 mm 100 mm
width 22.5 mm
depth 91 mm 90 mm
required spacing
● with side-by-side mounting
— forwards 0 mm
— backwards 0 mm
— upwards 0 mm
— downwards 0 mm
— at the side 0 mm
● for grounded parts
— forwards 0 mm
— backwards 0 mm
— upwards 0 mm
— at the side 0 mm
— downwards 0 mm
● for live parts
— forwards 0 mm
— backwards 0 mm
— upwards 0 mm
— downwards 0 mm
— at the side 0 mm
Ambient conditions
installation altitude at height above sea level maximum 2 000 m
ambient temperature
● during operation -25 ... +60 °C
● during storage -40 ... +85 °C
● during transport -40 ... +85 °C
relative humidity during operation maximum 70 %
Approvals Certificates
General Product Approval
EU declaration of conformity EU declaration of conformity Yes Yes
UK Declaration of Conformity UK Declaration of Conformity
Yes Yes
Confirmation Yes Yes
CCC CCC
Yes Yes
UL UL
Yes Yes
EAC EAC
Yes Yes
EMV
RCM RCM
Yes Yes
KC Yes Yes
Test Certificates
Special Test Certificate Yes Yes
Type Test Certificates/Test Report Yes Yes
Marine / Shipping
DNV (Det Norske Veritas) DNV (Det Norske Veritas) Yes Yes
LR (Lloyds Register) LR (Lloyds Register) 
Yes Yes
other
Confirmation Yes Yes
Railway
Special Test Certificate Yes Yes
Environment
EPD Typ II/III (with life cylce assessment) EPD Typ II/III (with life cylce assessment) Yes Yes
Environmental Confirmations Yes Yes
Further information
Information on the packaging
Information- and Downloadcenter (Catalogs, Brochures,…)
Industry Mall (Online ordering system)
Cax online generator
Service&Support (Manuals, Certificates, Characteristics, FAQs,...)
Image database (product images, 2D dimension drawings, 3D models, device circuit diagrams, EPLAN macros, ...)
Characteristic: Derating
3UG4511-1BN20 3UG5511-1BR20
3UG4511-1BN20 3UG5511-1BR20
3UG4511-1BN20 3UG5511-1BR20
last modified: 7/19/2024
Date
10/31/2024
Subject to change without notice
© Copyright Siemens 2024