Article number 3VU1340-0MK00 3RV6011-1GA10
Circuit breaker 4...6 A for motor and line protection with screw terminal Icu: 415 V 100 kA auxiliary contact: none Circuit breaker 6.3 A A-release 4.5...6.3 A, N-release 82 A, for motor protection, class 10, screw connection, standard switching capacity
product brand name SIRIUS
product designation Circuit breaker
design of the product for motor protection
product type designation 3RV6
General technical data
size of the circuit-breaker S00
power loss [W] total typical 6 W
power loss [W] for rated value of the current
● at AC in hot operating state per pole 2.4 W
insulation voltage with degree of pollution 3 at AC rated value 690 V
surge voltage resistance rated value 6 kV
protection class IP
● on the front IP20
● of the terminal IP20
shock resistance according to IEC 60068-2-27 25g / 11 ms
reference code according to IEC 81346-2 Q
continuous current rated value 4 A
Substance Prohibitance (Date) 03/01/2017 05/01/2012
SVHC substance name
Lead - 7439-92-1
Weight 0.325 kg 0.352 kg
Ambient conditions
ambient temperature
● during operation -20 ... +55 °C -20 ... +60 °C
● during transport -50 ... +80 °C
relative humidity during operation 10 ... 95 %
Main circuit
number of poles for main current circuit 3
adjustable current response value current of the current-dependent overload release 2.4 ... 4 A 4.5 ... 6.3 A
operating voltage
● rated value 690 V
● at AC-3 rated value maximum 690 V
operating frequency rated value 50 ... 60 Hz
operational current rated value 6.3 A
operational current at AC-3 at 400 V rated value 6.3 A
operating power at AC-3
● at 400 V rated value 1.5 kW
operating frequency at AC-3 maximum 15 1/h
Control circuit/ Control
type of voltage AC/DC
Auxiliary circuit
number of NC contacts for auxiliary contacts instantaneous contact 0
number of NO contacts for auxiliary contacts instantaneous contact 0
number of CO contacts for auxiliary contacts 0
Protective and monitoring functions
product function
● ground fault detection No
● phase failure detection Yes
trip class CLASS 10
design of the overload release thermal
maximum short-circuit current breaking capacity (Icu) at 400 V rated value 100 kA
maximum short-circuit current breaking capacity (Icu)
● at AC at 400 V rated value 100 kA
operating short-circuit current breaking capacity (Ics) at AC at 400 V rated value 100 kA
response value current of instantaneous short-circuit trip unit 82 A
Short-circuit protection
product function short circuit protection Yes
design of the short-circuit trip magnetic
design of the overcurrent release and short-circuit release thermomagnetic
Installation/ mounting/ dimensions
mounting position any
fastening method screw and snap-on mounting onto 35 mm DIN rail according to DIN EN 50022 screw and snap-on mounting onto 35 mm DIN rail according to DIN EN 60715
height 86 mm 97 mm
width 54 mm 45 mm
depth 70 mm 96 mm
required spacing for grounded parts
● forwards 0 mm
● backwards 0 mm
● upwards 50 mm
● at the side 30 mm
● downwards 50 mm
Connections/ Terminals
type of electrical connection
● for main current circuit screw-type terminals
arrangement of electrical connectors for main current circuit front side Top and bottom
type of connectable conductor cross-sections for main contacts
● solid or stranded 2x (0,75 ... 2,5 mm²), 2x 4 mm²
● finely stranded with core end processing 2x (0.5 ... 1.5 mm²), 2x (0.75 ... 2.5 mm²)
tightening torque
● for main contacts with screw-type terminals 0.8 ... 1.2 N·m
Electrical Safety
protection class IP on the front according to IEC 60529 IP20
touch protection on the front according to IEC 60529 finger-safe, for vertical contact from the front
Approvals Certificates
General Product Approval
UK Declaration of Conformity UK Declaration of Conformity
Yes Yes
EU declaration of conformity EU declaration of conformity Yes Yes
Test Certificates
Special Test Certificate Yes Yes
other
Miscellaneous Yes Yes
Confirmation Yes Yes
Environment
Environmental Confirmations Yes Yes
Further information
Information on the packaging
Information- and Downloadcenter (Catalogs, Brochures,…)
Industry Mall (Online ordering system)
Cax online generator
Service&Support (Manuals, Certificates, Characteristics, FAQs,...)
Image database (product images, 2D dimension drawings, 3D models, device circuit diagrams, EPLAN macros, ...)
Characteristic: Tripping characteristics, I²t, Let-through current
Further characteristics (e.g. electrical endurance, switching frequency)
3VU1340-0MK00 3RV6011-1GA10
3VU1340-0MK00 3RV6011-1GA10
3VU1340-0MK00 3RV6011-1GA10
last modified: 8/24/2024
Date
11/5/2024
Subject to change without notice
© Copyright Siemens 2024