Article number | 3ZS1322-6CC15-0YA5 | 3ZS1322-6CC17-0YA5 | ||
SIRIUS SIMOCODE ES V17 Professional; floating license for one user, engineering software, software and documentation on DVD license key on USB, class A, 6 languages (de,en,zh) included fr,sp,it for download combo license parallel use of SIMOCODE ES 2007 and V17 for SIMOCODE pro, online functions via system interface and PROFIBUS / PROFINET, internal graphic editor (CFC-based) executable in: Windows 10 - 64-bit (Professional/Enterprise) / Windows Server 2016/2019 64-bit Standard content: set (1xDVD + 1x USB) | SIRIUS SIMOCODE ES V19 Professional; floating license for one user, engineering software, software and documentation on DVD license key on USB, class A, 6 languages (de,en,zh included, fr,es,it for download) combo license parallel use of SIMOCODE ES 2007 and V19 for SIMOCODE pro, online functions via system interface and PROFIBUS / PROFINET, internal graphic editor (CFC-based) executable in: Windows 10 - 64-bit (Professional/Enterprise) / Windows 11 (Home/Professional/Enterprise) Windows Server 2016/2019/2022 | |||
General technical data | ||||
software version | V 17 | |||
product description | engineering software for SIMOCODE pro 3UF7; for all SIMOCODE pros; combo license for parallel use of versions 2007 and V17 of SIRIUS ES; online functions via system interface and PROFIBUS/PROFINET; parameter assignment via integrated graphic editor (CFC-based); license key on USB flash drive | |||
national language of the software | German, English, Chinese included, French, Italian, Spanish available as download | German, English, Chinese included, French, Italian, Spanish available as download | ||
product license | floating license for 1 user | |||
processor clock frequency | ||||
● minimum | MHz | 3 400 | ||
operating system required | Windows 10 64-bit Pro/Enterprise Version 2004 (OS Build 19041) /Version 2009/20H2 (OS Build 19042), Version 1909 (OS Build 18363), Windows 10 64-bit Enterprise 2016 LTSB (OS Build 14393) / 2019 LTSC (OS Build 17763), Windows Server 2016 / 2019 64-bit Standard | |||
software class | A | |||
target system | SIMOCODE pro 3UF7 | SIMOCODE pro 3UF7 | ||
Features | ||||
product component component library | No | No | ||
● product function diagnostics function | Yes | Yes | ||
● product function controlled positioning | No | No | ||
● product function simulation function | No | No | ||
● product function technological function | No | No | ||
● product function analysis function | Yes | Yes | ||
● product function movement function | No | No | ||
● product function data acquisition function | Yes | Yes | ||
● product function commissioning function | Yes | Yes | ||
● product function communication function | Yes | Yes | ||
● product function project planning function | Yes | Yes | ||
● Product function maintenance function | Yes | |||
● product function evaluation function | Yes | |||
● product function parameterizing function | Yes | |||
Requirements | ||||
storage capacity | ||||
● on hard disk required | Mbyte | 50 | ||
● of the main memory or RAM minimum | Mbyte | 16 | ||
design of the drive/storage medium required | ||||
● CD-ROM | No | |||
● floppy disk | No | |||
● DVD drive | Yes | |||
Graphics card | ||||
vertical image resolution of the graphics card | pixel | 1 080 | ||
horizontal image resolution of the graphics card | pixel | 1 920 | ||
number of colors of the graphics card | 16 780 000 | |||
Software | ||||
browser software required | no | |||
viewer software required | no | no | ||
Certificates/ approvals | ||||
other | ||||
Confirmation | Yes | Yes | ||
Further information | ||||
Information on the packaging
|
||||
Information- and Downloadcenter (Catalogs, Brochures,…)
|
||||
Industry Mall (Online ordering system)
|
||||
Cax online generator
|
||||
Service&Support (Manuals, Certificates, Characteristics, FAQs,...)
|
||||
Image database (product images, 2D dimension drawings, 3D models, device circuit diagrams, EPLAN macros, ...)
|
||||
|
|
|||
|
|
|||
last modified: | 4/5/2024 | |||
Date 5/22/2024 |
Subject to change without notice © Copyright Siemens 2024 |