Article number | 3ZS1326-2CC11-0YE5 | 3ZS1326-2CC12-0YE5 | ||
SIRIUS Safety ES V18 Professional upgrade for Safety ES V1.0 for Standard/Premium floating license for one user engineering software, software and documentation on DVD license key on USB flash drive, class A 6 languages; de,en,zh included, fr,sp,it for download executable in: Windows 10 - 64-bit (Professional/Enterprise) / Windows 11 (Home/Professional/Enterprise) / Windows Server 2016/2019/2022 64-bit Standard reference hardware: 3SK2 online functions via system interface and opt. DP/PN interface | SIRIUS Safety ES V19 Professional upgrade for Safety ES V1.0 for Standard/Premium floating license for one user engineering software, software and documentation on DVD license key on USB flash drive, class A 6 languages; de,en,zh included, fr,es,it for download executable in: Windows 10 - 64-bit (Professional/Enterprise) / Windows 11 (Home/Professional/Enterprise) / Windows Server 2016/2019/2022 64-bit Standard reference hardware: 3SK2 online functions via system interface and opt. DP/PN interface | |||
General technical data | ||||
software version | V 18 | V 19 | ||
product license | floating license for 1 user | floating license for 1 user | ||
software class | A | A | ||
Features | ||||
product component component library | No | No | ||
● product function diagnostics function | Yes | Yes | ||
● product function controlled positioning | No | No | ||
● product function simulation function | No | No | ||
● product function technological function | Yes | Yes | ||
● product function analysis function | No | No | ||
● product function movement function | No | No | ||
● product function data acquisition function | No | No | ||
● product function commissioning function | Yes | Yes | ||
● product function communication function | Yes | Yes | ||
● product function project planning function | Yes | Yes | ||
● Product function maintenance function | No | No | ||
● product function evaluation function | No | No | ||
● product function parameterizing function | Yes | Yes | ||
Requirements | ||||
processor clock frequency | ||||
● minimum | MHz | 2 300 | ||
● maximum | MHz | 3 400 | ||
storage capacity | ||||
● on hard disk required | Mbyte | 20 480 | 20 480 | |
● of the main memory or RAM minimum | Mbyte | 4 096 | 4 096 | |
design of the drive/storage medium required | ||||
● CD-ROM | No | No | ||
● floppy disk | No | No | ||
● DVD drive | Yes | Yes | ||
Graphics card | ||||
vertical image resolution of the graphics card | pixel | 1 080 | 1 080 | |
horizontal image resolution of the graphics card | pixel | 1 920 | 1 920 | |
number of colors of the graphics card | 16 780 000 | 16 780 000 | ||
Software | ||||
Certificates/ approvals | ||||
other | ||||
Confirmation | Yes | Yes | ||
Further information | ||||
Information on the packaging
|
||||
Information- and Downloadcenter (Catalogs, Brochures,…)
|
||||
Industry Mall (Online ordering system)
|
||||
Cax online generator
|
||||
Service&Support (Manuals, Certificates, Characteristics, FAQs,...)
|
||||
Image database (product images, 2D dimension drawings, 3D models, device circuit diagrams, EPLAN macros, ...)
|
||||
|
|
|||
|
|
|||
last modified: | 5/16/2024 | |||
Date 5/19/2024 |
Subject to change without notice © Copyright Siemens 2024 |