Article number | 3ZS2710-2CC20-0YH0 | 7KN2712-0CE40-0YC1 | |
power management software SENTRON powermanager option pack Expert license on USB flash drive for Windows operating systems 2 languages (D/E) | SENTRON powermanager option package graphic editor unlimited especially suitable for partners, such as solution providers control cabinet makers, etc. | ||
Model | |||
product brand name | SENTRON | SENTRON | |
product designation | SENTRON powermanager option package "Expert" | ||
product license | Option package "Expert" | optional package | |
product variations | License on USB stick | ||
General technical data | |||
national language of the software | German/English/Spanish/Portuguese/French/Italian/Turkish/Chinese | German / English / Spanish / Portuguese / French / Italian / Turkish / Chinese / Polish | |
software version | 3.x | 6.0 | |
software class | B | B | |
Product details | |||
product description | Power monitoring software | Power management software | |
product feature upgradable/retrofittable component library | No | No | |
product component component library | No | No | |
Product function | |||
product function | |||
● analysis function | Yes | Yes | |
● evaluation function | Yes | Yes | |
● movement function | No | No | |
● data acquisition function | Yes | Yes | |
● diagnostics function | Yes | Yes | |
● controlled positioning | No | No | |
● commissioning function | Yes | Yes | |
● communication function | Yes | Yes | |
● parameterizing function | Yes | Yes | |
● project planning function | Yes | Yes | |
● simulation function | Yes | No | |
● technological function | No | No | |
Display and operation | |||
Horizontal image resolution of the graphics board | 1 280 | 1 920 | |
Vertical screen resolution of the graphics board | 1 024 | 1 080 | |
Requirements | |||
number of colors of the graphics card | 65 536 | 65 536 | |
design of the drive/storage medium required | |||
● CD-ROM | No | No | |
● floppy disk | No | No | |
● DVD drive | Yes | No | |
operating system required | Microsoft Windows 8.1 Enterprise (64-bit), Microsoft Windows 7 Ultimate/Enterprise/Professional with SP1 (64-bit), Microsoft Windows Server 2012 (64-bit), Microsoft Windows Server 2008 R2 (64-bit) | ||
browser software required | no | no | |
processor clock frequency minimum | 2 MHz | 3 000 MHz | |
storage capacity on hard disk required | 10 Tbyte | 256 Gbyte | |
storage capacity of the main memory or RAM minimum | 2 Gbyte | 32 Gbyte | |
viewer software required | no | no | |
Approvals Certificates | |||
other | |||
Confirmation | Yes | Yes | |
Further information | |||
Information on the packaging
|
|||
Information- and Downloadcenter (Catalogs, Brochures,…)
|
|||
Industry Mall (Online ordering system)
|
|||
Service&Support (Manuals, Certificates, Characteristics, FAQs,...)
|
|||
Image database (product images, 2D dimension drawings, 3D models, device circuit diagrams, ...)
|
|||
CAx-Online-Generator
|
|||
Tender specifications
|
|||
last modified: | 11/16/2024 | ||
Date 11/21/2024 |
Subject to change without notice © Copyright Siemens 2024 |