Article number 5SM3321-4 5SV3321-4
Residual current operated circuit breaker, 2-pole, type B, short-time delayed, In: 16 A, 30 mA, Un AC: 230 V residual current operated circuit breaker, 2-pole, type B, short-time-delayed, In: 16 A, 30 mA, Un AC: 230 V SIGRES: harsh ambient conditions, extended test interval
Model
product brand name SENTRON SENTRON
product designation RCCB RCCB
design of the product Short-time delayed Short-time delayed
product type designation 5SM3 5SV3
product variations SIGRES
General technical data
number of poles 2 2
size of installation devices according to DIN 43880 1 1
mechanical service life (operating cycles) typical 10 000 10 000
short-circuit current of series fuse maximum permissible 100 A
short-circuit current rating 10 kA
switching function short-term delayed Yes Yes
overvoltage category III III
insulation voltage (Ui) rated value 2 000 V
tripping fault current rated value 30 mA 30 mA
let-through current permissible 7 500 A
I2t value permissible 70 000 A²·s
Supply voltage
supply voltage for testing equipment minimum 195 V 70 V
value range of the supply voltage frequency 50 Hz 50/60 Hz
value range of the operating frequency 50/60 Hz 50/60 Hz
value range of the supply voltage at AC 230 V 70-250 V
Protection class
protection class IP IP20, if the distribution board is installed, with connected conductors IP20, if the distribution board is installed, with connected conductors
Breaking Capacity
switching capacity current
● according to EN 60898 rated value 0.8 kA
● according to IEC 61008-1 rated value 0.8 kA 0.8 kA
grid spacing 60 mm
Dissipation
power loss [W]
● for rated value of the current at AC in hot operating state per pole 0.4 W 0.5 W
● maximum 0.8 W 1 W
Product details
product feature silicon-free Yes Yes
product extension installable supplementary devices Yes Yes
Connections
connectable conductor cross-section solid
● minimum 1.5 mm² 0.75 mm²
● maximum 25 mm² 35 mm²
connectable conductor cross-section stranded
● minimum 1.5 mm² 0.75 mm²
● maximum 25 mm² 35 mm²
tightening torque with screw-type terminals
● minimum 2.5 N·m 2.5 N·m
● maximum 3 N·m 3 N·m
position of power supply cord Top or bottom (bottom for SIGRES function also in switched-off state) top or bottom (top for SIGRES function also in switched-off state)
Mechanical Design
height 90 mm 90 mm
width 72 mm 72 mm
depth 70 mm 70 mm
installation depth 70 mm 70 mm
number of modular width units 4 4
fastening method DIN rail (REG) DIN rail (REG)
mounting position any any
net weight 545 g 378 g
Environmental conditions
ambient temperature during operation
● minimum -25 °C -25 °C
● maximum 45 °C 45 °C
ambient temperature during storage minimum -40 °C -40 °C
number of test cycles for environmental testing according to IEC 60068-2-30 28 28
Approvals Certificates
General Product Approval
EU declaration of conformity EU declaration of conformity Yes Yes
Confirmation Yes Yes
VDE VDE
Yes Yes
Miscellaneous Yes Yes
EAC EAC
Yes Yes
EMV
RCM RCM
Yes Yes
other
Miscellaneous Yes Yes
Confirmation Yes Yes
Environment
Environmental Confirmations Yes Yes
Environmental Confirmations Yes Yes
Further information
Information on the packaging
Information- and Downloadcenter (Catalogs, Brochures,…)
Industry Mall (Online ordering system)
Service&Support (Manuals, Certificates, Characteristics, FAQs,...)
Image database (product images, 2D dimension drawings, 3D models, device circuit diagrams, ...)
CAx-Online-Generator
Tender specifications
5SM3321-4 5SV3321-4
5SM3321-4 5SV3321-4
5SM3321-4 5SV3321-4
5SM3321-4 5SV3321-4
5SM3321-4 5SV3321-4
last modified: 7/5/2024
Date
11/22/2024
Subject to change without notice
© Copyright Siemens 2024