Article number 5SM3748-6 5SV3748-6
Residual current operated circuit breaker, 4-pole, type A, In: 100 A, 500 mA, Un AC: 400 V Residual current operated circuit breaker, 4-pole, type A, In: 100 A, 500 mA, Un AC: 400 V
Model
product brand name SENTRON SENTRON
product designation RCCB RCCB
design of the product Instantaneous Instantaneous
product type designation 5SM3 5SV3
General technical data
number of poles 4 4
size of installation devices according to DIN 43880 1 1
mechanical service life (operating cycles) typical 10 000 5 000
short-circuit current of series fuse maximum permissible 125 A
short-circuit current rating 10 kA 10 kA
switching function short-term delayed No No
overvoltage category III III
tripping fault current rated value 500 mA 500 mA
Supply voltage
supply voltage for testing equipment minimum 100 V
value range of the supply voltage frequency 50 Hz 50 Hz
value range of the operating frequency 50 Hz 50 Hz
value range of the supply voltage at AC 400 V 230/400 V
Protection class
protection class IP IP20, if the distribution board is installed, with connected conductors IP20, if the distribution board is installed, with connected conductors
Breaking Capacity
switching capacity current
● according to EN 60898 rated value 1 kA 1.25 kA
● according to IEC 61008-1 rated value 1 kA 1.25 kA
grid spacing 60 mm
Dissipation
power loss [W]
● for rated value of the current at AC in hot operating state per pole 8.9 W
● maximum 26.7 W
Product details
product feature silicon-free Yes Yes
product extension installable supplementary devices Yes No
Connections
connectable conductor cross-section solid
● minimum 2.5 mm² 1 mm²
● maximum 50 mm² 50 mm²
connectable conductor cross-section stranded
● minimum 2.5 mm² 1 mm²
● maximum 50 mm² 50 mm²
tightening torque with screw-type terminals
● minimum 3 N·m 3 N·m
● maximum 4 N·m 3.5 N·m
position of power supply cord top or bottom top or bottom
Mechanical Design
height 90 mm 85 mm
width 72 mm 71 mm
depth 77 mm 73 mm
installation depth 70 mm 73 mm
number of modular width units 4 4
fastening method DIN rail (REG) DIN rail (REG)
mounting position any any
net weight 508 g 370 g
Environmental conditions
ambient temperature during operation
● minimum -25 °C -25 °C
● maximum 45 °C 40 °C
ambient temperature during storage minimum -40 °C -35 °C
number of test cycles for environmental testing according to IEC 60068-2-30 28
Environmental footprint
Environmental Product Declaration(EPD) Yes
Global Warming Potential [CO2 eq] total 63.8 kg
Global Warming Potential [CO2 eq] during manufacturing 1.98 kg
Global Warming Potential [CO2 eq] during operation 61.7 kg
Global Warming Potential [CO2 eq] after end of life 0.106 kg
Approvals Certificates
General Product Approval
EU declaration of conformity EU declaration of conformity Yes Yes
Confirmation Yes Yes
VDE VDE
Yes Yes
Miscellaneous Yes Yes
EAC EAC
Yes Yes
other
Confirmation Yes Yes
Miscellaneous Yes Yes
Dangerous goods
Transport Information Yes Yes
Environment
Environmental Confirmations Yes Yes
Environmental Confirmations Yes Yes
Further information
Information on the packaging
Information- and Downloadcenter (Catalogs, Brochures,…)
Industry Mall (Online ordering system)
Service&Support (Manuals, Certificates, Characteristics, FAQs,...)
Image database (product images, 2D dimension drawings, 3D models, device circuit diagrams, ...)
CAx-Online-Generator
Tender specifications
5SM3748-6 5SV3748-6
5SM3748-6 5SV3748-6
5SM3748-6 5SV3748-6
5SM3748-6 5SV3748-6
5SM3748-6 5SV3748-6
last modified: 7/5/2024
Date
11/13/2024
Subject to change without notice
© Copyright Siemens 2024