Article number 5TG1378-0TW 5TG1342
Cover double USB Charger Titan White DELTA style, titanium white cover plate 68 x 68 mm for telecommunication connection units (TAE)
Model
product brand name DELTA DELTA
product designation Cover plate, for USB outlet box Cover plates, for TAE outlet box and loudspeaker outlet box
design of the product Communication Communication
cover version Central plate
General technical data
marking without imprint
surface processing Untreated others
material thermoplast thermoplastic
Protection class
protection class IP IP20 IP20
Suitability
suitability for integration USB
suitability for integration bus system pushbutton coupling No
Appearance
appearance shiny shiny
RAL color number Similar to RAL 9010 Similar to RAL 9010
color Titanium white titanium white
Product details
product feature control window No
product component
● replaceable lens No
● labeling field No No
product feature halogen-free Yes Yes
Mechanical Design
height 68 mm 68 mm
depth 8 mm
fastening method terminal mounting screw mounting
net weight 21 g
material of cover for switch pushbutton dimmer plastic
Approvals Certificates
General Product Approval
CCC CCC
Yes Yes
UK Declaration of Conformity UK Declaration of Conformity
Yes Yes
EU declaration of conformity EU declaration of conformity Yes Yes
Confirmation Yes Yes
VDE VDE
Yes Yes
Miscellaneous Yes Yes
KC Yes Yes
EAC EAC
Yes Yes
EMV
RCM RCM
Yes Yes
Test Certificates
Special Test Certificate Yes Yes
Miscellaneous Yes Yes
Type Test Certificates/Test Report Yes Yes
Marine / Shipping
ABS (American Bureau of Shipping) ABS (American Bureau of Shipping)
Yes Yes
BV (Bureau Veritas) BV (Bureau Veritas) Yes Yes
DNV (Det Norske Veritas) DNV (Det Norske Veritas) Yes Yes
LR (Lloyds Register) LR (Lloyds Register) 
Yes Yes
RMRS (Russian Maritime Register) RMRS (Russian Maritime Register) Yes Yes
CCS (China Classification Society) Yes Yes
other
Confirmation Yes Yes
Miscellaneous Yes Yes
Miscellaneous Yes Yes
Environment
EPD Typ II EPD Typ II Yes Yes
EPD Typ II/III (with life cylce assessment) EPD Typ II/III (with life cylce assessment) Yes Yes
Environmental Confirmations Yes Yes
Environmental Confirmations Yes Yes
Further information
Information on the packaging
Information- and Downloadcenter (Catalogs, Brochures,…)
Industry Mall (Online ordering system)
Service&Support (Manuals, Certificates, Characteristics, FAQs,...)
Image database (product images, 2D dimension drawings, 3D models, device circuit diagrams, ...)
CAx-Online-Generator
Tender specifications
5TG1378-0TW 5TG1342
5TG1378-0TW 5TG1342
5TG1378-0TW 5TG1342
5TG1378-0TW 5TG1342
5TG1378-0TW 5TG1342
last modified: 3/16/2023
Date
12/25/2024
Subject to change without notice
© Copyright Siemens 2024