Article number 6AG1101-1BB00-4AA3 6AG1102-1GS00-7AC2
*** spare part *** SIPLUS NET SCALANCE X101-1 based on 6GK5101-1BB00-2AA3 with conformal coating, -10…+60 °C, SIPLUS NET SCALANCE XCM102 based on 6GK5102-1GS00-2AC2 with conformal coating, -40…+70 °C, IE media converter unmanaged 1x 100/1000 Mbps RJ45 port, LED diagnostics, error signaling contact with set pushbutton redundant power supply, securing collar, manual as download available.
product type designation
product brand name SIPLUS NET SCALANCE
product type designation X101-1
transfer rate
transfer rate 10 Mbit/s, 100 Mbit/s 100 Mbit/s, 1000 Mbit/s
interfaces / for communication / integrated
number of electrical connections
● for network components or terminal equipment 1 1
interfaces / for communication / plug-in
number of electrical connections
● for SFP 1
interfaces / other
number of electrical connections
● for signaling contact 1 1
● for power supply 1 1
type of electrical connection
● for signaling contact 2-pole terminal block 2-pole terminal block
● for power supply 4-pole terminal block 2x 3-pole terminal block
operating voltage / of the signaling contacts
● at DC / rated value 24 V 24 V
operational current / of the signaling contacts
● at DC / maximum 0.1 A 0.1 A
supply voltage, current consumption, power loss
product component / connection for redundant voltage supply Yes
type of voltage / 1 / of the supply voltage DC DC
● supply voltage / 1 / rated value 24 V 24 V
● power loss [W] / 1 / rated value 3 W 2.5 W
● consumed current / 1 / at rated supply voltage / maximum 0.15 A
● supply voltage / 1 / rated value 18 ... 32 V
type of voltage / 2 / of the supply voltage AC
● supply voltage / 2 / rated value 24 V
● power loss [W] / 2 / rated value 5 W
● consumed current / 2 / at rated supply voltage / maximum 0.3 A
ambient conditions
ambient temperature
● note max. operating temperature dependent on the use of SFP plug-in transceiver
ambient temperature / in horizontal mounting position / during operation -10 ... +60 °C -40 ... +70 °C
installation altitude / at height above sea level / maximum 5000 m 5000 m
relative humidity
● with condensation / according to IEC 60068-2-38 / maximum 100 %; RH including condensation/frost (no commissioning when condensation is present), horizontal installation 100 %
chemical resistance / to commercially available cooling lubricants Yes; incl. airborne diesel and oil droplets Yes
ambient condition / relating to ambient temperature - air pressure - installation altitude Tmin ... Tmax at 1 140 hPa ... 795 hPa (-1 000 m ... +2 000 m) // Tmin ... (Tmax - 10 K) at 795 hPa ... 658 hPa (+2 000 m ... +3 500 m) // Tmin ... (Tmax - 20 K) at 658 hPa ... 540 hPa (+3 500 m ... +5 000 m)
resistance to biologically active substances
● conformity according to EN 60721-3-3 Yes; Class 3B2 mold and fungal spores (excluding fauna); class 3B3 on request Yes
● conformity according to EN 60721-3-6 Yes; Class 6B2 mold, fungal and dry rot spores (excluding fauna) Yes
resistance to chemically active substances
● conformity according to EN 60721-3-3 Yes; Class 3C4 (RH < 75 %) incl. salt spray acc. to EN 60068-2-52 (severity degree 3); * Yes
● conformity according to EN 60721-3-6 Yes; Class 6C3 (RH < 75%) incl. salt spray acc. to EN 60068-2-52 (Severity degree 3); * Yes
resistance to mechanically active substances
● conformity according to EN 60721-3-3 Yes; Class 3S4 incl. sand, dust; * Yes
● conformity according to EN 60721-3-6 Yes; Class 6S3 incl. sand, dust; * Yes
environmental category / according to IEC 60721 / note * The supplied plug covers must remain in place on the unused interfaces during operation!
coating / for equipped printed circuit board / according to EN 61086 Yes; Class 2 for high availability Yes
type of coating / protection against pollution according to EN 60664-3 Yes; protection of the type 1 Yes
type of test / of the coating / according to MIL-I-46058C Yes; coating discoloration during service life possible Yes
product conformity / of the coating / Qualification and Performance of Electrical Insulating Compound for Printed Board Assemblies according to IPC-CC-830A Yes; conformal coating, class A Yes
protection class IP IP30 IP20
design, dimensions and weights
design compact Compact
width 40 mm 35 mm
height 125 mm 147 mm
depth 124 mm 123 mm
net weight 0.55 kg 0.22 kg
fastening method
● 35 mm top hat DIN rail mounting Yes Yes
● wall mounting Yes Yes
● S7-300 rail mounting Yes Yes
● S7-1500 rail mounting Yes
product functions / management, configuration, engineering
product function
● switch-managed No
standards, specifications, approvals
certificate of suitability
● CE marking Yes
● KC approval Yes
standard
● for immunity to EMC EN 61000-6-2
standards, specifications, approvals / other
certificate of suitability
● railway application in accordance with EN 50155 No
● railway application in accordance with EN 50124-1 No
standards, specifications, approvals / marine classification
Marine classification association
● American Bureau of Shipping Europe Ltd. (ABS) No
● French marine classification society (BV) No
● Det Norske Veritas (DNV) No
● Lloyds Register of Shipping (LRS) No
● Nippon Kaiji Kyokai (NK) No
● Polski Rejestr Statkow (PRS) No
product functions / general
MTBF 152 a
reference code
● according to IEC 81346-2 KF
● according to IEC 81346-2:2019 KFE TFD
further information / internet links
internet link
● to website: Selection guide for cables and connectors https://support.industry.siemens.com/cs/ww/de/view/109766358 https://support.industry.siemens.com/cs/ww/en/view/109766358
● to web page: selection aid TIA Selection Tool https://www.siemens.com/tstcloud https://www.siemens.com/tstcloud
● to website: Industrial communication https://www.siemens.com/simatic-net https://www.siemens.com/simatic-net
● to web page: SiePortal https://sieportal.siemens.com/ https://sieportal.siemens.com/
● to website: Image database https://www.automation.siemens.com/bilddb https://www.automation.siemens.com/bilddb
● to website: CAx-Download-Manager https://www.siemens.com/cax https://www.siemens.com/cax
● to website: Industry Online Support https://support.industry.siemens.com https://support.industry.siemens.com
security information
security information Siemens provides products and solutions with industrial cybersecurity functions that support the secure operation of plants, systems, machines and networks. In order to protect plants, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art industrial cybersecurity concept. Siemens’ products and solutions constitute one element of such a concept. Customers are responsible for preventing unauthorized access to their plants, systems, machines and networks. Such systems, machines and components should only be connected to an enterprise network or the internet if and to the extent such a connection is necessary and only when appropriate security measures (e.g. firewalls and/or network segmentation) are in place. For additional information on industrial cybersecurity measures that may be implemented, please visit www.siemens.com/cybersecurity-industry. Siemens’ products and solutions undergo continuous development to make them more secure. Siemens strongly recommends that product updates are applied as soon as they are available and that the latest product versions are used. Use of product versions that are no longer supported, and failure to apply the latest updates may increase customer’s exposure to cyber threats. To stay informed about product updates, subscribe to the Siemens Industrial Cybersecurity RSS Feed under https://www.siemens.com/cert. (V4.7) Siemens provides products and solutions with industrial cybersecurity functions that support the secure operation of plants, systems, machines and networks. In order to protect plants, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art industrial cybersecurity concept. Siemens’ products and solutions constitute one element of such a concept. Customers are responsible for preventing unauthorized access to their plants, systems, machines and networks. Such systems, machines and components should only be connected to an enterprise network or the internet if and to the extent such a connection is necessary and only when appropriate security measures (e.g. firewalls and/or network segmentation) are in place. For additional information on industrial cybersecurity measures that may be implemented, please visit www.siemens.com/cybersecurity-industry. Siemens’ products and solutions undergo continuous development to make them more secure. Siemens strongly recommends that product updates are applied as soon as they are available and that the latest product versions are used. Use of product versions that are no longer supported, and failure to apply the latest updates may increase customer’s exposure to cyber threats. To stay informed about product updates, subscribe to the Siemens Industrial Cybersecurity RSS Feed under https://www.siemens.com/cert. (V4.7)
Approvals / Certificates
General Product Approval
Miscellaneous Yes Yes
EU declaration of conformity EU declaration of conformity Yes Yes
Manufacturer Declaration Yes Yes
UK Declaration of Conformity UK Declaration of Conformity
Yes Yes
EMV
KC Yes Yes
RCM RCM
Yes Yes
For use in hazardous locations
CCC-Ex Yes Yes
ATEX ATEX Yes Yes
IECEx IECEx
Yes Yes
last modified: 10/23/2024
Date
11/11/2024
Subject to change without notice
© Copyright Siemens 2024