Article number 6AG1124-1QC02-4AX0 6AG1124-1QC02-4AX1
***spare part*** SIPLUS HMI KP1500 Comfort based on 6AV2124-1QC02-0AX0 with conformal coating, 0...+50 °C, SIPLUS HMI KP1500 Comfort based on 6AV2124-1QC02-0AX1 with conformal coating, 0...+50 °C, Comfort Panel, key operation 15" widescreen TFT display, 16 million colors, PROFINET interface, MPI/PROFIBUS DP interface, 24 MB configuration memory, WEC 2013, configurable as of WinCC Comfort V14 SP1 with HSP
General information
Product type designation KP1500 Comfort
based on 6AV2124-1QC02-0AX1
Display
Design of display TFT
Screen diagonal 15.4 in
Display width 331.2 mm
Display height 207 mm
Number of colors 16 777 216
Resolution (pixels)
● Horizontal image resolution 1 280 pixel
● Vertical image resolution 800 pixel
Backlighting
● MTBF backlighting (at 25 °C) 80 000 h
● Backlight dimmable Yes; 0-100 % Yes; LED, dimmable
Control elements
Keyboard fonts
● Function keys
— Number of function keys 36
— Number of function keys with LEDs 36
● Keys with LED Yes
● System keys Yes
● Numeric keyboard Yes
● alphanumeric keyboard Yes
Touch operation
● Design as touch screen No No; without
Expansions for operator control of the process
● DP direct LEDs (LEDs as S7 output I/O)
— F1...Fx 36
● Direct keys (keys as S7 input I/O)
— F1...Fx 36
Installation type/mounting
Mounting position vertical
Wall mounting/direct mounting No
Mounting in portrait format possible No
Mounting in landscape format possible Yes
maximum permissible angle of inclination without external ventilation 35°
Supply voltage
Type of supply voltage DC
Rated value (DC) 24 V
permissible range, lower limit (DC) 19.2 V
permissible range, upper limit (DC) 28.8 V
Input current
Current consumption (rated value) 1.5 A 1.7 A
Starting current inrush I²t 0.5 A²·s
Power
Active power input, typ. 36 W 41 W
Processor
Processor type X86
Memory
Flash Yes
RAM Yes
Memory available for user data 24 Mbyte
Type of output
Info LED No
Power LED No
Error LED No
Acoustics
● Buzzer No
● Speaker Yes
Time of day
Clock
● Hardware clock (real-time) Yes
● Software clock No Yes
● retentive Yes Yes; Back-up duration typically 6 weeks
● synchronizable Yes
Interfaces
Number of industrial Ethernet interfaces 3 2; 2 ports (switch) + independent port
Number of RS 485 interfaces 1; RS 422 / 485 combined
Number of RS 422 interfaces 1 0
Number of RS 232 interfaces 0
Number of USB interfaces 2; USB 2.0
● USB Mini B 1; 5-pole
Number of 20 mA interfaces (TTY) 0
Number of parallel interfaces 0
Number of other interfaces 0
Number of SD card slots 2
With software interfaces No
Industrial Ethernet
● Industrial Ethernet status LED 3
● Number of ports of the integrated switch 2
Protocols
PROFINET Yes
Supports protocol for PROFINET IO Yes
IRT Yes; With WinCC, subsequent version Yes
PROFIBUS Yes
EtherNet/IP Yes
MPI Yes
Protocols (Ethernet)
● TCP/IP Yes
● DHCP Yes
● SNMP Yes
● DCP Yes
● LLDP Yes
WEB characteristics
● HTTP Yes
● HTTPS Yes
● HTML Yes
● XML Yes
● CSS Yes
● Active X Yes
● JavaScript Yes
● Java VM No
Redundancy mode
Media redundancy
— MRP Yes; With WinCC, subsequent version Yes
Further protocols
● CAN No
● MODBUS Yes
Interrupts/diagnostics/status information
Diagnoses
● Diagnostic information readable Yes; S7 controller
EMC
Emission of radio interference acc. to EN 55 011
● Limit class A, for use in industrial areas Yes
● Limit class B, for use in residential areas No
Degree and class of protection
IP (at the front) IP65
IP (rear) IP20
NEMA (front)
● Enclosure Type 4 at the front Yes
● Enclosure Type 4x at the front Yes
Ambient conditions
Suited for indoor use Yes
Suited for outdoor use No
Ambient temperature during operation
Operation (vertical installation)
— For vertical installation, min. 0 °C; = Tmin 0 °C
— For vertical installation, max. 50 °C; = Tmax 50 °C; (55 °C, see entry ID: 64847814)
Operation (max. tilt angle)
— At maximum tilt angle, min. 0 °C; = Tmin 0 °C
— At maximum tilt angle, max. 40 °C; = Tmax 40 °C
Operation (vertical installation, portrait format)
— For vertical installation, min. 0 °C; = Tmin 0 °C
— For vertical installation, max. 40 °C; = Tmax 40 °C
Operation (max. tilt angle, portrait format)
— At maximum tilt angle, min. 0 °C; = Tmin 0 °C
— At maximum tilt angle, max. 40 °C; = Tmax 40 °C
Ambient temperature during storage/transportation
● min. -20 °C
● max. 60 °C
Altitude during operation relating to sea level
● Installation altitude above sea level, max. 5 000 m
● Ambient air temperature-barometric pressure-altitude Tmin ... Tmax at 1 140 hPa ... 795 hPa (-1 000 m ... +2 000 m) // Tmin ... (Tmax - 10 K) at 795 hPa ... 658 hPa (+2 000 m ... +3 500 m) // Tmin ... (Tmax -20 K) at 658 hPa ... 540 hPa (+3 500 m ... +5 000 m) Tmin ... Tmax at 1 080 hPa ... 795 hPa (-1 000 m ... +2 000 m) // Tmin ... (Tmax - 10 K) at 795 hPa ... 658 hPa (+2 000 m ... +3 500 m) // Tmin ... (Tmax - 20 K) at 658 hPa ... 540 hPa (+3 500 m ... +5 000 m)
Relative humidity
● With condensation, tested in accordance with IEC 60068-2-38, max. 100 %; RH incl. condensation/frost (no commissioning under condensation conditions)
Resistance
Coolants and lubricants
— Resistant to commercially available coolants and lubricants Yes; Incl. diesel and oil droplets in the air
Use in stationary industrial systems
— to biologically active substances according to EN 60721-3-3 Yes; Class 3B2 mold, fungus and dry rot spores (with the exception of fauna); Class 3B3 on request
— to chemically active substances according to EN 60721-3-3 Yes; Class 3C4 (RH < 75 %) incl. salt spray acc. to EN 60068-2-52 (severity degree 3); *
— to mechanically active substances according to EN 60721-3-3 Yes; Class 3S4 incl. sand, dust, *
Use on ships/at sea
— to biologically active substances according to EN 60721-3-6 Yes; Class 6B2 mold and fungal spores (excluding fauna); Class 6B3 on request
— to chemically active substances according to EN 60721-3-6 Yes; Class 6C3 (RH < 75 %) incl. salt spray acc. to EN 60068-2-52 (severity degree 3); *
— to mechanically active substances according to EN 60721-3-6 Yes; Class 6S3 incl. sand, dust; *
Usage in industrial process technology
— Against chemically active substances acc. to EN 60654-4 Yes; Class 3 (excluding trichlorethylene)
— Environmental conditions for process, measuring and control systems acc. to ANSI/ISA-71.04 Yes; Level GX group A/B (excluding trichlorethylene; harmful gas concentrations up to the limits of EN 60721-3-3 class 3C4 permissible); level LC3 (salt spray) and level LB3 (oil)
Remark
— Note regarding classification of environmental conditions acc. to EN 60721, EN 60654-4 and ANSI/ISA-71.04 * The supplied plug covers must remain in place over the unused interfaces during operation!
Conformal coating
● Coatings for printed circuit board assemblies acc. to EN 61086 Yes; Class 2 for high reliability
● Protection against fouling acc. to EN 60664-3 Yes; Type 1 protection
● Military testing according to MIL-I-46058C, Amendment 7 Yes; Discoloration of coating possible during service life
● Qualification and Performance of Electrical Insulating Compound for Printed Board Assemblies according to IPC-CC-830A Yes; Conformal coating, Class A
Operating systems
proprietary No
pre-installed operating system
● Windows CE Yes Yes; Windows Embedded Compact 2013
configuration / header
Message indicator Yes
Alarm system (incl. buffer and acknowledgment) Yes
Process value display (output) Yes
Process value default (input) possible Yes
Recipe management Yes
Configuration software
● STEP 7 Basic (TIA Portal) No
● STEP 7 Professional (TIA Portal) No
● WinCC flexible Compact No
● WinCC flexible Standard No
● WinCC flexible Advanced No
● WinCC Basic (TIA Portal) No
● WinCC Comfort (TIA Portal) Yes; V11 SP2 or higher Yes; V14 SP1 HSP and higher
● WinCC Advanced (TIA Portal) Yes; V11 SP2 or higher Yes; V14 SP1 HSP and higher
● WinCC Professional (TIA Portal) Yes; V11 SP2 or higher Yes; V14 SP1 HSP and higher
Languages
Online languages
● Number of online/runtime languages 32
Project languages
● Languages per project 32
Functionality under WinCC (TIA Portal)
Libraries Yes
Applications/options
● Web browser Yes
● Pocket Word Yes
● Pocket Excel Yes
● PDF Viewer Yes
● Media Player Yes
● SIMATIC WinCC Sm@rtServer Yes
● SIMATIC WinCC Audit Yes
Number of Visual Basic Scripts Yes
Task planner
● time-controlled Yes
● task-controlled Yes
Message system
● Number of alarm classes 32
● Bit messages
— Number of bit messages 6 000
● Analog messages
— Number of analog messages 200
● S7 alarm number procedure Yes
● System messages HMI Yes
● System event, more (SIMATIC S7, SINUMERIK, SIMOTION, ... ) Yes
● Number of characters per message 80
● Number of process values per message 8
● Acknowledgment groups Yes
● Message indicator Yes
Recipe management
● Number of recipes 500
● Data records per recipe 1 000
● Entries per data record 2 000
● Size of internal recipe memory 4 Mbyte
● Recipe memory expandable Yes
Variables
● Number of variables per device 4 096
● Number of variables per screen 400
● Limit values Yes
● Multiplexing Yes
● Structures Yes
● Arrays Yes
Images
● Number of configurable images 750
● Permanent window/default Yes
● Global image Yes
● Pop-up images Yes
● Slide-in images Yes
● Image selection by PLC Yes
● Image number in the PLC Yes
Image objects
● Number of objects per image 600
● Text fields Yes
● I/O fields Yes
● Graphic I/O fields (graphics list) Yes
● Symbolic I/O fields (text list) Yes
● Date/time fields Yes
● Switches Yes
● Buttons Yes
● Graphic display Yes
● Icons Yes
● Geometric objects Yes
Complex image objects
● Number of complex objects per screen 40
● Alarm view Yes
● Trend view Yes
● User view Yes
● Status/control Yes
● Sm@rtClient view Yes
● Recipe view Yes
● f(x) trend view Yes
● System diagnostics view Yes
● Media Player Yes
● HTML browser Yes
● PDF display Yes
● IP camera display Yes
● Bar graphs Yes
● Sliders Yes
● Pointer instruments Yes
● Analog/digital clock Yes
Lists
● Number of text lists per project 500
● Number of entries per text list 500
● Number of graphics lists per project 500
● Number of entries per graphics list 500
Archiving
● Number of archives per device 50
● Number of entries per archive 50 000
● Message archive Yes
● Process value archive Yes
● Archiving methods
— Sequential archive Yes
— Short-term archive Yes
● Memory location
— Memory card Yes
— USB memory Yes
— Ethernet Yes
● Data storage format
— CSV Yes
— TXT Yes
— RDB Yes
Security
● Number of user groups 50
● Number of user rights 32
● Number of users 50
● Password export/import Yes
● SIMATIC Logon Yes
Logging through printer
● Alarms Yes
● Report (shift log) Yes
● Hardcopy Yes
● Electronic print to file Yes; PDF, HTML
Character sets
● Keyboard fonts
— US English Yes
Transfer (upload/download)
● MPI/PROFIBUS DP Yes
● USB Yes
● Ethernet Yes
● using external storage medium No Yes
Process coupling
● S7-1200 Yes
● S7-1500 Yes
● S7-200 Yes
● S7-300/400 Yes
● LOGO! Yes
● WinAC Yes
● SINUMERIK No Yes; With SINUMERIK option package as from WinCC V15 or higher
● SIMOTION No; With WinCC, subsequent version Yes
● Allen Bradley (EtherNet/IP) Yes
● Allen Bradley (DF1) Yes
● Mitsubishi (MC TCP/IP) Yes
● Mitsubishi (FX) Yes
● OMRON (FINS TCP) No
● OMRON (LINK/Multilink) Yes
● Modicon (Modbus TCP/IP) Yes
● Modicon (Modbus) Yes
● OPC UA Client Yes
● OPC UA Server Yes
Service tools/configuration aids
● Backup/Restore manually Yes
● Backup/Restore automatically Yes
● Simulation Yes
● Device switchover Yes
Peripherals/Options
Printer Yes
SIMATIC HMI MM memory card: Multi Media Card Yes Yes; Up to 128 MB
SIMATIC HMI SD memory card: Secure Digital memory card Yes Yes; Up to 2 GB
SIMATIC HMI CF memory card Compact Flash Card No
USB memory Yes
SIMATIC IPC USB Flashdrive (USB stick) Yes; Up to 16 GB
SIMATIC HMI USB stick Yes; Up to 8 GB
Network camera Yes
Mechanics/material
Enclosure material (front)
● Plastic No
● Aluminum Yes
● Stainless steel No
Dimensions
Width of the housing front 483 mm
Height of housing front 310 mm
Mounting cutout, width 450 mm
Mounting cutout, height 291 mm
Overall depth 75 mm
Weights
Weight (without packaging) 5.4 kg 4.7 kg
last modified: 5/29/2024