| Article number |
6AG1132-6BF00-7CA0
|
6AG1132-6BF01-7CA0
|
|
|
|
|
***spare part*** SIPLUS ET 200SP DQ 8x24VDC/0.5A HF based on 6ES7132-6BF00-0CA0 with conformal coating, -40…+70 °C, digital output module, suitable for BU type A0, color code CC02, channel diagnostics, |
SIPLUS ET 200SP DQ 8x24 V DC/0.5 A HF based on 6ES7132-6BF01-0CA0 with conformal coating -40...+70 °C output module, DQ 8x24 V DC/0.5 A High Feature, source output (PNP,sourcing output) packing unit: 1 unit, suitable for BU type A0, color code CC02, channel diagnostics for: short-circuit and wire break, supply voltage, channel fault |
| General information |
| Product type designation |
DQ 8x24 V DC/0.5 A HF |
DQ 8x24VDC/0.5A HF |
| Firmware version |
V1.2 |
|
| ● FW update possible |
Yes |
| based on |
6ES7132-6BF00-0CA0
|
6ES7132-6BF01-0CA0
|
| usable BaseUnits |
BU type A0 |
| Color code for module-specific color identification plate |
CC02 |
| Product function |
| ● I&M data |
Yes; I&M0 to I&M3 |
| ● Isochronous mode |
Yes |
| Engineering with |
| ● STEP 7 TIA Portal configurable/integrated from version |
see entry ID: 109746275 |
| Operating mode |
| ● DQ |
Yes |
| ● DQ with energy-saving function |
No |
| ● PWM |
No |
| ● Oversampling |
No |
| ● MSO |
Yes |
| Supply voltage |
| Rated value (DC) |
24 V |
| permissible range, lower limit (DC) |
19.2 V |
| permissible range, upper limit (DC) |
28.8 V |
| Reverse polarity protection |
Yes |
| Input current |
| Current consumption, max. |
45 mA; without load |
20 mA; without load |
| output voltage / header |
| Rated value (DC) |
24 V |
| Power loss |
| Power loss, typ. |
1 W |
| Address area |
| Address space per module |
| ● Address space per module, max. |
1 byte; + 1 byte for QI information |
8 byte; 2 channels per submodule + QI information |
| Hardware configuration |
| Automatic encoding |
|
Yes |
| ● Mechanical coding element |
|
Yes |
| ● Type of mechanical coding element |
|
Type A |
| Submodules |
| ● Number of configurable submodules, max. |
|
4 |
| Selection of BaseUnit for connection variants |
| ● 1-wire connection |
|
BU type A0 |
| ● 2-wire connection |
|
BU type A0 |
| ● 3-wire connection |
|
BU type A0 with AUX terminals or potential distributor module |
| Digital outputs |
| Type of digital output |
Source output (PNP, current-sourcing) |
| Number of digital outputs |
8 |
| Current-sinking |
No |
| Current-sourcing |
Yes |
| Digital outputs, parameterizable |
Yes |
| output type acc. to IEC 61131, type 0.5 |
|
Yes |
| Short-circuit protection |
Yes |
Yes; Electronic |
| ● Response threshold, typ. |
0.7 to 1.3 A |
| Open-circuit detection |
|
Yes |
| Limitation of inductive shutdown voltage to |
Typ. L+ (-50 V) |
| Controlling a digital input |
Yes |
| Switching capacity of the outputs |
| ● with resistive load, max. |
0.5 A |
| ● with inductive load, max. |
|
0.5 A |
| ● on lamp load, max. |
5 W |
| Load resistance range |
| ● lower limit |
48 Ω |
| ● upper limit |
12 kΩ |
| Output current |
| ● for signal "1" rated value |
0.5 A |
| ● for signal "1" permissible range, max. |
|
0.5 A |
| ● for signal "0" residual current, max. |
0.1 mA |
| Output delay with resistive load |
| ● "0" to "1", typ. |
50 µs |
| ● "1" to "0", typ. |
100 µs |
| Parallel switching of two outputs |
| ● for uprating |
No |
| ● for redundant control of a load |
Yes |
| Switching frequency |
| ● with resistive load, max. |
100 Hz |
| ● with inductive load, max. |
2 Hz |
0.1 Hz; higher frequencies are possible, see Equipment Manual "Maximum permitted switching frequency of inductive loads" |
| ● on lamp load, max. |
10 Hz |
| Total current of the outputs |
| ● Current per channel, max. |
0.5 A |
| ● Current per module, max. |
4 A |
| Total current of the outputs (per module) |
| horizontal installation |
| — up to 60 °C, max. |
4 A |
| — up to 70 °C, max. |
|
3 A |
| vertical installation |
| — up to 50 °C, max. |
|
4 A |
| — up to 60 °C, max. |
4 A |
|
| Cable length |
| ● shielded, max. |
1 000 m |
| ● unshielded, max. |
600 m |
| Isochronous mode |
| Execution and activation time (TCO), min. |
48 µs |
| Bus cycle time (TDP), min. |
500 µs |
| Jitter, max. |
|
8 µs |
| Interrupts/diagnostics/status information |
| Diagnostics function |
Yes |
| Substitute values connectable |
Yes |
| Alarms |
| ● Diagnostic alarm |
Yes |
| Diagnoses |
| ● Monitoring the supply voltage |
Yes |
| — parameterizable |
|
Yes |
| ● Wire-break |
Yes; channel by channel |
| ● Short-circuit |
Yes; channel by channel |
|
| ● Short-circuit to M |
|
Yes; channel by channel |
| ● Short-circuit to L+ |
|
Yes; channel by channel |
| ● Group error |
Yes |
| Diagnostics indication LED |
| ● Monitoring of the supply voltage (PWR-LED) |
Yes; green PWR LED |
| ● Channel status display |
Yes; green LED |
| ● for channel diagnostics |
Yes; red LED |
| ● for module diagnostics |
Yes; green/red DIAG LED |
| Potential separation |
| Potential separation channels |
| ● between the channels |
No |
| ● between the channels and backplane bus |
Yes |
| ● Between the channels and load voltage L+ |
|
No |
| Permissible potential difference |
| between different circuits |
75 V DC/60 V AC (base isolation) |
|
| Isolation |
| Isolation tested with |
707 V DC (type test) |
| Standards, approvals, certificates |
| Suitable for safety functions |
No |
| Suitable for safety-related tripping of standard modules |
|
Yes; see FAQ Entry ID: 39198632 |
| Ecological footprint |
| ● environmental product declaration |
Yes |
|
| Global warming potential |
| — global warming potential, (total) [CO2 eq] |
20.4 kg |
|
| — global warming potential, (during production) [CO2 eq] |
3.16 kg |
|
| — global warming potential, (during operation) [CO2 eq] |
17.5 kg |
|
| — global warming potential, (after end of life cycle) [CO2 eq] |
-0.221 kg |
|
| Highest safety class achievable for safety-related tripping of standard modules |
| ● Performance level according to ISO 13849-1 |
|
PL d |
| ● Category according to ISO 13849-1 |
|
Cat. 3 |
| ● SIL acc. to IEC 62061 |
|
SIL 2 |
| ● remark on safety-oriented shutdown |
|
https://support.industry.siemens.com/cs/de/en/view/39198632
|
| Ambient conditions |
| Ambient temperature during operation |
| ● horizontal installation, min. |
-40 °C; = Tmin (incl. condensation/frost) |
| ● horizontal installation, max. |
70 °C; = Tmax; > +60 °C max. total current 1.0 A |
70 °C; = Tmax; > +60 °C max. total current 3 A |
| ● vertical installation, min. |
-40 °C; = Tmin |
| ● vertical installation, max. |
50 °C; = Tmax |
| Altitude during operation relating to sea level |
| ● Installation altitude above sea level, max. |
5 000 m |
| ● Ambient air temperature-barometric pressure-altitude |
Tmin ... Tmax at 1 140 hPa ... 795 hPa (-1 000 m ... +2 000 m) // Tmin ... (Tmax - 10 K) at 795 hPa ... 658 hPa (+2 000 m ... +3 500 m) // Tmin ... (Tmax -20 K) at 658 hPa ... 540 hPa (+3 500 m ... +5 000 m) |
| Relative humidity |
| ● With condensation, tested in accordance with IEC 60068-2-38, max. |
100 %; RH incl. condensation / frost (no commissioning in bedewed state), horizontal installation |
| Resistance |
| Coolants and lubricants |
| — Resistant to commercially available coolants and lubricants |
Yes; Incl. diesel and oil droplets in the air |
| Use in stationary industrial systems |
| — to biologically active substances according to EN 60721-3-3 |
Yes; Class 3B2 mold, fungus and dry rot spores (with the exception of fauna); Class 3B3 on request |
| — to chemically active substances according to EN 60721-3-3 |
Yes; Class 3C4 (RH < 75 %) incl. salt spray acc. to EN 60068-2-52 (severity degree 3); * |
Yes; Class 3C4 (RH < 75%) incl. salt spray acc. to EN 60068-2-52 (severity degree 3) |
| — to mechanically active substances according to EN 60721-3-3 |
Yes; Class 3S4 incl. sand, dust, * |
Yes; Class 3S4 incl. sand, dust |
| — Against mechanical environmental conditions acc. to EN 60721-3-3 |
Yes; Class 3M8 using the SIPLUS Mounting Kit ET 200SP (6AG1193-6AA00-0AA0) |
Yes; Class 3M8 using the SIPLUS Mounting Kit ET 200SP (6AG1193-6AA00-0AA0//6AG1193-6AB00-0AA0) |
| Use on ships/at sea |
| — to biologically active substances according to EN 60721-3-6 |
Yes; Class 6B2 mold and fungal spores (excluding fauna); Class 6B3 on request |
Yes; Class 6B2 mold, fungal and dry rot spores (excluding fauna) |
| — to chemically active substances according to EN 60721-3-6 |
Yes; Class 6C3 (RH < 75 %) incl. salt spray acc. to EN 60068-2-52 (severity degree 3); * |
Yes; Class 6C3 (RH < 75%) incl. salt spray acc. to EN 60068-2-52 (severity degree 3). |
| — to mechanically active substances according to EN 60721-3-6 |
Yes; Class 6S3 incl. sand, dust; * |
Yes; Class 6S3 incl. sand, dust |
| — Against mechanical environmental conditions acc. to EN 60721-3-6 |
Yes; Class 6M4 using the SIPLUS Mounting Kit ET 200SP (6AG1193-6AA00-0AA0) |
Yes; class 6M4 using the SIPLUS Mounting Kit ET 200SP (6AG1193-6AA00-0AA0/6AG1193-6AB00-0AA0) |
| Usage in industrial process technology |
| — Against chemically active substances acc. to EN 60654-4 |
Yes; Class 3 (excluding trichlorethylene) |
| — Environmental conditions for process, measuring and control systems acc. to ANSI/ISA-71.04 |
Yes; Level GX group A/B (excluding trichlorethylene; harmful gas concentrations up to the limits of EN 60721-3-3 class 3C4 permissible); level LC3 (salt spray) and level LB3 (oil) |
| Remark |
| — Note regarding classification of environmental conditions acc. to EN 60721, EN 60654-4 and ANSI/ISA-71.04 |
* The supplied plug covers must remain in place over the unused interfaces during operation! |
|
| Conformal coating |
| ● Coatings for printed circuit board assemblies acc. to EN 61086 |
Yes; Class 2 for high reliability |
| ● Protection against fouling acc. to EN 60664-3 |
Yes; Type 1 protection |
| ● Military testing according to MIL-I-46058C, Amendment 7 |
Yes; Discoloration of coating possible during service life |
| ● Qualification and Performance of Electrical Insulating Compound for Printed Board Assemblies according to IPC-CC-830A |
Yes; Conformal coating, Class A |
| Dimensions |
| Width |
15 mm |
| Height |
73 mm |
| Depth |
58 mm |
| Weights |
| Weight, approx. |
30 g |
|
| eClass |
14 |
27-24-26-04 |
| eClass |
12 |
27-24-26-04 |
| eClass |
9.1 |
27-24-26-04 |
| eClass |
9 |
27-24-26-04 |
| eClass |
8 |
27-24-26-04 |
| eClass |
7.1 |
27-24-26-04 |
| eClass |
6 |
27-24-26-04 |
| ETIM |
10 |
EC001599 |
| ETIM |
9 |
EC001599 |
| ETIM |
8 |
EC001599 |
| ETIM |
7 |
EC001599 |
| IDEA |
4 |
3566 |
| UNSPSC |
15 |
32-15-17-05 |
|
| eClass |
14 |
27-24-26-04 |
| eClass |
12 |
27-24-26-04 |
| eClass |
9.1 |
27-24-26-04 |
| eClass |
9 |
27-24-26-04 |
| eClass |
8 |
27-24-26-04 |
| eClass |
7.1 |
27-24-26-04 |
| eClass |
6 |
27-24-26-04 |
| ETIM |
10 |
EC001599 |
| ETIM |
9 |
EC001599 |
| ETIM |
8 |
EC001599 |
| ETIM |
7 |
EC001599 |
|
| Approvals / Certificates |
| Manufacturer Declaration
|
|
Yes
|
Yes
|
| EU declaration of conformity |
|
Yes
|
Yes
|
| UK Declaration of Conformity
|
|
Yes
|
Yes
|
| China RoHS |
|
Yes
|
Yes
|
| UL
|
|
Yes
|
Yes
|
| RCM
|
|
Yes
|
Yes
|
| IECEx
|
|
Yes
|
Yes
|
| ATEX |
|
Yes
|
Yes
|
| CCC-Ex
|
|
Yes
|
Yes
|
| DNV (Det Norske Veritas) |
|
Yes
|
Yes
|
| EPD Typ II/III (with life cylce assessment) |
|
Yes
|
Yes
|