Article number |
6AG1134-6PA20-7BD0
|
6AG1134-6PA01-7BU0
|
|
|
|
|
SIPLUS ET 200SP AI Energy Meter 480VAC ST based on 6ES7134-6PA20-0BD0 with conformal coating, -40…+70 °C, analog input module, suitable for BU type D0, channel diagnostics |
SIPLUS ET 200SP AI EM CT ST based on: 6ES7134-6PA01-0BU0 with conformal coating, -40…+70 °C, analog input module, AI Energy Meter CT ST, for 1A or 5A current transformer, suitable for BU type U0, channel diagnostics |
General information |
Product type designation |
AI Energy Meter 480VAC ST |
AI Energy Meter CT ST |
Firmware version |
|
● FW update possible |
|
Yes |
based on |
6ES7134-6PA20-0BD0
|
6ES7134-6PA01-0BU0
|
usable BaseUnits |
BU type D0 |
BU type U0 |
Color code for module-specific color identification plate |
|
CC20 |
Supported power supply systems |
|
TT, TN, IT |
Product function |
● Voltage measurement |
Yes |
— without voltage transformer |
|
Yes |
— with voltage transformer |
Yes |
● Current measurement |
Yes |
Yes; max. 3 + neutral conductor |
— without current transformer |
No |
— with current transformer |
Yes |
Yes; 1 A or 5 A current transformer |
— With Rogowski coil |
|
No |
— With current-voltage-converter |
|
No |
● Energy measurement |
Yes |
● Frequency measurement |
Yes |
● Power measurement |
Yes |
● Active power measurement |
Yes |
● Reactive power measurement |
Yes |
● Power factor measurement |
|
Yes |
● Active factor measurement |
|
Yes |
● Reactive power compensation |
|
Yes |
● Line analysis |
|
No |
● I&M data |
Yes; I&M0 to I&M3 |
● Isochronous mode |
No |
Engineering with |
● STEP 7 TIA Portal configurable/integrated from version |
see entry ID: 109746275 |
Operating mode |
● Switching between operating modes in RUN |
|
Yes; For module version 32 I/20 Q, it is possible to dynamically switch between 25 user data variants, 23 of which are pre-defined and 2 of which can be defined by the specific user |
● cyclic measurement |
Yes |
|
● acyclic measurement |
Yes |
|
● Cyclic measured value access |
|
Yes |
● Acyclic measured value access |
Yes |
● Fixed measured value sets |
Yes |
● Freely definable measured value sets |
Yes |
Yes; For cyclic and acyclic measured value access |
CiR - Configuration in RUN |
Reparameterization possible in RUN |
Yes |
Calibration possible in RUN |
Yes |
Installation type/mounting |
Mounting position |
any |
Supply voltage |
Design of the power supply |
Supply via voltage measurement channel L1 |
|
Rated value (DC) |
|
24 V |
permissible range, lower limit (DC) |
|
19.2 V |
permissible range, upper limit (DC) |
|
28.8 V |
Rated value (AC) |
AC 100 - 277 V |
|
permissible range, lower limit (AC) |
90 V |
|
permissible range, upper limit (AC) |
293 V |
|
Line frequency |
● permissible range, lower limit |
47 Hz |
|
● permissible range, upper limit |
63 Hz |
|
Input current |
Current consumption (rated value) |
|
12.5 mA |
Current consumption, max. |
|
17 mA |
Power loss |
Power loss, typ. |
0.6 W |
1 W; 3x 5 A input current, 3x 230 V AC |
Address area |
Address space per module |
● Address space per module, max. |
268 byte; 256 byte input / 12 byte output |
|
● Inputs |
|
256 byte |
● Outputs |
|
20 byte |
Hardware configuration |
Automatic encoding |
|
Yes |
● Mechanical coding element |
Yes |
● Type of mechanical coding element |
|
type C |
Selection of BaseUnit for connection variants |
● 2-wire connection |
|
BU type U0 |
Time of day |
Operating hours counter |
● present |
Yes |
Analog inputs |
Cycle time (all channels), typ. |
50 ms; Time for consistent update of all measured and calculated values (cyclic und acyclic data) |
Cable length |
● shielded, max. |
|
200 m |
● unshielded, max. |
|
200 m |
Analog value generation for the inputs |
Sampling frequency, max. |
|
2 048 kHz |
Interrupts/diagnostics/status information |
Alarms |
● Diagnostic alarm |
Yes |
● Limit value alarm |
Yes |
● Hardware interrupt |
Yes; Monitoring of up to 16 freely selectable process values (exceeding or undershooting of value) |
Diagnoses |
● Supply voltage |
|
Yes |
● Hardware interrupt lost |
|
Yes |
● Parameter assignment error |
|
Yes |
● Module fault |
|
Yes |
● Channel not available |
|
Yes |
● Overflow/underflow |
|
Yes |
● Overload current |
|
Yes |
Diagnostics indication LED |
● Monitoring of the supply voltage (PWR-LED) |
Yes |
● Channel status display |
Yes; green LED |
● for channel diagnostics |
Yes; red Fn LED |
● for module diagnostics |
Yes; green/red DIAG LED |
Integrated Functions |
Measuring functions |
● Measuring procedure for voltage measurement |
TRMS |
● Measuring procedure for current measurement |
TRMS |
● Type of measured value acquisition |
seamless |
● Curve shape of voltage |
Sinusoidal or distorted |
● Buffering of measured variables |
Yes |
● Parameter length |
74 byte |
128 byte |
● Bandwidth of measured value acquisition |
2 kHz; Harmonics: 39 / 50 Hz, 32 / 60 Hz |
3.2 kHz; Harmonics: 63 / 50 Hz, 52 / 60 Hz |
Measuring range |
— Frequency measurement, min. |
45 Hz |
40 Hz |
— Frequency measurement, max. |
65 Hz |
70 Hz |
Measuring inputs for voltage |
— Measurable line voltage between phase and neutral conductor |
277 V |
— Measurable line voltage between the line conductors |
480 V |
— Measurable line voltage between phase and neutral conductor, min. |
90 V |
3 V |
— Measurable line voltage between phase and neutral conductor, max. |
293 V |
300 V |
— Measurable line voltage between the line conductors, min. |
155 V |
6 V |
— Measurable line voltage between the line conductors, max. |
508 V |
519 V |
— Internal resistance line conductor and neutral conductor |
3.4 MΩ |
1.5 MΩ |
— Power consumption per phase |
20 mW |
60 mW; 300 V AC |
— Impulse voltage resistance 1,2/50µs |
1 kV |
2.5 kV |
— Measurement category for voltage measurement in accordance with IEC 61010-2-030 |
CAT II; CAT III in case of guaranteed protection level of 1.5 kV |
CAT II |
Measuring inputs for current |
— measurable relative current (AC), min. |
1 %; Relative to the secondary rated current 5 A |
1 %; Relative to measuring range; 1 A, 5 A |
— measurable relative current (AC), max. |
100 %; Relative to the secondary rated current 5 A |
— Continuous current with AC, maximum permissible |
5 A; at > +60 °C max. permissible current 1 A per phase |
5 A |
— Apparent power consumption per phase for measuring range 5 A |
0.6 VA |
— Rated value short-time withstand current restricted to 1 s |
100 A |
— Input resistance measuring range 0 to 5 A |
25 mΩ; At the terminal |
— Surge strength |
10 A; for 1 minute |
— Zero point suppression |
Parameterizable: 2 ... 250 mA, default 50 mA |
0 ... 20%, referred to the nominal current |
Accuracy class according to IEC 61557-12 |
— Measured variable voltage |
0,2 |
— Measured variable current |
0,2 |
— Measured variable apparent power |
0.5 |
— Measured variable active power |
0.5 |
— Measured variable reactive power |
1 |
— Measured variable power factor |
0.5 |
— Measured variable active energy |
0.5 |
— Measured variable reactive energy |
1 |
— Measured variable neutral current |
0.5; calculated |
0,2 |
— Measured variable phase angle |
±1 °; not covered by IEC 61557-12 |
±0.5 °; not covered by IEC 61557-12 |
— Measured variable frequency |
0.05 |
0.05; only valid for the permissible voltage measuring range |
Potential separation |
Potential separation channels |
● between the channels |
|
No |
● between the channels and backplane bus |
Yes; 3 700V AC (type test) CAT III |
Yes |
● Between the channels and load voltage L+ |
|
Yes; Including FE |
Isolation |
Isolation tested with |
2 300V AC for 1 min. (type test) |
Between channels and backplane bus, 24 V supply: Routine test, 1 920 V AC, 2 s; between backplane bus and 24 V supply: Type test, 707 V DC |
Ambient conditions |
Ambient temperature during operation |
● horizontal installation, min. |
-40 °C; = Tmin; < -25 °C min. permissible supply voltage 110 V AC |
-40 °C; = Tmin (incl. condensation/frost) |
● horizontal installation, max. |
70 °C; = Tmax; > +60 °C max. permissible current 1 A per phase |
70 °C; = Tmax |
● vertical installation, min. |
-40 °C; = Tmin |
● vertical installation, max. |
50 °C; = Tmax |
Altitude during operation relating to sea level |
● Installation altitude above sea level, max. |
2 000 m |
3 000 m; Restrictions for installation altitudes > 2 000 m, see manual |
● Ambient air temperature-barometric pressure-altitude |
Tmin ... Tmax at 1 140 hPa ... 795 hPa (-1 000 m ... +2 000 m) |
|
Relative humidity |
● With condensation, tested in accordance with IEC 60068-2-38, max. |
100 %; RH incl. condensation/frost (no commissioning under condensation conditions) |
100 %; RH incl. condensation / frost (no commissioning in bedewed state), horizontal installation |
Resistance |
Coolants and lubricants |
— Resistant to commercially available coolants and lubricants |
Yes; Incl. diesel and oil droplets in the air |
Use in stationary industrial systems |
— to biologically active substances according to EN 60721-3-3 |
Yes; Class 3B2 mold, fungus and dry rot spores (with the exception of fauna); Class 3B3 on request |
— to chemically active substances according to EN 60721-3-3 |
Yes; Class 3C4 (RH < 75 %) incl. salt spray acc. to EN 60068-2-52 (severity degree 3); * |
— to mechanically active substances according to EN 60721-3-3 |
Yes; Class 3S4 incl. sand, dust, * |
— Against mechanical environmental conditions acc. to EN 60721-3-3 |
Yes; Class 3M8 using the SIPLUS Mounting Kit ET 200SP (6AG1193-6AA00-0AA0) |
Yes; Class 3M8 using the SIPLUS Mounting Kit ET 200SP (6AG1193-6AA00-0AA0//6AG1193-6AB00-0AA0) |
Use on ships/at sea |
— to biologically active substances according to EN 60721-3-6 |
Yes; Class 6B2 mold and fungal spores (excluding fauna); Class 6B3 on request |
Yes; Class 6B2 mold, fungal and dry rot spores (excluding fauna) |
— to chemically active substances according to EN 60721-3-6 |
Yes; Class 6C3 (RH < 75 %) incl. salt spray acc. to EN 60068-2-52 (severity degree 3); * |
— to mechanically active substances according to EN 60721-3-6 |
Yes; Class 6S3 incl. sand, dust; * |
— Against mechanical environmental conditions acc. to EN 60721-3-6 |
Yes; Class 6M4 using the SIPLUS Mounting Kit ET 200SP (6AG1193-6AA00-0AA0) |
Yes; class 6M4 using the SIPLUS Mounting Kit ET 200SP (6AG1193-6AA00-0AA0/6AG1193-6AB00-0AA0) |
Usage in industrial process technology |
— Against chemically active substances acc. to EN 60654-4 |
Yes; Class 3 (excluding trichlorethylene) |
— Environmental conditions for process, measuring and control systems acc. to ANSI/ISA-71.04 |
Yes; Level GX group A/B (excluding trichlorethylene; harmful gas concentrations up to the limits of EN 60721-3-3 class 3C4 permissible); level LC3 (salt spray) and level LB3 (oil) |
Remark |
— Note regarding classification of environmental conditions acc. to EN 60721, EN 60654-4 and ANSI/ISA-71.04 |
* The supplied plug covers must remain in place over the unused interfaces during operation! |
Conformal coating |
● Coatings for printed circuit board assemblies acc. to EN 61086 |
Yes; Class 2 for high reliability |
● Protection against fouling acc. to EN 60664-3 |
Yes; Type 1 protection |
● Military testing according to MIL-I-46058C, Amendment 7 |
Yes; Discoloration of coating possible during service life |
● Qualification and Performance of Electrical Insulating Compound for Printed Board Assemblies according to IPC-CC-830A |
Yes; Conformal coating, Class A |
Dimensions |
Width |
20 mm |
Height |
73 mm |
Depth |
58 mm |
Weights |
Weight, approx. |
45 g |
Other |
Data for selecting a voltage transformer |
● Secondary side, max. |
|
300 V |
Data for selecting a current transformer |
● Burden power current transformer x/1A, min. |
As a function of cable length and cross section, see device manual |
● Burden power current transformer x/5A, min. |
As a function of cable length and cross section, see device manual |