| Article number |
6AG1155-6AU01-2CN0
|
6AG1155-6MU01-2CN0
|
|
|
|
|
SIPLUS ET 200SP IM155-6PN HF based on 6ES7155-6AU01-0CN0 with conformal coating, -40…+60 °C, 2-port interface module 1 slot for BusAdapter, max. 64 I/O modules, and 16 ET 200AL modules, S2 redundancy, multi hot swap, 0.25 ms, isochronous mode, optional PN strain relief, including server module (6AG1193-6PA00-7AA0) |
SIPLUS ET 200SP IM155-6 MF HF based on 6ES7155-6MU01-0CN0 with conformal coating -40...+60 °C multi-fieldbus interface module PN IO, Modbus TCP, max. 64 I/O modules and 16 ET 200AL modules, S2 redundancy, multi hot swap, 0.25 ms, isochronous mode, optional PN cable grip PN security class 1 incl. server module (6AG1193-6PA00-7AA0) |
| General information |
| Product type designation |
IM 155-6 PN/2 HF |
IM 155-6 MF HF |
| Firmware version |
|
| ● FW update possible |
Yes |
| Vendor identification (VendorID) |
|
002AH |
| Device identifier (DeviceID) |
|
0313H |
| Manufacturer ID according to ODVA (VendorID) |
|
0x04E3 |
| Device ID according to ODVA (Product code) |
|
0FA2H |
| based on |
6ES7155-6AU01-0CN0
|
6ES7155-6MU01-0CN0
|
| Product function |
| ● I&M data |
Yes; I&M0 to I&M3 |
Yes; I&M0 to I&M4 |
| ● Module swapping during operation (hot swapping) |
Yes; Multi-hot swapping |
| ● Isochronous mode |
Yes |
| ● Tool changer |
Yes; Docking station and docking unit |
| ● Local coupling, IO data |
No |
Yes |
| — Number of coupling modules |
|
6; 1x output + max. 5x input |
| ● Local coupling, data records |
No |
|
| Engineering with |
| ● STEP 7 TIA Portal configurable/integrated from version |
see entry ID: 109746275 |
| Configuration control |
| via dataset |
Yes |
| Supply voltage |
| Rated value (DC) |
24 V |
| permissible range, lower limit (DC) |
19.2 V |
| permissible range, upper limit (DC) |
28.8 V |
| Reverse polarity protection |
Yes |
| Short-circuit protection |
|
Yes |
| Mains buffering |
| ● Mains/voltage failure stored energy time |
10 ms |
| Input current |
| Current consumption (rated value) |
|
550 mA |
| Current consumption, max. |
700 mA |
650 mA |
| Inrush current, max. |
4.5 A |
1 A |
| I²t |
0.25 A²·s |
0.05 A²·s |
| Power loss |
| Power loss, typ. |
2.4 W |
2 W |
| Address area |
| Address space per module |
| ● Address space per module, max. |
288 byte; For input and output data respectively |
| Address space per station |
| ● Address space per station, max. |
1 440 byte; Dependent on configuration |
1 440 byte |
| Hardware configuration |
| Rack |
| ● Modules per rack, max. |
64; + 16 ET 200AL modules |
|
| ● Quantity of operable ET 200SP modules, max. |
|
64 |
| Submodules |
| ● Number of submodules per station, max. |
256 |
| Time stamping |
| Accuracy |
10 ms |
|
| Interfaces |
| Number of PROFINET interfaces |
1; 2 ports (switch) |
| 1. Interface |
| Interface types |
| ● RJ 45 (Ethernet) |
|
Yes; with BusAdapter |
| ● Number of ports |
2; via BusAdapter |
2; with BusAdapter |
| ● integrated switch |
Yes |
| ● BusAdapter (PROFINET) |
Yes; Compatible BusAdapter: BA 2x RJ45, BA 2x FC, BA 2x SCRJ, BA SCRJ / RJ45, BA SCRJ / FC, BA 2x LC, BA LC / RJ45, BA LC / FC |
Yes |
| Protocols |
| ● PROFINET IO Device |
Yes |
| ● Open IE communication |
Yes |
| ● Media redundancy |
Yes; PROFINET MRP |
Yes; PROFINET MRP client |
| PROFINET IO Device |
| Services |
| — IRT |
Yes; 250 μs, 500 μs, 1 ms, 2 ms, 4 ms additionally with IRT with high performance: 250 µs to 4 ms in 125 µs frame |
Yes; 250 µs to 4 ms in 125 µs frame |
| — PROFIenergy |
Yes |
| — Prioritized startup |
Yes |
| — Shared device |
Yes |
| — Number of IO Controllers with shared device, max. |
4 |
14; 2x PN controller + 2x EtherNet/IP scanner + 10x Modbus TCP master |
| Interface types |
| RJ 45 (Ethernet) |
| ● Transmission procedure |
PROFINET with 100 Mbit/s full duplex (100BASE-TX) |
| ● 10 Mbps |
No |
|
| ● 100 Mbps |
Yes; PROFINET with 100 Mbit/s full duplex (100BASE-TX) |
Yes |
| ● Autonegotiation |
Yes |
| ● Autocrossing |
Yes |
| Protocols |
| Supports protocol for PROFINET IO |
Yes |
| PROFIsafe |
Yes |
| PROFIBUS |
No |
| EtherNet/IP |
No |
Yes |
| Modbus TCP |
|
Yes |
| Number of connections |
| ● Number of MtM communication relationships/connections, max. |
16 |
| Redundancy mode |
| ● PROFINET system redundancy (S2) |
Yes; NAP S2 |
| ● PROFINET system redundancy (R1) |
No |
|
| ● H-Sync forwarding |
Yes |
| Media redundancy |
| — MRP |
Yes |
| — MRPD |
No |
Yes |
| EtherNet/IP |
| Services |
| — CIP Implicit Messaging |
|
Yes |
| — CIP Explicit Messaging |
|
Yes |
| — CIP Safety |
|
No |
| — Configuration control via Explicit Messaging |
|
No |
| — Shared device |
|
Yes; 2x PN controller + 2x EtherNet/IP scanner + 10x Modbus TCP master |
| — Number of scanners with shared device, max. |
|
2 |
| Updating times |
| — Requested Packet Interval (RPI) |
|
2 ms |
| Address area |
| — Address space per module, max. |
|
288 byte; (246 byte outputs / 288 byte inputs) |
| — ForwardOpen (Class1 & 32 bit Header) |
|
500 byte; (246 byte outputs / 500 byte inputs) |
| — LargeForwardOpen (Class3) |
|
4 002 byte |
| Connections |
| — Number of rack connections |
|
2 |
| Modbus TCP |
| Services |
| — read coils (code=1) |
|
Yes |
| — read discrete inputs (code=2) |
|
Yes |
| — Read Holding Registers (Code=3) |
|
Yes |
| — write single coil (code=5) |
|
Yes |
| — write multiple coils (code=15) |
|
Yes |
| — Write Multiple Registers (Code=16) |
|
Yes |
| — Parameter change by master |
|
Yes |
| — Modbus TCP Security Protocol |
|
No |
| Address space per station |
| — Address space per station, max. |
|
500 byte; (246 byte outputs / 500 byte inputs) |
| — Access-consistent address space |
|
250 byte; (246 byte outputs / 250 byte inputs) |
| Updating time |
| — I/O request interval |
|
2 ms |
| Connections |
| — number of connections per device |
|
9; (1x inputs / 2x outputs / 4x volatile registers / 2x Device Info) |
| Open IE communication |
| ● TCP/IP |
Yes |
| ● UDP |
|
Yes |
| ● SNMP |
Yes |
| ● LLDP |
Yes |
| ● ARP |
|
Yes |
| ● IGMP |
|
Yes |
| ● Multicast |
|
Yes |
| ● Broadcast |
|
Yes |
| ● IPv4 |
|
Yes |
| ● IPv6 |
|
No |
| Isochronous mode |
| Equidistance |
Yes |
| shortest clock pulse |
250 µs |
| max. cycle |
4 ms |
| Bus cycle time (TDP), min. |
250 µs |
| Jitter, max. |
1 µs |
| Interrupts/diagnostics/status information |
| Status indicator |
Yes |
| Alarms |
Yes |
| Diagnostics function |
Yes |
| Diagnostics indication LED |
| ● RUN LED |
Yes; green LED |
| ● ERROR LED |
Yes; red LED |
| ● MAINT LED |
Yes; Yellow LED |
| ● Monitoring of the supply voltage (PWR-LED) |
Yes; green PWR LED |
| ● NS LED |
|
Yes; green/red LED |
| ● MS LED |
|
Yes; green/red LED |
| ● IO LED |
|
Yes; red-green-yellow LED |
| ● Connection display LINK TX/RX |
Yes; 2x green link LEDs on BusAdapter |
| Potential separation |
| between backplane bus and electronics |
No |
| between PROFINET and all other circuits |
Yes |
Yes; 1500 V AC (type test) |
| between supply and all other circuits |
No |
| Permissible potential difference |
| between different circuits |
|
Safety extra low voltage SELV |
| Isolation |
| Isolation tested with |
707 V DC (type test) |
| Standards, approvals, certificates |
| Network loading class |
3 |
| Ecological footprint |
| ● environmental product declaration |
Yes |
|
| Global warming potential |
| — global warming potential, (total) [CO2 eq] |
105 kg |
|
| — global warming potential, (during production) [CO2 eq] |
13.7 kg |
|
| — global warming potential, (during operation) [CO2 eq] |
91.9 kg |
|
| — global warming potential, (after end of life cycle) [CO2 eq] |
-0.617 kg |
|
| product functions / security / header |
| PROFINET Security Class |
|
1 |
| signed firmware update |
|
Yes |
| Secure Boot |
|
No |
| safely removing data |
|
Yes |
| data integrity |
|
Yes |
| Ambient conditions |
| Ambient temperature during operation |
| ● horizontal installation, min. |
-40 °C; = Tmin (incl. condensation/frost) |
| ● horizontal installation, max. |
60 °C; = Tmax |
| ● vertical installation, min. |
-40 °C; = Tmin (incl. condensation/frost) |
-40 °C; = Tmin |
| ● vertical installation, max. |
50 °C; = Tmax |
| Altitude during operation relating to sea level |
| ● Installation altitude above sea level, max. |
5 000 m |
5 000 m; restrictions for installation altitudes > 2 000 m, see ET 200SP system manual |
| ● Ambient air temperature-barometric pressure-altitude |
Tmin ... Tmax at 1 140 hPa ... 795 hPa (-1 000 m ... +2 000 m) // Tmin ... (Tmax - 10 K) at 795 hPa ... 658 hPa (+2 000 m ... +3 500 m) // Tmin ... (Tmax -20 K) at 658 hPa ... 540 hPa (+3 500 m ... +5 000 m) |
|
| Relative humidity |
| ● With condensation, tested in accordance with IEC 60068-2-38, max. |
100 %; RH incl. condensation / frost (no commissioning in bedewed state), horizontal installation |
| Resistance |
| Coolants and lubricants |
| — Resistant to commercially available coolants and lubricants |
Yes; Incl. diesel and oil droplets in the air |
| Use in stationary industrial systems |
| — to biologically active substances according to EN 60721-3-3 |
Yes; Class 3B2 mold, fungus and dry rot spores (with the exception of fauna); Class 3B3 on request |
| — to chemically active substances according to EN 60721-3-3 |
Yes; Class 3C4 (RH < 75 %) incl. salt spray acc. to EN 60068-2-52 (severity degree 3); * |
| — to mechanically active substances according to EN 60721-3-3 |
Yes; Class 3S4 incl. sand, dust, * |
| — Against mechanical environmental conditions acc. to EN 60721-3-3 |
Yes; Class 3M8 using the SIPLUS Mounting Kit ET 200SP (6AG1193-6AA00-0AA0) |
Yes; Class 3M8 using the SIPLUS Mounting Kit ET 200SP (6AG1193-6AA00-0AA0//6AG1193-6AB00-0AA0) |
| Use on ships/at sea |
| — to biologically active substances according to EN 60721-3-6 |
Yes; Class 6B2 mold, fungal and dry rot spores (excluding fauna) |
| — to chemically active substances according to EN 60721-3-6 |
Yes; Class 6C3 (RH < 75 %) incl. salt spray acc. to EN 60068-2-52 (severity degree 3); * |
| — to mechanically active substances according to EN 60721-3-6 |
Yes; Class 6S3 incl. sand, dust; * |
| — Against mechanical environmental conditions acc. to EN 60721-3-6 |
Yes; Class 6M4 using the SIPLUS Mounting Kit ET 200SP (6AG1193-6AA00-0AA0) |
Yes; class 6M4 using the SIPLUS Mounting Kit ET 200SP (6AG1193-6AA00-0AA0/6AG1193-6AB00-0AA0) |
| Usage in industrial process technology |
| — Against chemically active substances acc. to EN 60654-4 |
Yes; Class 3 (excluding trichlorethylene) |
| — Environmental conditions for process, measuring and control systems acc. to ANSI/ISA-71.04 |
Yes; Level GX group A/B (excluding trichlorethylene; harmful gas concentrations up to the limits of EN 60721-3-3 class 3C4 permissible); level LC3 (salt spray) and level LB3 (oil) |
| Remark |
| — Note regarding classification of environmental conditions acc. to EN 60721, EN 60654-4 and ANSI/ISA-71.04 |
* The supplied plug covers must remain in place over the unused interfaces during operation! |
| Conformal coating |
| ● Coatings for printed circuit board assemblies acc. to EN 61086 |
Yes; Class 2 for high reliability |
| ● Protection against fouling acc. to EN 60664-3 |
Yes; Type 1 protection |
| ● Military testing according to MIL-I-46058C, Amendment 7 |
Yes; Discoloration of coating possible during service life |
| ● Qualification and Performance of Electrical Insulating Compound for Printed Board Assemblies according to IPC-CC-830A |
Yes; Conformal coating, Class A |
| connection method |
| ET-Connection |
| ● via BU/BA Send |
Yes; + 16 ET 200AL modules |
| Mechanics/material |
| Strain relief |
Yes; Optional |
| Dimensions |
| Width |
50 mm |
| Height |
117 mm |
| Depth |
74 mm |
| Weights |
| Weight, approx. |
120 g; without BusAdapter |
|
| eClass |
14 |
27-24-26-08 |
| eClass |
12 |
27-24-26-08 |
| eClass |
9.1 |
27-24-26-08 |
| eClass |
9 |
27-24-26-08 |
| eClass |
8 |
27-24-26-08 |
| eClass |
7.1 |
27-24-26-08 |
| eClass |
6 |
27-24-26-08 |
| ETIM |
10 |
EC001604 |
| ETIM |
9 |
EC001604 |
| ETIM |
8 |
EC001604 |
| ETIM |
7 |
EC001604 |
| IDEA |
4 |
3564 |
| UNSPSC |
15 |
32-15-17-05 |
|
| eClass |
14 |
27-24-26-08 |
| eClass |
12 |
27-24-26-08 |
| eClass |
9.1 |
27-24-26-08 |
| eClass |
9 |
27-24-26-08 |
| eClass |
8 |
27-24-26-08 |
| eClass |
7.1 |
27-24-26-08 |
| eClass |
6 |
27-24-26-08 |
| ETIM |
10 |
EC001604 |
| ETIM |
9 |
EC001604 |
| ETIM |
8 |
EC001604 |
| ETIM |
7 |
EC001604 |
|
| Approvals / Certificates |
| Manufacturer Declaration
|
|
Yes
|
Yes
|
| UK Declaration of Conformity
|
|
Yes
|
Yes
|
| EU declaration of conformity |
|
Yes
|
Yes
|
| China RoHS |
|
Yes
|
Yes
|
| UL
|
|
Yes
|
Yes
|
| RCM
|
|
Yes
|
Yes
|
| CCC-Ex
|
|
Yes
|
Yes
|
| ATEX |
|
Yes
|
Yes
|
| IECEx
|
|
Yes
|
Yes
|
| ABS (American Bureau of Shipping)
|
|
Yes
|
Yes
|
| DNV (Det Norske Veritas) |
|
Yes
|
Yes
|
| EPD Typ II/III (with life cylce assessment) |
|
Yes
|
Yes
|