Article number 6AG1155-6AU01-7BN0 6AG1155-6AU02-7BN0
SIPLUS ET 200SP IM155-6PN ST based on 6ES7155-6AU01-0BN0 with conformal coating, -40…+70 °C, PROFINET interface module, 1 slot for BusAdapter, max. 32 I/O modules, and 16 ET 200AL modules, single hot swap, including server module (6AG1193-6PA00-7AA0) SIPLUS ET 200SP IM155-6PN ST based on 6ES7155-6AU02-0BN0 with conformal coating, -40...+70 °C interface module IM 155-6 PN ST, max. 32 I/O modules, and 16 ET 200AL modules, multi hot swap, optional PN strain relief, including server module (6AG1193-6PA00-7AA0)
General information
Product type designation IM 155-6 PN ST IM 155-6 PN ST incl. BA 2x RJ45 and server module
Firmware version
● FW update possible Yes
Vendor identification (VendorID) 002AH
Device identifier (DeviceID) 0313H
Manufacturer ID according to ODVA (VendorID) 04E3H
Device ID according to ODVA (Product code) 0FA2H
based on 6ES7155-6AU01-0BN0 6ES7155-6AA02-0BN0
Product function
● I&M data Yes; I&M0 to I&M3 Yes; I&M0 to I&M4
● Module swapping during operation (hot swapping) Yes; Single hot swapping Yes; Multi-hot swapping
● Isochronous mode No
Engineering with
● STEP 7 TIA Portal configurable/integrated from version see entry ID: 109746275
Configuration control
via dataset Yes
Supply voltage
Rated value (DC) 24 V
permissible range, lower limit (DC) 19.2 V
permissible range, upper limit (DC) 28.8 V
Reverse polarity protection Yes
Short-circuit protection Yes
Mains buffering
● Mains/voltage failure stored energy time 10 ms
Input current
Current consumption (rated value) 450 mA 350 mA
Current consumption, max. 550 mA 450 mA
Inrush current, max. 3.7 A 1 A
I²t 0.09 A²·s 0.05 A²·s
Power
Infeed power to the backplane bus 4.5 W
Power loss
Power loss, typ. 1.9 W 1.8 W
Address area
Address space per module
● Address space per module, max. 256 byte; per input / output 288 byte; For input and output data respectively
Address space per station
● Address space per station, max. 512 byte; Dependent on configuration 1 440 byte
Hardware configuration
Rack
● Modules per rack, max. 32; + 16 ET 200AL modules
● Quantity of operable ET 200SP modules, max. 32
● Quantity of operable ET 200AL modules, max. 16
Submodules
● Number of submodules per station, max. 256
Interfaces
Number of PROFINET interfaces 1; 2 ports (switch)
1. Interface
Interface types
● RJ 45 (Ethernet) Yes; with BusAdapter
● Number of ports 2 2; with BusAdapter
● integrated switch Yes
● BusAdapter (PROFINET) Yes; Applicable BusAdapter: BA 2x RJ45, BA 2x FC Yes; BA 2x RJ45, BA 2x FC, BA 2x M12
Protocols
● PROFINET IO Device Yes
● Open IE communication Yes
● Media redundancy Yes; PROFINET MRP Yes; PROFINET MRP client
PROFINET IO Device
Services
— IRT Yes; with send cycles of between 250 µs and 4 ms in increments of 125 µs Yes; 250 µs to 4 ms in 125 µs frame
— PROFIenergy Yes
— Prioritized startup Yes
— Shared device Yes
— Number of IO Controllers with shared device, max. 2 4
Interface types
RJ 45 (Ethernet)
● Transmission procedure PROFINET with 100 Mbit/s full duplex (100BASE-TX)
● 10 Mbps Yes; for Ethernet services
● 100 Mbps Yes; PROFINET with 100 Mbit/s full duplex (100BASE-TX) Yes
● Autonegotiation Yes
● Autocrossing Yes
Protocols
Modbus TCP No
Redundancy mode
● PROFINET system redundancy (S2) No
Media redundancy
— MRP Yes
— MRPD No
Open IE communication
● TCP/IP Yes
● SNMP Yes
● LLDP Yes
Interrupts/diagnostics/status information
Status indicator Yes
Alarms Yes
Diagnostics function Yes
Diagnostics indication LED
● RUN LED Yes; green LED
● ERROR LED Yes; red LED
● MAINT LED Yes; Yellow LED
● Monitoring of the supply voltage (PWR-LED) Yes; green PWR LED
● Connection display LINK TX/RX Yes; 2x green link LEDs on BusAdapter
Potential separation
between backplane bus and electronics No
between PROFINET and all other circuits Yes; 1 500 V AC Yes; 1500 V AC (type test)
between supply and all other circuits No
Permissible potential difference
between different circuits Safety extra low voltage SELV
Isolation
Isolation tested with 707 V DC (type test)
Standards, approvals, certificates
Network loading class 2 3
Ecological footprint
● environmental product declaration Yes
Global warming potential
— global warming potential, (total) [CO2 eq] 105 kg
— global warming potential, (during production) [CO2 eq] 13.7 kg
— global warming potential, (during operation) [CO2 eq] 91.9 kg
— global warming potential, (after end of life cycle) [CO2 eq] -0.617 kg
product functions / security / header
PROFINET Security Class 1
signed firmware update Yes
safely removing data Yes
data integrity Yes
Ambient conditions
Ambient temperature during operation
● horizontal installation, min. -40 °C; = Tmin (incl. condensation/frost)
● horizontal installation, max. 70 °C; = Tmax 70 °C; = Tmax; +85 °C for 10 min (OT4, ST1/ST2 acc. to EN 50155)
● vertical installation, min. -40 °C; = Tmin
● vertical installation, max. 50 °C; = Tmax
Altitude during operation relating to sea level
● Installation altitude above sea level, max. 5 000 m 5 000 m; restrictions for installation altitudes > 2 000 m, see ET 200SP system manual
● Ambient air temperature-barometric pressure-altitude Tmin ... Tmax at 1 140 hPa ... 795 hPa (-1 000 m ... +2 000 m) // Tmin ... (Tmax - 10 K) at 795 hPa ... 658 hPa (+2 000 m ... +3 500 m) // Tmin ... (Tmax -20 K) at 658 hPa ... 540 hPa (+3 500 m ... +5 000 m)
Relative humidity
● With condensation, tested in accordance with IEC 60068-2-38, max. 100 %; RH incl. condensation / frost (no commissioning in bedewed state), horizontal installation
Resistance
Coolants and lubricants
— Resistant to commercially available coolants and lubricants Yes; Incl. diesel and oil droplets in the air
Use in stationary industrial systems
— to biologically active substances according to EN 60721-3-3 Yes; Class 3B2 mold, fungus and dry rot spores (with the exception of fauna); Class 3B3 on request
— to chemically active substances according to EN 60721-3-3 Yes; Class 3C4 (RH < 75 %) incl. salt spray acc. to EN 60068-2-52 (severity degree 3); *
— to mechanically active substances according to EN 60721-3-3 Yes; Class 3S4 incl. sand, dust, *
— Against mechanical environmental conditions acc. to EN 60721-3-3 Yes; Class 3M8 using the SIPLUS Mounting Kit ET 200SP (6AG1193-6AA00-0AA0) Yes; Class 3M8 using the SIPLUS Mounting Kit ET 200SP (6AG1193-6AA00-0AA0//6AG1193-6AB00-0AA0)
Use on ships/at sea
— to biologically active substances according to EN 60721-3-6 Yes; Class 6B2 mold and fungal spores (excluding fauna); Class 6B3 on request Yes; Class 6B2 mold, fungal and dry rot spores (excluding fauna)
— to chemically active substances according to EN 60721-3-6 Yes; Class 6C3 (RH < 75 %) incl. salt spray acc. to EN 60068-2-52 (severity degree 3); *
— to mechanically active substances according to EN 60721-3-6 Yes; Class 6S3 incl. sand, dust; *
— Against mechanical environmental conditions acc. to EN 60721-3-6 Yes; Class 6M4 using the SIPLUS Mounting Kit ET 200SP (6AG1193-6AA00-0AA0) Yes; class 6M4 using the SIPLUS Mounting Kit ET 200SP (6AG1193-6AA00-0AA0/6AG1193-6AB00-0AA0)
Usage in industrial process technology
— Against chemically active substances acc. to EN 60654-4 Yes; Class 3 (excluding trichlorethylene)
— Environmental conditions for process, measuring and control systems acc. to ANSI/ISA-71.04 Yes; Level GX group A/B (excluding trichlorethylene; harmful gas concentrations up to the limits of EN 60721-3-3 class 3C4 permissible); level LC3 (salt spray) and level LB3 (oil)
Remark
— Note regarding classification of environmental conditions acc. to EN 60721, EN 60654-4 and ANSI/ISA-71.04 * The supplied plug covers must remain in place over the unused interfaces during operation!
Conformal coating
● Coatings for printed circuit board assemblies acc. to EN 61086 Yes; Class 2 for high reliability
● Protection against fouling acc. to EN 60664-3 Yes; Type 1 protection
● Military testing according to MIL-I-46058C, Amendment 7 Yes; Discoloration of coating possible during service life
● Qualification and Performance of Electrical Insulating Compound for Printed Board Assemblies according to IPC-CC-830A Yes; Conformal coating, Class A
connection method
ET-Connection
● via BU/BA Send Yes; + 16 ET 200AL modules
Mechanics/material
Strain relief Yes; Optional
Dimensions
Width 50 mm
Height 117 mm
Depth 74 mm
Weights
Weight, approx. 147 g; without BusAdapter 125 g; without BusAdapter
last modified: 10/23/2024