Article number 6AG1437-3BA10-7AA0 6AG1437-8SB00-7AY0
SIPLUS PS PSU8200 SIPLUS PSU8200 3ph DC 24V 40A
***spare part*** SIPLUS PS PSU8200 3-phase DC 24V 40A based on 6EP1437-3BA10 with conformal coating, -25…+70 °C, stabilized power supply input: 400-500 V 3 AC output: 24 V DC/40 A SIPLUS PS PSU8200 3-phase DC 24V/40A based on 6EP3437-8SB00-0AY0 with conformal coating, -25…+70 °C, stabilized power supply input: 400-500 V 3 AC output: 24 V DC/40 A
input
type of the power supply network 3-phase AC 3-phase AC
supply voltage at AC
● minimum rated value 400 V 400 V
● maximum rated value 500 V 500 V
● initial value 320 V 320 V
● full-scale value 575 V 575 V
wide range input Yes Yes
buffering time for rated value of the output current in the event of power failure minimum 15 ms 10 ms
operating condition of the mains buffering at Vin = 400 V at Vin = 400 V
line frequency 50/60 Hz 50/60 Hz
line frequency 47 ... 63 Hz 45 ... 65 Hz
input current
● at rated input voltage 400 V 2.6 A 2.1 A
● at rated input voltage 500 V 2.1 A 1.7 A
current limitation of inrush current at 25 °C maximum 56 A 13 A
I2t value maximum 2.24 A²·s 2.24 A²·s
fuse protection type none none
fuse protection type in the feeder Required: 3-pole connected miniature circuit breaker 10 ... 16 A characteristic C or circuit breaker 3RV2011-1DA10 (setting 3 A) or 3RV2711-1DD10 (UL 489) Required: 3-pole connected miniature circuit breaker 10 ... 16 A characteristic C or circuit breaker 3RV2011-1DA10 (setting 3 A) or 3RV2711-1DD10 (UL 489)
output
voltage curve at output Controlled, isolated DC voltage Controlled, isolated DC voltage
output voltage at DC rated value 24 V 24 V
output voltage
● at output 1 at DC rated value 24 V 24 V
output voltage adjustable Yes; via potentiometer Yes; via potentiometer
adjustable output voltage 24 ... 28.8 V; max. 960 W 24 ... 28 V; max. 960 W
relative overall tolerance of the voltage 3 % 3 %
relative control precision of the output voltage
● on slow fluctuation of input voltage 0.1 % 0.1 %
● on slow fluctuation of ohm loading 0.2 % 0.2 %
residual ripple
● maximum 100 mV 100 mV
voltage peak
● maximum 200 mV 240 mV
display version for normal operation Green LED for 24 V OK Green LED for 24 V OK
type of signal at output Relay contact (NO contact, rating 60 V DC/ 0.3 A) for "24 V OK" Relay contact (NO contact, rating 60 V DC/ 0.3 A) for "24 V OK"
behavior of the output voltage when switching on minimal overshooting (< 2 %)
response delay maximum 0.1 s
voltage increase time of the output voltage
● maximum 500 ms 100 ms
output current
● rated value 40 A 40 A
● rated range 0 ... 40 A; +60 ... +70 °C: Derating 3.75%/K 0 ... 40 A; +60 ... +70 °C: Derating 4%/K
supplied active power typical 960 W 960 W
short-term overload current
● at short-circuit during operation typical 120 A 120 A
duration of overloading capability for excess current
● at short-circuit during operation 25 ms 25 ms
constant overload current
● on short-circuiting during the start-up typical 44 A 44 A
bridging of equipment Yes; switchable characteristic Yes; switchable characteristic
number of parallel-switched equipment resources for increasing the power 2 2
efficiency
efficiency in percent 92 % 94 %
power loss [W]
● at rated output voltage for rated value of the output current typical 83 W 66 W
● during no-load operation maximum 4 W
closed-loop control
relative control precision of the output voltage with rapid fluctuation of the input voltage by +/- 15% typical 1 % 1 %
relative control precision of the output voltage load step of resistive load 50/100/50 % typical 3 % 3 %
setting time
● maximum 10 ms 10 ms
protection and monitoring
design of the overvoltage protection < 35 V < 31.8 V
property of the output short-circuit proof Yes Yes
design of short-circuit protection Alternatively, constant current characteristic approx. 44 A or latching shutdown Alternatively, constant current characteristic approx. 44 A or latching shutdown
● typical 44 A 44 A
overcurrent overload capability
● in normal operation overload capability 150 % Iout rated up to 5 s/min overload capability 150 % Iout rated up to 5 s/min
enduring short circuit current RMS value
● typical 44 A 50 A
display version for overload and short circuit LED yellow for "overload", LED red for "latching shutdown" LED yellow for "overload", LED red for "latching shutdown"
safety
galvanic isolation between input and output Yes Yes
galvanic isolation Safety extra-low output voltage Uout acc. to EN 60950-1 and EN 50178 Safety extra-low output voltage Uout acc. to EN 60950-1 and EN 50178
operating resource protection class Class I Class I
leakage current
● maximum 3.5 mA 1 mA
● typical 0.6 mA
protection class IP IP20 IP20
EMC
standard
● for emitted interference EN 55022 Class B EN 55022 Class B
● for mains harmonics limitation EN 61000-3-2 EN 61000-3-2
● for interference immunity EN 61000-6-2 EN 61000-6-2
standards, specifications, approvals
certificate of suitability
● CE marking Yes Yes
● UKCA marking Yes
● Regulatory Compliance Mark (RCM) Yes
MTBF at 40 °C 885 739 h 517 015 h
ambient conditions
ambient temperature
● in horizontal mounting position during operation -25 ... +70 °C; with natural convection -25 ... +70 °C; with natural convection.
● during transport -40 ... +85 -40 ... +85
● during storage -40 ... +85 -40 ... +85
installation altitude at height above sea level maximum 6 000 m 6 000 m
ambient condition relating to ambient temperature - air pressure - installation altitude In case of operation at altitudes of 2000 - 6000 m above sea level: Output power derating of -7.5 %/1000 m or reduction of the ambient temperature by 5 K/1000 m In case of operation at altitudes of 2000 - 6000 m above sea level: Output power derating of -7.5 %/1000 m or reduction of the ambient temperature by 5 K/1000 m
relative humidity with condensation according to IEC 60068-2-38 maximum 100 %; RH incl. condensation/frost (no commissioning if condensation is present), horizontal installation 100 %; RH incl. condensation/frost (no commissioning if condensation is present), horizontal installation
chemical resistance to commercially available cooling lubricants Yes; incl. diesel and oil droplets in the air Yes; incl. diesel and oil droplets in the air
resistance to biologically active substances conformity according to EN 60721-3-3 Yes; Class 3B2 mold, fungal, sponge spores (except fauna); class 3B3 upon request Yes; Class 3B2 mold, fungal, sponge spores (except fauna); class 3B3 upon request
resistance to chemically active substances conformity according to EN 60721-3-3 Yes; Class 3C4 (RH < 75%) incl. salt spray acc. to EN 60068-2-52 (severity level 3) Yes; Class 3C4 (RH < 75%) incl. salt spray acc. to EN 60068-2-52 (severity level 3)
resistance to mechanically active substances conformity according to EN 60721-3-3 Yes; Class 3S4 incl. sand, dust Yes; Class 3S4 incl. sand, dust
resistance to biologically active substances conformity according to EN 60721-3-6 Yes; Class 6B2 mold, fungal, sponge spores (except fauna) Yes; Class 6B2 mold, fungal, sponge spores (except fauna)
resistance to chemically active substances conformity according to EN 60721-3-6 Yes; Class 6C3 (RH < 75%) incl. salt spray acc. to EN 60068-2-52 (severity level 3) Yes; Class 6C3 (RH < 75%) incl. salt spray acc. to EN 60068-2-52 (severity level 3)
resistance to mechanically active substances conformity according to EN 60721-3-6 Yes; Class 6S3 incl. sand, dust Yes; Class 6S3 incl. sand, dust
coating for equipped printed circuit board according to EN 61086 Yes; Class 2 for high availability Yes; Class 2 for high availability
type of coating protection against pollution according to EN 60664-3 Yes; Type 1 protection Yes; Type 1 protection
type of test of the coating according to MIL-I-46058C Yes; Discoloration of the coating during service life possible Yes; Discoloration of the coating during service life possible
product conformity of the coating Qualification and Performance of Electrical Insulating Compound for Printed Board Assemblies according to IPC-CC-830A Yes; Conformal Coating, Class A Yes; Conformal Coating, Class A
connection method
type of electrical connection screw terminal screw terminal
● at input L1, L2, L3, PE: 1 screw terminal each for 0.2 ... 4 mm² single-core/finely stranded L1, L2, L3, PE: 1 screw terminal each for 0.5 ... 4 mm² single-core/finely stranded
● at output +, -: 2 screw terminals each for 0.33 ... 10 mm² +: 2 screw terminals each for 0.5 ... 16 mm²; -: 3 screw terminals each for 0.5 ... 16 mm²
● for auxiliary contacts 13, 14 (alarm signal): 1 screw terminal each for 0.14 ... 1.5 mm² 13, 14 (alarm signal), 15, 16 (Remote): 1 screw terminal each for 0.05 ... 2.5 mm²
mechanical data
width × height × depth of the enclosure 150 × 125 × 150 mm 135 × 145 × 150 mm
installation width × mounting height 150 mm × 225 mm 135 mm × 225 mm
required spacing
● top 50 mm 40 mm
● bottom 50 mm 40 mm
● left 0 mm 0 mm
● right 0 mm 0 mm
fastening method Snaps onto DIN rail EN 60715 35x15 Snaps onto DIN rail EN 60715 35x15
● standard rail mounting Yes Yes
● S7 rail mounting No No
● wall mounting No No
housing can be lined up Yes Yes
net weight 3.4 kg 3.3 kg
accessories
electrical accessories Buffer module Buffer module
mechanical accessories Device identification label 20 mm × 7 mm, pale turquoise 3RT1900-1SB20 Device identification label 20 mm × 7 mm, TI-grey 3RT2900-1SB20
further information internet links
internet link
● to website: Industry Mall https://mall.industry.siemens.com
● to website: Industry Online Support https://support.industry.siemens.com https://support.industry.siemens.com
additional information
other information Specifications at rated input voltage and ambient temperature +25 °C (unless otherwise specified) Specifications at rated input voltage and ambient temperature +25 °C (unless otherwise specified)
security information
security information Siemens provides products and solutions with industrial cybersecurity functions that support the secure operation of plants, systems, machines and networks. In order to protect plants, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art industrial cybersecurity concept. Siemens’ products and solutions constitute one element of such a concept. Customers are responsible for preventing unauthorized access to their plants, systems, machines and networks. Such systems, machines and components should only be connected to an enterprise network or the internet if and to the extent such a connection is necessary and only when appropriate security measures (e.g. firewalls and/or network segmentation) are in place. For additional information on industrial cybersecurity measures that may be implemented, please visit www.siemens.com/cybersecurity-industry. Siemens’ products and solutions undergo continuous development to make them more secure. Siemens strongly recommends that product updates are applied as soon as they are available and that the latest product versions are used. Use of product versions that are no longer supported, and failure to apply the latest updates may increase customer’s exposure to cyber threats. To stay informed about product updates, subscribe to the Siemens Industrial Cybersecurity RSS Feed under https://www.siemens.com/cert. (V4.7) Siemens provides products and solutions with industrial cybersecurity functions that support the secure operation of plants, systems, machines and networks. In order to protect plants, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art industrial cybersecurity concept. Siemens’ products and solutions constitute one element of such a concept. Customers are responsible for preventing unauthorized access to their plants, systems, machines and networks. Such systems, machines and components should only be connected to an enterprise network or the internet if and to the extent such a connection is necessary and only when appropriate security measures (e.g. firewalls and/or network segmentation) are in place. For additional information on industrial cybersecurity measures that may be implemented, please visit www.siemens.com/cybersecurity-industry. Siemens’ products and solutions undergo continuous development to make them more secure. Siemens strongly recommends that product updates are applied as soon as they are available and that the latest product versions are used. Use of product versions that are no longer supported, and failure to apply the latest updates may increase customer’s exposure to cyber threats. To stay informed about product updates, subscribe to the Siemens Industrial Cybersecurity RSS Feed under https://www.siemens.com/cert. (V4.7)
Classifications
Version Classification
eClass 14 27-04-07-01
eClass 12 27-04-07-01
eClass 9.1 27-04-07-01
eClass 9 27-04-07-01
eClass 8 27-04-90-02
eClass 7.1 27-04-90-02
eClass 6 27-04-90-02
ETIM 9 EC002540
ETIM 8 EC002540
ETIM 7 EC002540
IDEA 4 4130
UNSPSC 15 39-12-10-04
Version Classification
eClass 14 27-04-07-01
eClass 12 27-04-07-01
eClass 9.1 27-04-07-01
eClass 9 27-04-07-01
eClass 8 27-04-90-02
eClass 7.1 27-04-90-02
eClass 6 27-04-90-02
ETIM 9 EC002540
ETIM 8 EC002540
ETIM 7 EC002540
IDEA 4 4130
UNSPSC 15 39-12-10-04
Approvals Certificates
General Product Approval
Miscellaneous Yes Yes
Manufacturer Declaration Yes Yes
EU declaration of conformity EU declaration of conformity Yes Yes
UL UL
Yes Yes
EMV
KC Yes Yes
RCM RCM
Yes Yes
last modified: 11/14/2024
Date
11/22/2024
Subject to change without notice
© Copyright Siemens 2024