Article number 6AG1542-5DX00-7XE0 6AG1542-5DX10-7XE0
SIPLUS S7-1500 CM 1542-5 (Profibus) based on 6GK7542-5DX00-0XE0 with conformal coating, -40…+70 °C, start up -25 °C, communications module for connection of S7-1500 to PROFIBUS DP as DP master and DP Slave: S7 and PG/OP communication, time-of-day synchronization, diagnostics SIPLUS S7-1500 CM 1542-5 based on 6GK7542-5DX10-0XE0 with conformal coating, -40…+70 °C, start up -25 °C, communications module for connection of S7-1500 to PROFIBUS DP as DP master and DP Device: S7 and PG/OP communication, time-of-day synchronization, diagnostics
transfer rate
transfer rate
● at the 1st interface / according to PROFIBUS 9.6 kbit/s ... 12 Mbit/s 9.6 kbit/s ... 12 Mbit/s
interfaces
number of interfaces / according to Industrial Ethernet 0 0
number of electrical connections
● at the 1st interface / according to PROFIBUS 1 1
type of electrical connection
● at the 1st interface / according to PROFIBUS 9-pin Sub-D socket (RS485) 9-pin Sub-D socket (RS485)
supply voltage, current consumption, power loss
type of voltage / of the supply voltage DC DC
supply voltage / 1 / from backplane bus 15 V 15 V
relative symmetrical tolerance / at DC
● at 15 V 3 % 3 %
consumed current
● from backplane bus / at DC / at 15 V / typical 0.2 A 0.2 A
power loss [W] 3 W 3 W
ambient conditions
ambient temperature
● for vertical installation / during operation -40 ... +40 °C -40 ... +40 °C
● for horizontally arranged busbars / during operation -40 ... +70 °C -40 ... +70 °C
● during storage -40 ... +70 °C -40 ... +70 °C
● during transport -40 ... +70 °C -40 ... +70 °C
● note Startup @ -25 °C Startup @ -25 °C
installation altitude / at height above sea level / maximum 5000 m 5000 m
ambient condition / relating to ambient temperature - air pressure - installation altitude Tmin ... Tmax at 1 140 hPa ... 795 hPa (-1 000 m ... +2 000 m) // Tmin ... (Tmax - 10 K) at 795 hPa ... 658 hPa (+2 000 m ... +3 500 m) // Tmin ... (Tmax - 20 K) at 658 hPa ... 540 hPa (+3 500 m ... +5 000 m) Tmin ... Tmax at 1 140 hPa ... 795 hPa (-1 000 m ... +2 000 m) // Tmin ... (Tmax - 10 K) at 795 hPa ... 658 hPa (+2 000 m ... +3 500 m) // Tmin ... (Tmax - 20 K) at 658 hPa ... 540 hPa (+3 500 m ... +5 000 m)
relative humidity
● with condensation / according to IEC 60068-2-38 / maximum 100 %; RH including condensation/frost (no commissioning when condensation is present), horizontal installation
chemical resistance / to commercially available cooling lubricants Yes; incl. airborne diesel and oil droplets Yes; incl. airborne diesel and oil droplets
resistance to biologically active substances
● conformity according to EN 60721-3-3 Yes; Class 3B2 mold and fungal spores (excluding fauna), Class 3B3 on request Yes; Class 3B2 mold and fungal spores (excluding fauna), Class 3B3 on request
● conformity according to EN 60721-3-6 Yes; Class 6B2 mold, fungal and dry rot spores (excluding fauna) Yes; Class 6B2 mold, fungal and dry rot spores (excluding fauna)
resistance to chemically active substances
● conformity according to EN 60721-3-3 Yes; Class 3C4 (RH < 75 %) incl. salt spray in accordance with EN 60068-2-52 (Severity 3). The supplied plug covers must remain in place on the unused interfaces during operation. Yes; Class 3C4 (RH < 75 %) incl. salt spray in accordance with EN 60068-2-52 (Severity 3). The supplied plug covers must remain in place on the unused interfaces during operation.
● conformity according to EN 60721-3-6 Yes Yes
resistance to mechanically active substances
● conformity according to EN 60721-3-3 Yes; Class 3S4 incl. sand, dust. The supplied plug covers must remain in place over the unused interfaces during operation. Yes; Class 3S4 incl. sand, dust. The supplied plug covers must remain in place over the unused interfaces during operation.
● conformity according to EN 60721-3-6 Yes; Class 6S3 incl. sand, dust. The supplied plug covers must remain in place over the unused interfaces during operation. Yes; Class 6S3 incl. sand, dust. The supplied plug covers must remain in place over the unused interfaces during operation.
coating / for equipped printed circuit board / according to EN 61086 Yes; Class 2 for high availability Yes; Class 2 for high availability
type of coating / protection against pollution according to EN 60664-3 Yes; Protection of the type 1 Yes; Protection of the type 1
type of test / of the coating / according to MIL-I-46058C Yes; Coating discoloration during service life possible Yes; Coating discoloration during service life possible
product conformity / of the coating / Qualification and Performance of Electrical Insulating Compound for Printed Board Assemblies according to IPC-CC-830A Yes; Conformal coating, class A Yes; Conformal coating, class A
protection class IP IP20 IP20
design, dimensions and weights
module format Compact module S7-1500 single width Compact module S7-1500 single width
width 35 mm 35 mm
height 142 mm 142 mm
depth 129 mm 129 mm
net weight 0.4 kg 0.4 kg
fastening method
● S7-1500 rail mounting Yes Yes
product features, product functions, product components / general
number of units
● per CPU / maximum 8 8
● note depending on CPU type depending on CPU type
performance data / open communication
number of possible connections / for open communication / by means of SEND/RECEIVE blocks / maximum 30 30
data volume
● as user data per connection / for open communication / by means of SEND/RECEIVE blocks / maximum 240 byte 240 byte
performance data / PROFIBUS DP
service / as DP master
● DPV1 Yes Yes
number of DP slaves
● on DP master / operable 125 125
data volume
● of the address range of the inputs / as DP master / total 8192 byte 8192 byte
● of the address range of the outputs / as DP master / total 8192 byte 8192 byte
● of the address range of the inputs / per DP slave 244 byte 244 byte
● of the address range of the outputs / per DP slave 244 byte 244 byte
service / as DP slave
● DPV0 Yes Yes
● DPV1 Yes Yes
data volume
● of the address range of the inputs / as DP slave / total 240 byte 240 byte
● of the address range of the outputs / as DP slave / total 240 byte 240 byte
performance data / S7 communication
number of possible connections / for S7 communication
● maximum 48; depending on the system upper limit 48; depending on the system upper limit
performance data / multi-protocol mode
number of active connections / with multi-protocol mode 48 48
performance data / telecontrol
protocol / is supported
● TCP/IP No No
product functions / management, configuration, engineering
configuration software
● required STEP 7 Professional V12 (TIA Portal) or higher STEP 7 Professional V18 (TIA Portal) or higher
identification & maintenance function
● I&M0 - device-specific information Yes Yes
● I&M1 - higher level designation/location designation Yes Yes
product functions / diagnostics
product function / web-based diagnostics Yes; via S7-1500 CPU Yes; via S7-1500 CPU
product functions / time
product function / pass on time synchronization Yes Yes
standards, specifications, approvals
reference code
● according to IEC 81346-2:2019 KEC
further information / internet links
internet link
● to web page: selection aid TIA Selection Tool https://www.siemens.com/tstcloud https://www.siemens.com/tstcloud
● to website: Industrial communication https://www.siemens.com/simatic-net https://www.siemens.com/simatic-net
● to web page: SiePortal https://sieportal.siemens.com/
● to website: Image database https://www.automation.siemens.com/bilddb https://www.automation.siemens.com/bilddb
● to website: CAx-Download-Manager https://www.siemens.com/cax https://www.siemens.com/cax
● to website: Industry Online Support https://support.industry.siemens.com https://support.industry.siemens.com
security information
security information Siemens provides products and solutions with industrial cybersecurity functions that support the secure operation of plants, systems, machines and networks. In order to protect plants, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art industrial cybersecurity concept. Siemens’ products and solutions constitute one element of such a concept. Customers are responsible for preventing unauthorized access to their plants, systems, machines and networks. Such systems, machines and components should only be connected to an enterprise network or the internet if and to the extent such a connection is necessary and only when appropriate security measures (e.g. firewalls and/or network segmentation) are in place. For additional information on industrial cybersecurity measures that may be implemented, please visit www.siemens.com/cybersecurity-industry. Siemens’ products and solutions undergo continuous development to make them more secure. Siemens strongly recommends that product updates are applied as soon as they are available and that the latest product versions are used. Use of product versions that are no longer supported, and failure to apply the latest updates may increase customer’s exposure to cyber threats. To stay informed about product updates, subscribe to the Siemens Industrial Cybersecurity RSS Feed under https://www.siemens.com/cert. (V4.7) Siemens provides products and solutions with industrial cybersecurity functions that support the secure operation of plants, systems, machines and networks. In order to protect plants, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art industrial cybersecurity concept. Siemens’ products and solutions constitute one element of such a concept. Customers are responsible for preventing unauthorized access to their plants, systems, machines and networks. Such systems, machines and components should only be connected to an enterprise network or the internet if and to the extent such a connection is necessary and only when appropriate security measures (e.g. firewalls and/or network segmentation) are in place. For additional information on industrial cybersecurity measures that may be implemented, please visit www.siemens.com/cybersecurity-industry. Siemens’ products and solutions undergo continuous development to make them more secure. Siemens strongly recommends that product updates are applied as soon as they are available and that the latest product versions are used. Use of product versions that are no longer supported, and failure to apply the latest updates may increase customer’s exposure to cyber threats. To stay informed about product updates, subscribe to the Siemens Industrial Cybersecurity RSS Feed under https://www.siemens.com/cert. (V4.7)
Approvals / Certificates
General Product Approval
EU declaration of conformity EU declaration of conformity Yes Yes
Miscellaneous Yes Yes
Manufacturer Declaration Yes Yes
UK Declaration of Conformity UK Declaration of Conformity
Yes Yes
UL UL
Yes Yes
EMV
RCM RCM
Yes Yes
For use in hazardous locations
CCC-Ex Yes Yes
ATEX ATEX Yes Yes
IECEx IECEx
Yes Yes
Marine / Shipping
DNV (Det Norske Veritas) DNV (Det Norske Veritas) Yes Yes
Environment
EPD Typ II/III (with life cylce assessment) EPD Typ II/III (with life cylce assessment) Yes Yes
last modified: 8/22/2024
Date
11/16/2024
Subject to change without notice
© Copyright Siemens 2024