Article number |
6AG1931-2BA00-3AA0
|
6AG1332-0TA00-7AY0
|
|
|
|
|
SIPLUS POWER DC 24V/ 0,375 A |
SIPLUS PS PSU3400 1ACDC DC 24V 2.5A |
|
SIPLUS PS 24 V/0.375 A based on 6EP1731-2BA00 with conformal coating, -25…+70 °C, in: 48...220 V DC out: 24 V DC/0.375 A |
SIPLUS PS PSU3400 1ACDC DC 24V 2.5A based on 6EP3332-0TA00-0AY0 with conformal coating, -40…+70 °C, start up -25 °C, stabilized power supply input: 230 V AC (88…264 V) input: 24 V DC (18…264 V) output: 24 V DC/2.5 A |
input |
type of the power supply network |
DC voltage |
1-phase AC or DC |
supply voltage at AC |
|
● minimum rated value |
|
120 V |
● maximum rated value |
|
240 V |
● initial value |
30 V |
88 V |
● full-scale value |
187 V |
264 V |
supply voltage at AC |
|
Startup as of 18 V |
supply voltage at DC |
48 ... 220 V |
24 ... 24 V |
input voltage at DC |
30 ... 264 V |
18 ... 264 V |
wide range input |
Yes |
Yes |
overvoltage overload capability |
- |
- |
buffering time for rated value of the output current in the event of power failure minimum |
10 ms |
5 ms |
operating condition of the mains buffering |
at Vin = 220 V |
at Vin rated |
line frequency |
|
50/60 Hz |
line frequency |
|
47 ... 63 Hz |
input current |
|
● at rated input voltage 24 V |
|
1.9 A |
● at rated input voltage 48 V |
0.3 A |
|
● at rated input voltage 220 V |
0.06 A |
|
current limitation of inrush current at 25 °C maximum |
35 A |
15 A |
duration of inrush current limiting at 25 °C |
|
● typical |
3 ms |
|
I2t value maximum |
1.2 A²·s |
0.09 A²·s |
fuse protection type |
F 4 A/250 V (not accessible) |
15 A (not accessible), breaking capacity 100 A |
fuse protection type in the feeder |
Recommended miniature circuit breaker: from 6 A characteristic C, suitable for DC |
Recommended miniature circuit breaker: 16 A characteristic B or C |
output |
voltage curve at output |
Controlled, isolated DC voltage |
Controlled, isolated DC voltage |
output voltage at DC rated value |
24 V |
24 V |
output voltage |
|
● at output 1 at DC rated value |
24 V |
24 V |
|
|
|
output voltage adjustable |
No; - |
Yes; via potentiometer |
adjustable output voltage |
|
24 ... 28 V |
relative overall tolerance of the voltage |
3 % |
1 % |
relative control precision of the output voltage |
|
● on slow fluctuation of input voltage |
0.1 % |
0.1 % |
● on slow fluctuation of ohm loading |
0.1 % |
0.2 % |
residual ripple |
|
● maximum |
150 mV |
150 mV |
● typical |
50 mV |
30 mV |
voltage peak |
|
● maximum |
240 mV |
250 mV |
● typical |
50 mV |
70 mV |
display version for normal operation |
Green LED for 24 V OK |
Green LED for 24 V OK |
behavior of the output voltage when switching on |
No overshoot of Vout (soft start) |
No overshoot of Vout (soft start) |
response delay maximum |
2.5 s |
0.5 s |
voltage increase time of the output voltage |
|
● typical |
90 ms |
10 ms |
● maximum |
|
20 ms |
output current |
|
● rated value |
0.375 A |
2.5 A |
● rated range |
0 ... 0.375 A; +60 ... +70 °C: Derating 3%/K |
0 ... 3.5 A; +60 to +70 °C: without derating |
|
|
|
supplied active power typical |
9 W |
85 W |
short-term overload current |
|
● at short-circuit during operation typical |
2.7 A |
|
duration of overloading capability for excess current |
|
● at short-circuit during operation |
200 ms |
|
bridging of equipment |
No |
Yes |
number of parallel-switched equipment resources for increasing the power |
|
2 |
efficiency |
efficiency in percent |
66 % |
85 % |
power loss [W] |
|
● at rated output voltage for rated value of the output current typical |
4.6 W |
7 W |
● during no-load operation maximum |
|
1.5 W |
closed-loop control |
relative control precision of the output voltage with rapid fluctuation of the input voltage by +/- 15% typical |
0.3 % |
0.3 % |
relative control precision of the output voltage load step of resistive load 50/100/50 % typical |
0.4 % |
2 % |
setting time |
|
● load step 50 to 100% typical |
2 ms |
1 ms |
● load step 100 to 50% typical |
2 ms |
1 ms |
protection and monitoring |
design of the overvoltage protection |
Yes, according to EN 60950-1 |
Ua < 35 V |
property of the output short-circuit proof |
Yes |
Yes |
design of short-circuit protection |
Electronic shutdown, automatic restart |
Electronic shutdown, automatic restart |
response value current limitation |
0.41 ... 0.49 A |
|
● typical |
|
3.8 A |
enduring short circuit current RMS value |
|
● maximum |
0.9 A |
|
display version for overload and short circuit |
|
LED yellow for "overload" |
safety |
galvanic isolation between input and output |
Yes |
Yes |
galvanic isolation |
Safety extra-low output voltage Uout acc. to EN 60950-1 and EN 50178 |
Safety extra low output voltage Vout according to EN 60950-1 |
operating resource protection class |
Class I |
Class III |
leakage current |
|
● maximum |
3.5 mA |
|
protection class IP |
IP20 |
IP20 |
EMC |
standard |
|
● for emitted interference |
EN 55022 Class B |
EN 61000-6-3 |
● for mains harmonics limitation |
not applicable |
not applicable |
● for interference immunity |
EN 61000-6-2 |
EN 61000-6-2 |
standards, specifications, approvals |
certificate of suitability |
|
● CE marking |
Yes |
|
● UKCA marking |
Yes |
Yes |
MTBF at 40 °C |
1 466 123 h |
1 934 648 h |
ambient conditions |
ambient temperature |
|
● in horizontal mounting position during operation |
-25 ... +70 °C; with natural convection |
-40; Startup @ -25 °C ... +70 °C; with natural convection |
● during transport |
-40 ... +85 |
-40 ... +85 |
● during storage |
-40 ... +85 |
-40 ... +85 |
installation altitude at height above sea level maximum |
6 000 m |
6 000 m |
ambient condition relating to ambient temperature - air pressure - installation altitude |
In case of operation at altitudes of 2000 - 6000 m above sea level: Output power derating of -7.5 %/1000 m or reduction of the ambient temperature by 5 K/1000 m |
In case of operation at altitudes of 2000 - 6000 m above sea level: Output power derating of -7.5 %/1000 m or reduction of the ambient temperature by 5 K/1000 m |
relative humidity with condensation according to IEC 60068-2-38 maximum |
100 %; RH incl. condensation/frost (no commissioning if condensation is present), horizontal installation |
100 %; RH incl. condensation/frost (no commissioning if condensation is present), horizontal installation |
chemical resistance to commercially available cooling lubricants |
Yes; incl. diesel and oil droplets in the air |
Yes; incl. diesel and oil droplets in the air |
resistance to biologically active substances conformity according to EN 60721-3-3 |
Yes; Class 3B2 mold, fungal, sponge spores (except fauna); class 3B3 upon request |
Yes; Class 3B2 mold, fungal, sponge spores (except fauna); class 3B3 upon request |
resistance to chemically active substances conformity according to EN 60721-3-3 |
Yes; Class 3C4 (RH < 75%) incl. salt spray acc. to EN 60068-2-52 (severity level 3) |
Yes; Class 3C4 (RH < 75%) incl. salt spray acc. to EN 60068-2-52 (severity level 3) |
resistance to mechanically active substances conformity according to EN 60721-3-3 |
Yes; Class 3S4 incl. sand, dust |
Yes; Class 3S4 incl. sand, dust |
resistance to biologically active substances conformity according to EN 60721-3-6 |
Yes; Class 6B2 mold, fungal, sponge spores (except fauna) |
Yes; Class 6B2 mold, fungal, sponge spores (except fauna) |
resistance to chemically active substances conformity according to EN 60721-3-6 |
Yes; Class 6C3 (RH < 75%) incl. salt spray acc. to EN 60068-2-52 (severity level 3) |
Yes; Class 6C3 (RH < 75%) incl. salt spray acc. to EN 60068-2-52 (severity level 3) |
resistance to mechanically active substances conformity according to EN 60721-3-6 |
Yes; Class 6S3 incl. sand, dust |
Yes; Class 6S3 incl. sand, dust |
coating for equipped printed circuit board according to EN 61086 |
Yes; Class 2 for high availability |
Yes; Class 2 for high availability |
type of coating protection against pollution according to EN 60664-3 |
Yes; Type 1 protection |
Yes; Type 1 protection |
type of test of the coating according to MIL-I-46058C |
Yes; Discoloration of the coating during service life possible |
Yes; Discoloration of the coating during service life possible |
product conformity of the coating Qualification and Performance of Electrical Insulating Compound for Printed Board Assemblies according to IPC-CC-830A |
Yes; Conformal Coating, Class A |
Yes; Conformal Coating, Class A |
connection method |
type of electrical connection |
screw terminal |
screw terminal |
● at input |
L+1, M1, PE: 1 screw terminal each for 0.5 ... 2.5 mm² single-core/finely stranded |
L, N, FE: 1 screw terminal each for 0.5 ... 2.5 mm² single-core/finely stranded |
● at output |
+: 1 screw terminal for 0.5 ... 2.5 mm²; -: 2 screw terminals for 0.5 ... 2.5 mm² |
+, -: 2 screw terminals each for 0.5 ... 2.5 mm² |
mechanical data |
width × height × depth of the enclosure |
22.5 × 80 × 91 mm |
32 × 100 × 100 mm |
installation width × mounting height |
22.5 mm × 180 mm |
32 mm × 200 mm |
required spacing |
|
● top |
50 mm |
50 mm |
● bottom |
50 mm |
50 mm |
● left |
0 mm |
0 mm |
● right |
0 mm |
0 mm |
fastening method |
Snaps onto DIN rail EN 60715 35x7.5/15 |
Snaps onto DIN rail EN 60715 35x7.5/15 |
● standard rail mounting |
Yes |
Yes |
● S7 rail mounting |
No |
No |
● wall mounting |
No |
No |
housing can be lined up |
Yes |
Yes |
net weight |
0.14 kg |
0.32 kg |
accessories |
electrical accessories |
|
Buffer module |
further information internet links |
internet link |
|
● to website: Industry Mall |
|
https://mall.industry.siemens.com
|
● to website: Industry Online Support |
https://support.industry.siemens.com
|
https://support.industry.siemens.com
|
additional information |
other information |
Specifications at rated input voltage and ambient temperature +25 °C (unless otherwise specified) |
Specifications at rated input voltage and ambient temperature +25 °C (unless otherwise specified) |
security information |
security information |
Siemens provides products and solutions with industrial cybersecurity functions that support the secure operation of plants, systems, machines and networks. In order to protect plants, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art industrial cybersecurity concept. Siemens’ products and solutions constitute one element of such a concept. Customers are responsible for preventing unauthorized access to their plants, systems, machines and networks. Such systems, machines and components should only be connected to an enterprise network or the internet if and to the extent such a connection is necessary and only when appropriate security measures (e.g. firewalls and/or network segmentation) are in place. For additional information on industrial cybersecurity measures that may be implemented, please visit www.siemens.com/cybersecurity-industry. Siemens’ products and solutions undergo continuous development to make them more secure. Siemens strongly recommends that product updates are applied as soon as they are available and that the latest product versions are used. Use of product versions that are no longer supported, and failure to apply the latest updates may increase customer’s exposure to cyber threats. To stay informed about product updates, subscribe to the Siemens Industrial Cybersecurity RSS Feed under https://www.siemens.com/cert. (V4.7) |
Siemens provides products and solutions with industrial cybersecurity functions that support the secure operation of plants, systems, machines and networks. In order to protect plants, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art industrial cybersecurity concept. Siemens’ products and solutions constitute one element of such a concept. Customers are responsible for preventing unauthorized access to their plants, systems, machines and networks. Such systems, machines and components should only be connected to an enterprise network or the internet if and to the extent such a connection is necessary and only when appropriate security measures (e.g. firewalls and/or network segmentation) are in place. For additional information on industrial cybersecurity measures that may be implemented, please visit www.siemens.com/cybersecurity-industry. Siemens’ products and solutions undergo continuous development to make them more secure. Siemens strongly recommends that product updates are applied as soon as they are available and that the latest product versions are used. Use of product versions that are no longer supported, and failure to apply the latest updates may increase customer’s exposure to cyber threats. To stay informed about product updates, subscribe to the Siemens Industrial Cybersecurity RSS Feed under https://www.siemens.com/cert. (V4.7) |
|
|
|
|
|
|
|
eClass |
14 |
27-04-07-01 |
eClass |
12 |
27-04-07-01 |
eClass |
9.1 |
27-04-07-01 |
eClass |
9 |
27-04-07-01 |
eClass |
8 |
27-04-90-02 |
eClass |
7.1 |
27-04-90-02 |
eClass |
6 |
27-04-90-02 |
ETIM |
9 |
EC002540 |
ETIM |
8 |
EC002540 |
ETIM |
7 |
EC002540 |
IDEA |
4 |
4130 |
UNSPSC |
15 |
39-12-10-04 |
|
eClass |
14 |
27-04-07-01 |
eClass |
12 |
27-04-07-01 |
eClass |
9.1 |
27-04-07-01 |
eClass |
9 |
27-04-07-01 |
eClass |
8 |
27-04-90-02 |
eClass |
7.1 |
27-04-90-02 |
eClass |
6 |
27-04-90-02 |
ETIM |
9 |
EC002540 |
ETIM |
8 |
EC002540 |
ETIM |
7 |
EC002540 |
IDEA |
4 |
4130 |
UNSPSC |
15 |
39-12-10-04 |
|
Approvals Certificates |
RCM
|
|
Yes
|
Yes
|