Article number 6AV6646-1BA22-1AA0 6AV6646-1BA22-1AA1
SIMATIC ITC2200 V3, Industrial Thin Client, 22" widescreen TFT display, capacitive touch sensor, Supported protocols: RDP, VNC, Smart Server, HTML5, etc., standard design, Built-in unit SIMATIC ITC2200 V3, industrial thin client, 22" widescreen TFT display, capacitive touch sensor, supported protocols: RDP, VNC, SmartServer HTML5 and others, standard design, built-in unit
General information
Product type designation ITC2200 V3
Display
Design of display TFT widescreen display, LED backlighting
Screen diagonal 21.5 in; 22" 21.5 in
Display width 476 mm
Display height 267.8 mm
Number of colors 16 777 216
Resolution (pixels)
● Image resolution 1 920 x 1 080
● Horizontal image resolution 1 920 pixel
● Vertical image resolution 1 080 pixel
General features
● non-reflective and tempered mineral glass screen Yes
● Detachable from computer unit 100 m
Backlighting
● Type of backlighting LED, dimmable
● MTBF backlighting (at 25 °C) 30 000 h; At 25°C
● Backlight dimmable Yes Yes; LED, dimmable
Control elements
Control elements multi-touch screen
Touch operation
● Design as touch screen Yes
● Design as multi-touch screen Yes; Projective-capacitive
● Monitor keyboard Yes
Installation type/mounting
Design Built-in unit
Front mounting Yes
Support arm mounting No
Stand mounting No
Built-in unit Yes
maximum permitted forward tilt angle from vertical 35°
maximum permitted backward tilt angle from vertical 35°
Supply voltage
Type of supply voltage DC
Rated value (DC) 24 V
permissible range, lower limit (DC) 19.2 V
permissible range, upper limit (DC) 28.8 V
Input current
Current consumption (rated value) 1.7 A
Current consumption, max. 2.1 A
Starting current inrush I²t 0.5 A²·s
Power
Active power input, typ. 41 W 40.8 W
Power loss
Power loss, typ. 41 W
Interfaces
Number of industrial Ethernet interfaces 2; 2 ports (switch)
Number of USB interfaces 4; on rear
USB on the rear Yes; 2x onboard
Connection for keyboard/mouse USB
Industrial Ethernet
● Transmission rate, max. 1 000 Mbit/s
Protocols
Protocols (Ethernet)
● TCP/IP Yes
● DHCP Yes
● SNMP Yes
● DCP Yes
● LLDP Yes
WEB characteristics
● HTTP Yes
● HTTPS Yes
● HTML Yes; HTML5
● XML Yes
● CSS Yes
● JavaScript Yes
● Java VM No
Protocols (terminal link)
● Sm@rtServer Yes
● RDP Yes
● VNC viewer Yes
● Citrix No Yes
● SINUMERIK No No; in preparation
Degree and class of protection
IP (at the front) IP65
NEMA (front)
● Enclosure Type 4 at the front Yes
● Enclosure Type 4x at the front Yes
● Enclosure Type 12 at the front Yes
Standards, approvals, certificates
CE mark Yes
cULus Yes
FM approval Yes No; in preparation
RCM (formerly C-TICK) Yes
KC approval Yes No; in preparation
EAC (formerly Gost-R) Yes No; in preparation
Use in hazardous areas
● ATEX Zone 2 Yes
● ATEX Zone 22 Yes
● IECEx Zone 2 Yes
● IECEx Zone 22 Yes
● cULus Class I Zone 2, Division 2 Yes No; in preparation
● FM Class I Division 2 Yes No; in preparation
Marine approval
● Germanischer Lloyd (GL) No; in preparation No
● American Bureau of Shipping (ABS) No; in preparation No
● Bureau Veritas (BV) No; in preparation No
● Det Norske Veritas (DNV) No; in preparation No
● Korean Register of Shipping (KRS) No
● Lloyds Register of Shipping (LRS) No; in preparation No
● Nippon Kaiji Kyokai (Class NK) No; in preparation No
● Polski Rejestr Statkow (PRS) No
● Chinese Classification Society (CCS) No
Ambient conditions
Ambient temperature during operation
● min. 0 °C
● max. 45 °C
Ambient temperature during storage/transportation
● min. -20 °C
● max. 60 °C
Relative humidity
● Operation, max. 90 %; no condensation
Vibrations
● Vibration load in operation 10 m/s²
● Vibration load during transport/storage 10 m/s²
Shock testing
● Shock load during operation 150 m/s²
● shock acceleration during storage/transport 150 m/s²
Software
Web browser Yes; HTML5, CSS
PDF reader Yes
configuration / header
Configuration
● Local Yes
● Remote Yes; Via web page
Languages
Online languages
● Number of online/runtime languages 3; german / english 2; german / english
Peripherals/Options
USB memory Yes; USB storage medium can be connected
Mechanics/material
Enclosure material (front)
● Aluminum Yes
Dimensions
Width of the housing front 529 mm
Height of housing front 331 mm
Mounting cutout, width 513 mm
Mounting cutout, height 315 mm
Overall depth 73 mm
Weights
Weight (without packaging) 7.2 kg
last modified: 11/20/2024