Article number |
6AV6646-1BB18-0AA0
|
6AV6646-1BB18-0AA1
|
|
|
|
|
***spare part*** SIMATIC ITC1900 V3 PRO, industrial thin client, 19" widescreen TFT display, capacitive touch sensor, supported protocols: RDP, VNC, SmartServer HTML5 and others standard design, stand mounting |
SIMATIC ITC1900 V3 PRO, industrial thin client, 19" widescreen TFT display, capacitive touch sensor, supported protocols: RDP, VNC, SmartServer HTML5 and others standard design, stand mounting |
General information |
Product type designation |
ITC1900 V3 PRO |
Display |
Design of display |
TFT widescreen display, LED backlighting |
Screen diagonal |
18.5 in; 19" |
18.5 in |
Display width |
409.8 mm |
409 mm |
Display height |
230.4 mm |
230 mm |
Number of colors |
16 777 216 |
Resolution (pixels) |
● Image resolution |
1 366 x 768 |
|
● Horizontal image resolution |
1 366 pixel |
● Vertical image resolution |
768 pixel |
General features |
● non-reflective and tempered mineral glass screen |
Yes |
● Detachable from computer unit |
100 m |
|
Backlighting |
● Type of backlighting |
LED, dimmable |
|
● MTBF backlighting (at 25 °C) |
50 000 h; At 25°C |
● Backlight dimmable |
Yes |
Yes; LED, dimmable |
Control elements |
Control elements |
multi-touch screen |
|
Touch operation |
● Design as touch screen |
Yes |
|
● Design as multi-touch screen |
Yes; Projective-capacitive |
● Monitor keyboard |
Yes |
Installation type/mounting |
Design |
Pedestal mounting |
Front mounting |
No |
|
Support arm mounting |
No |
|
Stand mounting |
Yes; Prepared for pedestal and extension components |
Built-in unit |
No |
maximum permitted forward tilt angle from vertical |
35° |
maximum permitted backward tilt angle from vertical |
35° |
Supply voltage |
Type of supply voltage |
DC |
24 V DC |
Rated value (DC) |
24 V |
permissible range, lower limit (DC) |
19.2 V |
permissible range, upper limit (DC) |
28.8 V |
Input current |
Current consumption (rated value) |
1.4 A |
1.8 A |
Current consumption, max. |
|
2.2 A |
Starting current inrush I²t |
0.5 A²·s |
Power |
Active power input, typ. |
34 W |
43.2 W |
Power loss |
Power loss, typ. |
34 W |
|
Interfaces |
Number of industrial Ethernet interfaces |
2; 2 ports (switch) |
Number of USB interfaces |
4; on rear |
USB on the rear |
Yes; 2x onboard |
|
Connection for keyboard/mouse |
USB |
Industrial Ethernet |
● Transmission rate, max. |
1 000 Mbit/s |
Protocols |
Protocols (Ethernet) |
● TCP/IP |
Yes |
● DHCP |
Yes |
● SNMP |
Yes |
● DCP |
Yes |
● LLDP |
Yes |
WEB characteristics |
● HTTP |
Yes |
● HTTPS |
Yes |
● HTML |
Yes; HTML5 |
● XML |
Yes |
● CSS |
Yes |
● Active X |
No |
|
● JavaScript |
Yes |
● Java VM |
No |
|
Protocols (terminal link) |
● Sm@rtServer |
Yes |
● RDP |
Yes |
● VNC viewer |
Yes |
● Citrix |
Yes |
● SINUMERIK |
Yes |
Degree and class of protection |
IP (at the front) |
IP65 |
IP (rear) |
IP20 |
|
NEMA (front) |
NEMA 4x (when installed) |
|
● Enclosure Type 4 at the front |
Yes |
|
● Enclosure Type 4x at the front |
Yes |
● Enclosure Type 12 at the front |
Yes |
Standards, approvals, certificates |
CE mark |
Yes |
cULus |
Yes |
FM approval |
Yes |
RCM (formerly C-TICK) |
Yes |
KC approval |
Yes |
EAC (formerly Gost-R) |
Yes |
No; in preparation |
Use in hazardous areas |
● ATEX Zone 2 |
No |
Yes |
● ATEX Zone 22 |
No |
Yes |
● IECEx Zone 2 |
No |
Yes |
● IECEx Zone 22 |
No |
Yes |
● cULus Class I Zone 2, Division 2 |
No |
Yes |
● FM Class I Division 2 |
No |
Yes |
Marine approval |
● Germanischer Lloyd (GL) |
No |
● American Bureau of Shipping (ABS) |
No |
● Bureau Veritas (BV) |
No |
● Det Norske Veritas (DNV) |
No |
● Korean Register of Shipping (KRS) |
No |
● Lloyds Register of Shipping (LRS) |
No |
● Nippon Kaiji Kyokai (Class NK) |
No |
● Polski Rejestr Statkow (PRS) |
No |
● Chinese Classification Society (CCS) |
No |
Ambient conditions |
Ambient temperature during operation |
● min. |
0 °C |
● max. |
45 °C |
Ambient temperature during storage/transportation |
● min. |
-20 °C |
● max. |
60 °C |
Relative humidity |
● Operation, max. |
90 %; no condensation |
Vibrations |
● Vibration load in operation |
10 m/s² |
● Vibration load during transport/storage |
10 m/s² |
Shock testing |
● Shock load during operation |
150 m/s² |
● shock acceleration during storage/transport |
150 m/s² |
Software |
Web browser |
Yes; HTML5, CSS |
PDF reader |
Yes |
configuration / header |
Configuration |
● Local |
Yes |
● Remote |
Yes; Via web page |
Languages |
Online languages |
● Number of online/runtime languages |
2; german / english |
Peripherals/Options |
USB memory |
Yes; USB storage medium can be connected |
Mechanics/material |
Enclosure material (front) |
|
● Aluminum |
Yes |
Dimensions |
Width of the housing front |
462 mm |
Height of housing front |
293 mm; Without basic adapter |
292 mm; Without basic adapter |
Overall depth |
|
101 mm; Without basic adapter |
Weights |
Weight (without packaging) |
7.4 kg |