Article number 6AV6646-1BB22-1AA0 6AV6646-1BB22-1AA1
***spare part*** SIMATIC ITC2200 V3 PRO, industrial thin client, 22" widescreen TFT display, capacitive touch sensor, supported protocols: RDP, VNC, SmartServer, HTML5 and others, standard design, stand mounting SIMATIC ITC2200 V3 PRO, industrial thin client, 22" widescreen TFT display, capacitive touch sensor, supported protocols: RDP, VNC, SmartServer, HTML5 and others, standard design, stand mounting
General information
Product type designation ITC2200 V3 PRO
Display
Design of display TFT widescreen display, LED backlighting
Screen diagonal 21.5 in; 22" 21.5 in
Display width 475.2 mm 476 mm
Display height 267.3 mm 267.8 mm
Number of colors 16 777 216
Resolution (pixels)
● Image resolution 1 920 x 1 080
● Horizontal image resolution 1 920 pixel
● Vertical image resolution 1 080 pixel
General features
● non-reflective and tempered mineral glass screen Yes
● Detachable from computer unit 100 m
Backlighting
● Type of backlighting LED, dimmable
● MTBF backlighting (at 25 °C) 30 000 h; At 25°C
● Backlight dimmable Yes Yes; LED, dimmable
Control elements
Control elements multi-touch screen
Touch operation
● Design as touch screen Yes
● Design as multi-touch screen Yes; Projective-capacitive
● Monitor keyboard Yes
Installation type/mounting
Design Pedestal mounting
Front mounting No
Support arm mounting No
Stand mounting Yes; Prepared for pedestal and extension components
Built-in unit No
maximum permitted forward tilt angle from vertical 35°
maximum permitted backward tilt angle from vertical 35°
Supply voltage
Type of supply voltage DC 24 V DC
Rated value (DC) 24 V
permissible range, lower limit (DC) 19.2 V
permissible range, upper limit (DC) 28.8 V
Input current
Current consumption (rated value) 1.7 A
Current consumption, max. 2.1 A
Starting current inrush I²t 0.5 A²·s
Power
Active power input, typ. 41 W 40.8 W
Power loss
Power loss, typ. 41 W
Interfaces
Number of industrial Ethernet interfaces 2; 2 ports (switch)
Number of USB interfaces 4; on rear
USB on the rear Yes; 2x onboard
Connection for keyboard/mouse USB
Industrial Ethernet
● Transmission rate, max. 1 000 Mbit/s
Protocols
Protocols (Ethernet)
● TCP/IP Yes
● DHCP Yes
● SNMP Yes
● DCP Yes
● LLDP Yes
WEB characteristics
● HTTP Yes
● HTTPS Yes
● HTML Yes; HTML5
● XML Yes
● CSS Yes
● Active X No
● JavaScript Yes
● Java VM No
Protocols (terminal link)
● Sm@rtServer Yes
● RDP Yes
● VNC viewer Yes
● Citrix Yes
● SINUMERIK Yes
Degree and class of protection
IP (at the front) IP65
IP (rear) IP65
NEMA (front)
● Enclosure Type 4 at the front Yes
● Enclosure Type 4x at the front Yes
● Enclosure Type 12 at the front Yes
Standards, approvals, certificates
CE mark Yes
cULus Yes
FM approval Yes
RCM (formerly C-TICK) Yes
KC approval Yes
EAC (formerly Gost-R) Yes No; in preparation
Use in hazardous areas
● ATEX Zone 2 No Yes
● ATEX Zone 22 No Yes
● IECEx Zone 2 No Yes
● IECEx Zone 22 No Yes
● cULus Class I Zone 2, Division 2 No Yes
● FM Class I Division 2 No Yes
Marine approval
● Germanischer Lloyd (GL) No
● American Bureau of Shipping (ABS) No
● Bureau Veritas (BV) No
● Det Norske Veritas (DNV) No
● Korean Register of Shipping (KRS) No
● Lloyds Register of Shipping (LRS) No
● Nippon Kaiji Kyokai (Class NK) No
● Polski Rejestr Statkow (PRS) No
● Chinese Classification Society (CCS) No
Ambient conditions
Ambient temperature during operation
● min. 0 °C
● max. 45 °C
Ambient temperature during storage/transportation
● min. -20 °C
● max. 60 °C
Relative humidity
● Operation, max. 90 %; no condensation
Vibrations
● Vibration load in operation 10 m/s²
● Vibration load during transport/storage 10 m/s²
Shock testing
● Shock load during operation 150 m/s²
● shock acceleration during storage/transport 150 m/s²
Software
Web browser Yes; HTML5, CSS
PDF reader Yes
configuration / header
Configuration
● Local Yes
● Remote Yes; Via web page
Languages
Online languages
● Number of online/runtime languages 2; german / english
Peripherals/Options
USB memory Yes; USB storage medium can be connected
Mechanics/material
Enclosure material (front)
● Aluminum Yes
Dimensions
Width of the housing front 527 mm
Height of housing front 330 mm; Without basic adapter 329 mm; Without basic adapter
Overall depth 101 mm; Without basic adapter
Weights
Weight (without packaging) 8.5 kg
last modified: 12/3/2024