Article number |
6AV7485-6BE00-0AA0
|
6AV7285-6LH00-0AA0
|
|
|
|
|
SIMATIC IFP2200 INOX FLAT PANEL 22" DISPLAY (16:9), Multitouch, Stainless steel front, 1920 X 1080 Pixel, For 24V DC, Displayport Interface, Ethernet Interface, Incl. DP/USB-cable 1,8 M |
SIMATIC IFP 2200 V2 ext. hygienic, IP69, stainless steel, 22" multi-touch display (16:9) with 1920x1080 pixel resolution, built-in unit for 24 V DC, display port interface, can be placed up to 100 m away HDBaseT, USB on the rear side, blue FDA compliant gasket, increased impact protection with splinter protection display front according to directives EN 1672-2, FDA 21 CFR 177.2006 hygienic design |
General information |
Product type designation |
IFP2200 INOX |
IFP2200 V2 ext. hyg. |
Short designation |
Flat Panel 22" INOX multi-touch Ethernet |
Flat Panel 22" multi-touch ext. hygienic |
Display |
Design of display |
TFT widescreen display, LED backlighting |
Screen diagonal |
21.5 in |
21.5 in; 22" |
Screen diagonal [cm] |
56 cm |
Display width |
476 mm |
Display height |
268 mm |
On Screen Display (OSD) configuration |
No; Adjustable by means of software |
Number of colors |
16 777 216; 24 bit |
Viewing angle |
170° x 170° |
Resolution (pixels) |
● Image resolution |
|
1 920 x 1 080 |
● Horizontal image resolution |
1 920 pixel |
|
● Vertical image resolution |
1 080 pixel |
|
● Pixel size, horizontal |
0.2475 mm |
● Pixel size, vertical |
0.2475 mm |
General features |
● Brightness/contrast |
250 cd/m² / 1 000:1 |
● non-reflective and tempered mineral glass screen |
|
No; reinforced pane with shatter protection film |
● Detachable from computer unit |
|
100 m; HDBaseT protocol |
● Luminance |
250 cd/m² |
|
Backlighting |
● Type of backlighting |
LED |
● MTBF backlighting (at 25 °C) |
50 000 h; At 25°C |
● Backlight dimmable |
Yes; 0-100 % |
Control elements |
Control elements |
|
multi-touch screen |
Input device |
● Integrated mouse cursor control |
No |
Yes; Also externally via USB |
Touch operation |
● Design as touch screen |
Yes; Projective-capacitive |
● Design as multi-touch screen |
Yes |
Yes; Projective-capacitive |
● Monitor keyboard |
Yes |
Yes; If supported by operating system |
Installation type/mounting |
Design |
|
Built-in unit |
Front mounting |
Yes |
VESA mounting |
|
Yes; VESA 100 x 100 integrated |
Mounting in portrait format possible |
|
Yes |
Mounting in landscape format possible |
|
Yes |
Built-in unit |
Yes; Portrait mode possible |
maximum permitted forward tilt angle from vertical |
35° |
maximum permitted backward tilt angle from vertical |
35° |
Supply voltage |
Type of supply voltage |
DC |
Rated value (DC) |
24 V |
24 V; PELV / SELV floating |
permissible range, lower limit (DC) |
19.2 V |
permissible range, upper limit (DC) |
28.8 V |
Input current |
Current consumption (rated value) |
|
1 A |
Current consumption, max. |
|
1.3 A |
Starting current inrush I²t |
|
0.5 A²·s |
Power loss |
Power loss, typ. |
40 W |
24 W |
Power loss, max. |
65 W |
30 W |
Interfaces |
Number of industrial Ethernet interfaces |
1; Ethernet, 1 port, RJ45 |
|
Number of USB interfaces |
|
2; USB 2.0 type A |
USB on the rear |
Yes; 2x onboard |
Connection for keyboard/mouse |
|
USB |
Video interfaces |
● DisplayPort |
Yes; DisplayPort V1.1 |
Yes; Display port V1.2 |
Touch interfaces |
● USB |
Yes |
Yes; (device) |
Industrial Ethernet |
● Transmission rate, max. |
1 000 Mbit/s |
|
Degree and class of protection |
IP (at the front) |
IP66 / IPx6K and IP69 / IPx9K |
IP66K, IP69 |
IP (rear) |
IP20 |
NEMA (front) |
|
● Enclosure Type 4x at the front |
No; in preparation |
Yes |
● Enclosure Type 12 at the front |
|
Yes |
Standards, approvals, certificates |
CE mark |
Yes |
UL approval |
|
Yes |
cULus |
Yes |
RCM (formerly C-TICK) |
Yes |
KC approval |
No |
No; in preparation |
EAC (formerly Gost-R) |
Yes |
|
CCC |
|
No; in preparation |
EMC |
|
CE, EN 55011, EN 61000-6-4, EN 61000-6-2 |
Use in hazardous areas |
● ATEX Zone 2 |
No; in preparation |
Yes |
● ATEX Zone 22 |
No; in preparation |
Yes |
● IECEx Zone 2 |
|
Yes |
● IECEx Zone 22 |
|
Yes |
● cULus Class I Zone 2, Division 2 |
|
Yes |
● FM Class I Division 2 |
No; in preparation |
|
Marine approval |
● Germanischer Lloyd (GL) |
No |
|
● American Bureau of Shipping (ABS) |
No |
|
● Bureau Veritas (BV) |
No |
|
● Det Norske Veritas (DNV) |
No |
|
● Lloyds Register of Shipping (LRS) |
No |
|
● Nippon Kaiji Kyokai (Class NK) |
No |
|
Ambient conditions |
Ambient temperature during operation |
● min. |
0 °C |
● max. |
45 °C; Vertical installation (horizontal) |
45 °C |
Ambient temperature during storage/transportation |
● min. |
-20 °C |
● max. |
60 °C |
Altitude during operation relating to sea level |
● Installation altitude above sea level, max. |
|
2 000 m |
Relative humidity |
● Operation, max. |
|
90 %; no condensation |
Vibrations |
● Vibration load in operation |
10 m/s² |
● Vibration load during transport/storage |
10 m/s² |
Shock testing |
● Shock load during operation |
150 m/s² |
● shock acceleration during storage/transport |
150 m/s² |
250 m/s² |
Mechanics/material |
Enclosure material (front) |
|
● Plastic |
|
Yes; shatter protection film |
● Stainless steel |
|
Yes |
● Glass |
Yes |
|
Enclosure material (rear) |
|
stainless steel, aluminum |
Dimensions |
Width of the housing front |
544 mm |
544.7 mm |
Height of housing front |
345 mm |
346.2 mm |
Mounting cutout, width |
513 mm; Tolerance: +1 mm |
Mounting cutout, height |
315 mm; Tolerance: +1 mm |
Overall depth |
62.5 mm |
67.7 mm |
Weights |
Weight (without packaging) |
8 kg |
7.8 kg |
Weight (with packaging) |
9.1 kg |
|