Article number 6AV7863-4MA20-2AA0 6AV7863-4MA10-2AA0
SIMATIC IFP2200 V2 Ethernet, 22" multi-touch display (16:9) with 1920x 1080 pixels resolution, built-in unit, for 24 V DC, DisplayPort and Ethernet monitor, USB on the rear side, standard design SIMATIC IFP2200 V2 Extended, 22" multi-touch display (16:9) with 1920x1080 pixel resolution, built-in unit, for 24 V DC, DisplayPort, can be placed up to 100 m away HDBaseT, USB on the rear side, standard design
General information
Product type designation IFP2200 V2
Short designation SIMATIC IFP2200 V2 ext.
Display
Design of display 22" TFT multi-touch TFT widescreen display, LED backlighting
Screen diagonal 21.5 in 21.5 in; 22"
Screen diagonal [cm] 56 cm
Display width 476 mm
Display height 268 mm
On Screen Display (OSD) configuration No; Adjustable by means of software
Number of colors 16 777 216; 24 bit
Viewing angle 178° x 178° 170° x 170°
Resolution (pixels)
● Image resolution 1 920 x 1 080
● Horizontal image resolution 1 920 pixel
● Vertical image resolution 1 080 pixel
● Pixel size, horizontal 0.24795 mm 0.2475 mm
● Pixel size, vertical 0.24795 mm 0.2475 mm
General features
● Brightness/contrast 250 cd/m² / 1 000:1
● Detachable from computer unit 100 m; Ethernet 100 m; HDBaseT protocol
● Luminance 250 cd/m²
Backlighting
● Type of backlighting LED
● MTBF backlighting (at 25 °C) 50 000 h; At 25°C
● Backlight dimmable Yes; 0-100 %
Control elements
Control elements multi-touch screen
Input device
● Integrated mouse cursor control Yes; Also externally via USB
Touch operation
● Design as touch screen Yes; Projective-capacitive
● Design as multi-touch screen Yes; Projective-capacitive
● Monitor keyboard Yes; If supported by operating system
Installation type/mounting
Design Built-in unit
Front mounting Yes
VESA mounting No Yes; VESA 100 x 100 integrated
Mounting in portrait format possible Yes
Mounting in landscape format possible Yes
Built-in unit Yes; Portrait mode possible
maximum permitted forward tilt angle from vertical 45°
maximum permitted backward tilt angle from vertical 45°
Supply voltage
Type of supply voltage DC
Rated value (DC) 24 V
permissible range, lower limit (DC) 19.2 V
permissible range, upper limit (DC) 28.8 V
Input current
Current consumption (rated value) 1 A
Current consumption, max. 1.3 A
Inrush current, max. 2 A
Starting current inrush I²t 0.5 A²·s
Power loss
Power loss, typ. 24 W
Power loss, max. 30 W
Interfaces
Number of USB interfaces 2; USB 2.0 type A
USB on the rear Yes; 2x onboard
Connection for keyboard/mouse USB
Video interfaces
● DVI-D No
● DisplayPort Yes; Display port V1.2
Touch interfaces
● USB Yes
Degree and class of protection
IP (at the front) IP65
IP (rear) IP20
NEMA (front)
● Enclosure Type 4 at the front Yes
● Enclosure Type 4x at the front Yes
● Enclosure Type 12 at the front Yes
Standards, approvals, certificates
Certificate of suitability hazardous zone 2/22; shipbuilding
CE mark Yes
UL approval Yes; cULus, cUL
FM approval Yes; Class I Div. 2
RCM (formerly C-TICK) Yes
EAC (formerly Gost-R) Yes
EMC CE, EN 55011, EN 61000-6-4, EN 61000-6-2
Use in hazardous areas
● ATEX Zone 2 Yes
● ATEX Zone 22 Yes
● IECEx Zone 2 Yes; in preparation Yes
● IECEx Zone 22 Yes; in preparation Yes
● FM Class I Division 2 Yes; in preparation Yes
Marine approval
● Germanischer Lloyd (GL) Yes
● American Bureau of Shipping (ABS) Yes
● Bureau Veritas (BV) Yes
● Det Norske Veritas (DNV) Yes
● Lloyds Register of Shipping (LRS) Yes
● Nippon Kaiji Kyokai (Class NK) Yes
Ambient conditions
Ambient temperature during operation
● min. 0 °C
● max. 45 °C
Ambient temperature during storage/transportation
● min. -20 °C
● max. 60 °C
Altitude during operation relating to sea level
● Installation altitude above sea level, max. 3 500 m
Relative humidity
● Operation, max. 90 %; no condensation
Vibrations
● Vibration load in operation 10 m/s²
● Vibration load during transport/storage 10 m/s²
Shock testing
● Shock load during operation 150 m/s²
● shock acceleration during storage/transport 250 m/s²
Mechanics/material
Enclosure material (front)
● Aluminum Yes
● Aluminum casting Yes
● Glass Yes; at front
Enclosure material (rear) aluminum
Dimensions
Width of the housing front 529 mm
Height of housing front 331 mm
Mounting cutout, width 513 mm; Tolerance: +1 mm
Mounting cutout, height 315 mm; Tolerance: +1 mm
Overall depth 63.4 mm
Weights
Weight (without packaging) 6.4 kg
Weight (with packaging) 8.4 kg
last modified: 11/20/2024