Article number |
6AV7863-6MA20-2AA0
|
6AV7863-6MA10-2AA0
|
|
|
|
|
SIMATIC IFP1900 V2 Ethernet, 19" multi-touch display (16:9) with 1920x 1080 pixels resolution, built-in unit, for 24 V DC, DisplayPort and Ethernet monitor, USB on the rear side, standard design |
SIMATIC IFP1900 V2 Extended, 19 multi-touch display (16:9) with 1920x1080 pixel resolution, built-in unit, for 24 V DC, DisplayPort, can be placed up to 100 m away HDBaseT, USB on the rear side, standard design |
General information |
Product type designation |
IFP1900 V2 |
Short designation |
|
SIMATIC IFP1900 V2 ext. |
Display |
Design of display |
TFT widescreen display, LED backlighting |
Screen diagonal |
18.5 in |
18.5 in; 19" |
Screen diagonal [cm] |
47 cm |
Display width |
409.8 mm |
408.96 mm |
Display height |
230.4 mm |
230.04 mm |
On Screen Display (OSD) configuration |
No; Adjustable by means of software |
Number of colors |
16 777 216; 24 bit |
Viewing angle |
178° x 178° |
Resolution (pixels) |
● Image resolution |
1 920 x 1 080 |
● Horizontal image resolution |
1 920 pixel |
● Vertical image resolution |
1 080 pixel |
● Pixel size, horizontal |
0.213 mm |
● Pixel size, vertical |
0.213 mm |
General features |
● Brightness/contrast |
350 cd/m² / 1 000:1 |
● non-reflective and tempered mineral glass screen |
Yes |
● Detachable from computer unit |
100 m; Ethernet |
100 m; HDBaseT protocol |
● Luminance |
350 cd/m² |
Backlighting |
● Type of backlighting |
LED |
● MTBF backlighting (at 25 °C) |
50 000 h; At 25°C |
● Backlight dimmable |
Yes; 5-100 % |
Yes; 0-100 % |
Control elements |
Control elements |
multi-touch screen |
Input device |
● Integrated mouse cursor control |
Yes; Also externally via USB |
Touch operation |
● Design as touch screen |
Yes; Projective-capacitive |
● Design as multi-touch screen |
Yes; Projective-capacitive |
● Monitor keyboard |
Yes |
Yes; If supported by operating system |
Installation type/mounting |
Design |
Built-in unit |
Front mounting |
Yes |
VESA mounting |
No |
Yes; VESA 100 x 100 integrated |
Mounting in portrait format possible |
Yes |
Mounting in landscape format possible |
Yes |
Built-in unit |
Yes; Portrait mode possible |
maximum permitted forward tilt angle from vertical |
35° |
maximum permitted backward tilt angle from vertical |
35° |
Supply voltage |
Type of supply voltage |
DC |
Rated value (DC) |
24 V; PELV / SELV floating |
permissible range, lower limit (DC) |
19.2 V |
permissible range, upper limit (DC) |
28.8 V |
Input current |
Current consumption (rated value) |
1.2 A |
Current consumption, max. |
1.5 A |
Starting current inrush I²t |
0.5 A²·s |
Power loss |
Power loss, typ. |
29 W |
Power loss, max. |
|
35 W |
Interfaces |
Number of USB interfaces |
|
2; USB 2.0 type A |
USB on the rear |
Yes; 2x onboard |
Connection for keyboard/mouse |
USB |
Video interfaces |
● DVI-D |
No |
● DisplayPort |
Yes; Display port V1.2 |
Touch interfaces |
● USB |
Yes |
Degree and class of protection |
IP (at the front) |
IP65 |
IP (rear) |
|
IP20 |
NEMA (front) |
|
● Enclosure Type 4 at the front |
Yes |
● Enclosure Type 4x at the front |
Yes |
● Enclosure Type 12 at the front |
Yes |
Standards, approvals, certificates |
Certificate of suitability |
|
hazardous zone 2/22; shipbuilding |
CE mark |
Yes |
UL approval |
Yes; cULus, cUL |
cULus |
Yes |
FM approval |
Yes; Class I Div. 2 |
RCM (formerly C-TICK) |
Yes |
EAC (formerly Gost-R) |
Yes |
EMC |
CE, EN 55011, EN 61000-6-4, EN 61000-6-2 |
Use in hazardous areas |
● ATEX Zone 2 |
|
Yes |
● ATEX Zone 22 |
|
Yes |
● IECEx Zone 2 |
|
Yes |
● IECEx Zone 22 |
|
Yes |
● FM Class I Division 2 |
|
Yes |
Marine approval |
● Germanischer Lloyd (GL) |
|
Yes; in preparation |
● American Bureau of Shipping (ABS) |
|
Yes |
● Bureau Veritas (BV) |
|
Yes |
● Det Norske Veritas (DNV) |
|
Yes |
● Lloyds Register of Shipping (LRS) |
|
Yes |
● Nippon Kaiji Kyokai (Class NK) |
|
Yes |
Ambient conditions |
Ambient temperature during operation |
● min. |
0 °C |
● max. |
50 °C |
Ambient temperature during storage/transportation |
● min. |
-20 °C |
● max. |
60 °C |
Altitude during operation relating to sea level |
● Installation altitude above sea level, max. |
3 500 m |
Relative humidity |
● Operation, max. |
90 %; no condensation |
Vibrations |
● Vibration load in operation |
10 m/s² |
● Vibration load during transport/storage |
10 m/s² |
Shock testing |
● Shock load during operation |
150 m/s² |
● shock acceleration during storage/transport |
250 m/s² |
Mechanics/material |
Enclosure material (front) |
|
● Aluminum |
Yes |
● Aluminum casting |
Yes |
● Glass |
Yes; at front |
Enclosure material (rear) |
|
aluminum |
Dimensions |
Width of the housing front |
464 mm |
Height of housing front |
294 mm |
Mounting cutout, width |
448 mm; Tolerance: +1 mm |
448.6 mm; Tolerance: +1 mm |
Mounting cutout, height |
278 mm; Tolerance: +1 mm |
278.6 mm; Tolerance: +1 mm |
Overall depth |
63.4 mm |
Weights |
Weight (without packaging) |
5 kg |
Weight (with packaging) |
7 kg |