Article number 6EP1334-7CA00 6EP1334-7CA10
SITOP PSU100P/1AC/24VDC/8A/IP67 SITOP PSU100P/1AC/DC24V/8A/IP67/M12L
SITOP PSU100P IP67 Stabilized power supply input: 120/230 V AC, output: 24 V DC/8 A SITOP PSU100P IP67 stabilized power supply input: 120/230 V AC output: 24 V DC/8 A outgoing connector: M12 L-coded
input
type of the power supply network 1-phase AC 1-phase AC
supply voltage at AC Automatic range selection Automatic range selection
supply voltage 120 V/230 V 120 V/230 V
input voltage 1 at AC 85 ... 132 V 85 ... 132 V
input voltage 2 at AC 170 ... 264 V 170 ... 264 V
wide range input No No
overvoltage overload capability Implemented internally with varistor Implemented internally with varistor
buffering time for rated value of the output current in the event of power failure minimum 40 ms 40 ms
operating condition of the mains buffering at Vin = 120/230 V at Vin = 120/230 V
line frequency 50/60 Hz 50/60 Hz
line frequency 47 ... 63 Hz 47 ... 63 Hz
input current
● at rated input voltage 120 V 3.5 A 3.5 A
● at rated input voltage 230 V 1.52 A 1.52 A
current limitation of inrush current at 25 °C maximum 15 A 15 A
I2t value maximum 0.6 A²·s 0.6 A²·s
fuse protection type T 6.3 A T 6.3 A
fuse protection type in the feeder Recommended miniature circuit breaker: from 6 A characteristic C/B Recommended miniature circuit breaker: from 6 A characteristic C/B
output
voltage curve at output Controlled, isolated DC voltage Controlled, isolated DC voltage
output voltage at DC rated value 24 V 24 V
output voltage
● at output 1 at DC rated value 24 V 24 V
output voltage adjustable No No
relative overall tolerance of the voltage 3 % 3 %
relative control precision of the output voltage
● on slow fluctuation of input voltage 0.1 % 0.1 %
● on slow fluctuation of ohm loading 0.2 % 0.2 %
residual ripple
● maximum 50 mV 50 mV
voltage peak
● maximum 100 mV 100 mV
display version for normal operation Green LED: 24 V OK; red LED flashing: "overload/short-circuit" Green LED: 24 V OK; red LED flashing: "overload/short-circuit"
type of signal at output Relay contact (NO contact, rating 30 V AC/ 0.5 A; 30 V DC/1 A) for 24 V OK Relay contact (NO contact, rating 30 V AC/ 0.5 A; 30 V DC/1 A) for 24 V OK
behavior of the output voltage when switching on Overshoot of Vout < 3 % Overshoot of Vout < 3 %
response delay maximum 1.5 s 1.5 s
voltage increase time of the output voltage
● typical 23 ms 23 ms
● maximum 100 ms 100 ms
output current
● rated value 8 A 8 A
● rated range 0 ... 8 A 0 ... 8 A
supplied active power typical 206 W 206 W
short-term overload current
● on short-circuiting during the start-up typical 30 A 30 A
● at short-circuit during operation typical 30 A 30 A
duration of overloading capability for excess current
● on short-circuiting during the start-up 50 ms 50 ms
● at short-circuit during operation 50 ms 50 ms
bridging of equipment Yes; Symmetric wiring required Yes; Symmetric wiring required
number of parallel-switched equipment resources for increasing the power 2 2
efficiency
efficiency in percent 93.6 % 93.6 %
power loss [W]
● at rated output voltage for rated value of the output current typical 13.1 W 13.1 W
closed-loop control
relative control precision of the output voltage with rapid fluctuation of the input voltage by +/- 15% typical 0.2 % 0.2 %
relative control precision of the output voltage load step of resistive load 50/100/50 % typical 1 % 1 %
setting time
● maximum 2 ms 2 ms
protection and monitoring
design of the overvoltage protection < 29 V < 29 V
property of the output short-circuit proof Yes Yes
design of short-circuit protection Electronic shutdown, automatic restart Electronic shutdown, automatic restart
● typical 9 A 9 A
enduring short circuit current RMS value
● maximum 9 A 9 A
● typical 8 A 8 A
display version for overload and short circuit Red LED flashing for "overload/short-circuit" Red LED flashing for "overload/short-circuit"
safety
galvanic isolation between input and output Yes Yes
galvanic isolation Safety extra-low output voltage Uout acc. to EN 60950-1 and EN 50178 Safety extra-low output voltage Uout acc. to EN 60950-1 and EN 50178
operating resource protection class Class I Class I
leakage current
● maximum 3.5 mA 3.5 mA
● typical 1 mA 1 mA
protection class IP IP67 IP67
EMC
standard
● for emitted interference EN 55022 Class B EN 55022 Class B
● for mains harmonics limitation EN 61000-3-2 EN 61000-3-2
● for interference immunity EN 61000-6-2 EN 61000-6-2
standards, specifications, approvals
certificate of suitability
● CE marking Yes Yes
● UL approval Yes; cULus-Listed (UL 508, CSA C22.2 No. 107.1) Yes; cULus-Listed (UL 508, CSA C22.2 No. 107.1)
● CSA approval Yes; cULus-Listed (UL 508, CSA C22.2 No. 107.1) Yes; cULus-Listed (UL 508, CSA C22.2 No. 107.1)
● EAC approval Yes Yes
● NEC Class 2 No No
type of certification
● CB-certificate No No
MTBF at 40 °C 800 000 h 800 000 h
standards, specifications, approvals hazardous environments
certificate of suitability
● IECEx No No
● ATEX No No
● ULhazloc approval No No
● cCSAus, Class 1, Division 2 No No
● FM registration No No
standards, specifications, approvals marine classification
shipbuilding approval No No
Marine classification association
● American Bureau of Shipping Europe Ltd. (ABS) No No
● French marine classification society (BV) No No
● Det Norske Veritas (DNV) No No
● Lloyds Register of Shipping (LRS) No No
ambient conditions
ambient temperature
● during operation -25 ... +60 °C; with natural convection -25 ... +60 °C; with natural convection
● during transport -40 ... +85 °C -40 ... +85 °C
● during storage -40 ... +85 °C -40 ... +85 °C
environmental category according to IEC 60721 3K6 without direct sunlight 3K6 without direct sunlight
connection method
type of electrical connection screw terminal screw terminal
● at input L1, N, PE: Plug connector 7/8" (counterpart see "Operating Instructions (compact)") L1, N, PE: Plug connector 7/8" (counterpart see "Operating Instructions (compact)")
● at output +, -: Plug connector 7/8" (counterpart see "Operating Instructions (compact)") +, -: Plug connector M12-L coded (counterpart see "Operating Instructions (compact)")
● for auxiliary contacts Alarm signals: M12 plug-in connector 4-pin Alarm signals: M12 plug-in connector 4-pin
removable terminal at input Yes Yes
removable terminal at output Yes Yes
mechanical data
width × height × depth of the enclosure 120 × 181 × 60.5 mm 120 × 181 × 60.5 mm
installation width × mounting height 120 mm 120 mm
required spacing
● top 50 mm 50 mm
● bottom 0 mm 0 mm
● left 0 mm 0 mm
● right 0 mm 0 mm
fastening method Wall mounting Wall mounting
● standard rail mounting No No
● S7 rail mounting No No
● wall mounting Yes Yes
housing can be lined up Yes Yes
net weight 1.3 kg 1.3 kg
further information internet links
internet link
● to website: Industry Mall https://mall.industry.siemens.com https://mall.industry.siemens.com
● to web page: selection aid TIA Selection Tool https://www.siemens.com/tstcloud https://www.siemens.com/tstcloud
● to website: CAx-Download-Manager https://siemens.com/cax https://siemens.com/cax
● to website: Industry Online Support https://support.industry.siemens.com https://support.industry.siemens.com
additional information
other information Specifications at rated input voltage and ambient temperature +25 °C (unless otherwise specified) Specifications at rated input voltage and ambient temperature +25 °C (unless otherwise specified)
security information
security information Siemens provides products and solutions with industrial cybersecurity functions that support the secure operation of plants, systems, machines and networks. In order to protect plants, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art industrial cybersecurity concept. Siemens’ products and solutions constitute one element of such a concept. Customers are responsible for preventing unauthorized access to their plants, systems, machines and networks. Such systems, machines and components should only be connected to an enterprise network or the internet if and to the extent such a connection is necessary and only when appropriate security measures (e.g. firewalls and/or network segmentation) are in place. For additional information on industrial cybersecurity measures that may be implemented, please visit www.siemens.com/cybersecurity-industry. Siemens’ products and solutions undergo continuous development to make them more secure. Siemens strongly recommends that product updates are applied as soon as they are available and that the latest product versions are used. Use of product versions that are no longer supported, and failure to apply the latest updates may increase customer’s exposure to cyber threats. To stay informed about product updates, subscribe to the Siemens Industrial Cybersecurity RSS Feed under https://www.siemens.com/cert. (V4.7) Siemens provides products and solutions with industrial cybersecurity functions that support the secure operation of plants, systems, machines and networks. In order to protect plants, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art industrial cybersecurity concept. Siemens’ products and solutions constitute one element of such a concept. Customers are responsible for preventing unauthorized access to their plants, systems, machines and networks. Such systems, machines and components should only be connected to an enterprise network or the internet if and to the extent such a connection is necessary and only when appropriate security measures (e.g. firewalls and/or network segmentation) are in place. For additional information on industrial cybersecurity measures that may be implemented, please visit www.siemens.com/cybersecurity-industry. Siemens’ products and solutions undergo continuous development to make them more secure. Siemens strongly recommends that product updates are applied as soon as they are available and that the latest product versions are used. Use of product versions that are no longer supported, and failure to apply the latest updates may increase customer’s exposure to cyber threats. To stay informed about product updates, subscribe to the Siemens Industrial Cybersecurity RSS Feed under https://www.siemens.com/cert. (V4.7)
Classifications
Version Classification
eClass 14 27-04-07-01
eClass 12 27-04-07-01
eClass 9.1 27-04-07-01
eClass 9 27-04-07-01
eClass 8 27-04-90-02
eClass 7.1 27-04-90-02
eClass 6 27-04-90-02
ETIM 9 EC002540
ETIM 8 EC002540
ETIM 7 EC002540
IDEA 4 4130
UNSPSC 15 39-12-10-04
Version Classification
eClass 14 27-04-07-01
eClass 12 27-04-07-01
eClass 9.1 27-04-07-01
eClass 9 27-04-07-01
eClass 8 27-04-90-02
eClass 7.1 27-04-90-02
eClass 6 27-04-90-02
ETIM 9 EC002540
ETIM 8 EC002540
ETIM 7 EC002540
Approvals Certificates
General Product Approval
Manufacturer Declaration Yes Yes
Declaration of Conformity Yes Yes
EU declaration of conformity EU declaration of conformity Yes Yes
last modified: 11/19/2024
Date
11/21/2024
Subject to change without notice
© Copyright Siemens 2024