Article number |
6EP1353-0AA00
|
6EP3323-0SA00-0BY0
|
|
|
|
|
SITOP dual 2X 15 V/3,5 A |
SITOP PSU3600 DUAL/1ACDC/2x15VDC/3.5A |
|
********* spare part ********** SITOP power 15 V dual output stabilized power supply input: 120-230 V AC output: 2X 15 V DC/3.5 A |
SITOP PSU3600 dual stabilized power supply Input: 120-230 V AC Output: 15 V/3,5 A 2x DC two potential-free outputs |
input |
type of the power supply network |
1-phase AC |
1-phase AC or DC |
supply voltage at AC |
|
● minimum rated value |
120 V |
120 V |
● maximum rated value |
230 V |
230 V |
● initial value |
93 V |
85 V |
● full-scale value |
264 V |
264 V |
supply voltage at AC |
|
Derating at < 110 V AC/DC: output power max. 100 W |
input voltage at DC |
|
88 ... 250 V |
wide range input |
Yes |
Yes |
overvoltage overload capability |
Surge voltage in accordance with EN 61000-6-2 Table 4 |
|
buffering time for rated value of the output current in the event of power failure minimum |
10 ms |
10 ms |
operating condition of the mains buffering |
at Vin = 120 V, 40 ms at Vin = 187 V |
at Vin = 120 V, 40 ms at Vin = 187 V |
line frequency |
50/60 Hz |
50/60 Hz |
line frequency |
47 ... 63 Hz |
47 ... 63 Hz |
input current |
|
● at rated input voltage 110 V |
|
1.3 A |
● at rated input voltage 120 V |
1.9 A |
2.2 A |
● at rated input voltage 220 V |
|
0.7 A |
● at rated input voltage 230 V |
1.15 A |
1.3 A |
current limitation of inrush current at 25 °C maximum |
30 A |
35 A |
duration of inrush current limiting at 25 °C |
|
● typical |
3 ms |
|
I2t value maximum |
3 A²·s |
1 A²·s |
fuse protection type |
T 4 A/250 V (not accessible) |
T 3.15 A (not accessible) |
fuse protection type in the feeder |
Recommended miniature circuit breaker: from 10 A characteristic C or from 16 A characteristic B |
Recommended miniature circuit breaker: 6-10 A characteristic C |
output |
voltage curve at output |
Controlled, isolated DC voltage |
Controlled, isolated DC voltage |
number of outputs |
|
2 |
output voltage at DC rated value |
15 V |
15 V |
formula for output voltage |
2 x 15 V DC |
2 x 15 V DC |
output voltage |
|
● at output 1 at DC rated value |
15 V |
15 V |
● at output 2 at DC rated value |
15 V |
15 V |
|
|
|
output voltage adjustable |
Yes; via potentiometer |
Yes; via potentiometer per output |
adjustable output voltage |
14.5 ... 17 V |
12 ... 28 V |
relative control precision of the output voltage |
|
● on slow fluctuation of input voltage |
0.2 % |
0.1 % |
● on slow fluctuation of ohm loading |
0.2 % |
1 % |
residual ripple |
|
● maximum |
50 mV |
50 mV |
● typical |
20 mV |
|
voltage peak |
|
● maximum |
150 mV |
150 mV |
display version for normal operation |
Green LED grün for Vout >10 V (summation display) |
Green LED grün for Vout >10 V (summation display) |
type of signal at output |
- |
- |
behavior of the output voltage when switching on |
Overshoot of Vout < 3 % |
Overshoot of Vout < 1 % |
response delay maximum |
1 s |
0.5 s |
output current |
|
● rated value |
3.5 A |
3.5 A |
● at output 1 rated value |
3.5 A |
3.5 A |
● at output 2 rated value |
3.5 A |
3.5 A |
● rated range |
0 ... 3.5 A; +45 ... +60 °C: Derating 2%/K |
0 ... 3.5 A; Output power max. 60 W per output |
|
|
|
supplied active power typical |
105 W |
105 W |
bridging of equipment |
Yes |
Yes |
number of parallel-switched equipment resources for increasing the power |
2 |
2 |
efficiency |
efficiency in percent |
80 % |
88 % |
power loss [W] |
|
● at rated output voltage for rated value of the output current typical |
27 W |
18 W |
protection and monitoring |
design of the overvoltage protection |
Yes, according to EN 60950-1 |
≤ 35 V |
property of the output short-circuit proof |
Yes |
Yes |
design of short-circuit protection |
Electronic shutdown, automatic restart |
Electronic shutdown, automatic restart |
response value current limitation |
4.9 A |
5 A |
design of the current limitation |
Limit point < 4.9 A; switch-off point < 6 A |
depending on the voltage setting |
safety |
galvanic isolation between input and output |
Yes |
Yes |
galvanic isolation |
Safety extra low output voltage Vout according to EN 60950-1 |
Safety extra low output voltage Vout according to EN 60950-1 |
operating resource protection class |
Class I |
Class I |
leakage current |
|
● maximum |
3.5 mA |
3.5 mA |
protection class IP |
IP20 |
IP20 |
standard |
|
● for emitted interference |
EN 55011 Class A |
EN 55022 Class B |
● for mains harmonics limitation |
- |
EN 61000-3-2 |
● for interference immunity |
EN 61000-6-2 |
EN 61000-6-2 |
standards, specifications, approvals |
certificate of suitability |
|
● CE marking |
Yes |
Yes |
● UL approval |
Yes; cULus-Listed (UL 508, CSA C22.2 No. 142), File E179336 |
Yes; cULus-listed (UL 508, CSA C22.2 No. 107.1), file E197259; outputs NEC Class 2 acc. to UL 1310 |
● CSA approval |
No; - |
Yes; - |
● EAC approval |
Yes |
Yes |
● Regulatory Compliance Mark (RCM) |
|
Yes |
● NEC Class 2 |
No |
Yes; according to UL1310 |
type of certification |
|
● CB-certificate |
No |
No |
standards, specifications, approvals hazardous environments |
certificate of suitability |
|
● IECEx |
No |
No |
● ATEX |
No |
No |
● ULhazloc approval |
No |
No |
● cCSAus, Class 1, Division 2 |
No |
No |
● FM registration |
No |
No |
standards, specifications, approvals marine classification |
shipbuilding approval |
No |
No |
Marine classification association |
|
● American Bureau of Shipping Europe Ltd. (ABS) |
No |
No |
● French marine classification society (BV) |
No |
No |
● Det Norske Veritas (DNV) |
No |
No |
● Lloyds Register of Shipping (LRS) |
No |
No |
ambient conditions |
ambient temperature |
|
● during operation |
0 ... 60 °C; with natural convection |
-25 ... +70 °C; Derating > 60°C: 2%/°K |
● during transport |
-40 ... +70 °C |
-40 ... +70 °C |
● during storage |
-40 ... +70 °C |
-40 ... +70 °C |
environmental category according to IEC 60721 |
Climate class 3K3, 5 ... 95% no condensation |
Climate class 3K3, 5 ... 95% no condensation |
connection method |
type of electrical connection |
screw terminal |
screw terminal |
● at input |
L1, N, PE: 1 screw terminal each for 0.5 ... 2.5 mm² single-core/finely stranded |
L1, N, PE: 1 screw terminal each for 0.5 ... 2.5 mm² single-core/finely stranded |
● at output |
P15_1, GND_1, GND_2: 1 screw terminal each for 0.5 ... 2.5 mm²; P15_2: 2 screw terminals for 0.5 ... 2.5 mm² |
+: 1 screw terminal per output for 0.5 ... 2.5 mm²; -: 2 screw terminals per output for 0.5 ... 2.5 mm² |
● for auxiliary contacts |
- |
- |
mechanical data |
width × height × depth of the enclosure |
75 × 125 |
42 × 125 |
installation width × mounting height |
75 mm |
42 mm |
required spacing |
|
● top |
100 mm |
50 mm |
● bottom |
100 mm |
50 mm |
● left |
0 mm |
0 mm |
● right |
0 mm |
0 mm |
fastening method |
Snaps onto DIN rail EN 60715 35x7.5/15 |
Snaps onto DIN rail EN 60715 35x7.5/15 |
● standard rail mounting |
Yes |
Yes |
● S7 rail mounting |
No |
No |
● wall mounting |
No |
No |
housing can be lined up |
Yes |
Yes |
net weight |
0.75 kg |
0.55 kg |
further information internet links |
internet link |
|
● to website: Industry Mall |
https://mall.industry.siemens.com
|
https://mall.industry.siemens.com
|
● to web page: selection aid TIA Selection Tool |
https://siemens.com/tst
|
https://siemens.com/tst
|
● to website: Industrial communication |
http://www.siemens.com/simatic-net
|
http://www.siemens.com/simatic-net
|
● to website: CAx-Download-Manager |
http://www.siemens.com/cax
|
http://www.siemens.com/cax
|
● to website: Industry Online Support |
https://support.industry.siemens.com
|
https://support.industry.siemens.com
|
additional information |
other information |
Specifications at rated input voltage and ambient temperature +25 °C (unless otherwise specified) |
Specifications at rated input voltage and ambient temperature +25 °C (unless otherwise specified) |
security information |
security information |
Siemens provides products and solutions with industrial cybersecurity functions that support the secure operation of plants, systems, machines and networks. In order to protect plants, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art industrial cybersecurity concept. Siemens’ products and solutions constitute one element of such a concept. Customers are responsible for preventing unauthorized access to their plants, systems, machines and networks. Such systems, machines and components should only be connected to an enterprise network or the internet if and to the extent such a connection is necessary and only when appropriate security measures (e.g. firewalls and/or network segmentation) are in place. For additional information on industrial cybersecurity measures that may be implemented, please visit www.siemens.com/cybersecurity-industry. Siemens’ products and solutions undergo continuous development to make them more secure. Siemens strongly recommends that product updates are applied as soon as they are available and that the latest product versions are used. Use of product versions that are no longer supported, and failure to apply the latest updates may increase customer’s exposure to cyber threats. To stay informed about product updates, subscribe to the Siemens Industrial Cybersecurity RSS Feed under https://www.siemens.com/cert. (V4.7) |
Siemens provides products and solutions with industrial cybersecurity functions that support the secure operation of plants, systems, machines and networks. In order to protect plants, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art industrial cybersecurity concept. Siemens’ products and solutions constitute one element of such a concept. Customers are responsible for preventing unauthorized access to their plants, systems, machines and networks. Such systems, machines and components should only be connected to an enterprise network or the internet if and to the extent such a connection is necessary and only when appropriate security measures (e.g. firewalls and/or network segmentation) are in place. For additional information on industrial cybersecurity measures that may be implemented, please visit www.siemens.com/cybersecurity-industry. Siemens’ products and solutions undergo continuous development to make them more secure. Siemens strongly recommends that product updates are applied as soon as they are available and that the latest product versions are used. Use of product versions that are no longer supported, and failure to apply the latest updates may increase customer’s exposure to cyber threats. To stay informed about product updates, subscribe to the Siemens Industrial Cybersecurity RSS Feed under https://www.siemens.com/cert. (V4.7) |
|
eClass |
14 |
27-04-07-01 |
eClass |
12 |
27-04-07-01 |
eClass |
9.1 |
27-04-07-01 |
eClass |
9 |
27-04-07-01 |
eClass |
8 |
27-04-90-02 |
eClass |
7.1 |
27-04-90-02 |
eClass |
6 |
27-04-90-02 |
ETIM |
9 |
EC002540 |
ETIM |
8 |
EC002540 |
ETIM |
7 |
EC002540 |
IDEA |
4 |
4130 |
UNSPSC |
15 |
39-12-10-04 |
|
eClass |
14 |
27-04-07-01 |
eClass |
12 |
27-04-07-01 |
eClass |
9.1 |
27-04-07-01 |
eClass |
9 |
27-04-07-01 |
eClass |
8 |
27-04-90-02 |
eClass |
7.1 |
27-04-90-02 |
eClass |
6 |
27-04-90-02 |
ETIM |
9 |
EC002540 |
ETIM |
8 |
EC002540 |
ETIM |
7 |
EC002540 |
IDEA |
4 |
4130 |
UNSPSC |
15 |
39-12-10-04 |
|
Approvals Certificates |
Manufacturer Declaration
|
|
Yes
|
Yes
|
UL
|
|
Yes
|
Yes
|