Article number 6EP1437-3BA20 6EP3437-8UB00-0AY0
SITOP PSU300B/3AC/24VDC/30A SITOP PSU3800/3AC/24VDC/30-40A
********** spare part ********* SITOP PSU300B 30 A stabilized power supply input: 400-500 V 3 AC output: 24 V DC/30 A successor: 6EP3437-8UB00-0AY0 SITOP PSU3800 24 V/30-40 A stabilized power supply input: 400-500 V 3 AC output: 24 V DC/30-40 A suitable for battery charging
input
type of the power supply network 3-phase AC 3-phase AC
supply voltage at AC
● minimum rated value 400 V 400 V
● maximum rated value 500 V 500 V
● initial value 320 V 320 V
● full-scale value 575 V 575 V
wide range input Yes Yes
buffering time for rated value of the output current in the event of power failure minimum 20 ms 10 ms
operating condition of the mains buffering at Vin = 400 V at Vin = 400 V
line frequency 50/60 Hz 50/60 Hz
line frequency 47 ... 63 Hz 45 ... 65 Hz
input current
● at rated input voltage 400 V 1.6 A 2.1 A
● at rated input voltage 500 V 1.3 A 1.7 A
current limitation of inrush current at 25 °C maximum 56 A 13 A
I2t value maximum 2.24 A²·s 2.24 A²·s
fuse protection type none
fuse protection type in the feeder Required: 3-pole connected miniature circuit breaker 10 ... 16 A characteristic C or circuit breaker 3RV2011-1DA10 (setting 3 A) or 3RV2711-1DD10 (UL 489) Required: 3-pole connected miniature circuit breaker 10 ... 16 A characteristic C or circuit breaker 3RV2011-1DA10 (setting 3 A) or 3RV2711-1DD10 (UL 489)
output
voltage curve at output Controlled, isolated DC voltage Controlled, isolated DC voltage
output voltage at DC rated value 24 V 24 V
output voltage
● at output 1 at DC rated value 24 V 24 V
output voltage adjustable Yes; via potentiometer Yes; via potentiometer
adjustable output voltage 24 ... 28.8 V 24 ... 28 V; max. 960 W
relative overall tolerance of the voltage 3 % 3 %
relative control precision of the output voltage
● on slow fluctuation of input voltage 0.1 % 0.1 %
● on slow fluctuation of ohm loading 0.1 % 0.2 %
residual ripple
● maximum 100 mV 100 mV
voltage peak
● maximum 200 mV 240 mV
display version for normal operation Green LED for 24 V OK Green LED for 24 V OK
type of signal at output Relay contact (NO contact, rating 60 V DC/ 0.3 A) for "24 V OK" Relay contact (NO contact, rating 60 V DC/ 0.3 A) for "24 V OK"
behavior of the output voltage when switching on No overshoot of Vout (soft start) minimal overshoot (< 3 %)
response delay maximum 2.5 s 0.1 s
voltage increase time of the output voltage
● maximum 500 ms 100 ms
output current
● rated value 30 A 40 A
● rated range 0 ... 30 A; +60 ... +70 °C: Derating 1.7%/K 0 ... 40 A; +60 ... +70 °C: Derating 4%/K
supplied active power typical 960 W 960 W
constant overload current
● on short-circuiting during the start-up typical 32 A 48 A
● at short-circuit during operation typical 32 A
bridging of equipment Yes; switchable characteristic Yes; switchable characteristic
number of parallel-switched equipment resources for increasing the power 2 2
efficiency
efficiency in percent 93 % 94 %
power loss [W]
● at rated output voltage for rated value of the output current typical 50 W 66 W
● during no-load operation maximum 4 W
closed-loop control
relative control precision of the output voltage with rapid fluctuation of the input voltage by +/- 15% typical 1 % 1 %
relative control precision of the output voltage load step of resistive load 50/100/50 % typical 3 % 3 %
setting time
● maximum 10 ms 10 ms
protection and monitoring
design of the overvoltage protection < 35 V < 31.8 V
property of the output short-circuit proof Yes Yes
design of short-circuit protection Alternatively, constant current characteristic approx. 32 A or latching shutdown Constant current characteristic approx. 44 A
● typical 32 A 44 A
enduring short circuit current RMS value
● typical 32 A 50 A
display version for overload and short circuit LED yellow for "overload", LED red for "latching shutdown" LED yellow for "overload", LED red for "latching shutdown"
safety
galvanic isolation between input and output Yes Yes
galvanic isolation Safety extra-low output voltage Uout acc. to EN 60950-1 and EN 50178 Safety extra-low output voltage Uout acc. to EN 60950-1 and EN 50178
operating resource protection class Class I Class I
leakage current
● maximum 3.5 mA 1 mA
● typical 0.6 mA
protection class IP IP20 IP20
EMC
standard
● for emitted interference EN 55022 Class B EN 55022 Class B
● for mains harmonics limitation EN 61000-3-2 EN 61000-3-2
● for interference immunity EN 61000-6-2 EN 61000-6-2
standards, specifications, approvals
certificate of suitability
● CE marking Yes Yes
● UL approval Yes; cULus-Listed (UL 508, CSA C22.2 No. 107.1), File E197259 Yes; cULus-Listed (UL 508, CSA C22.2 No. 107.1), File E197259; cCSAus (CSA C22.2 No. 60950-1, UL 60950-1)
● CSA approval Yes; cULus-Listed (UL 508, CSA C22.2 No. 107.1), File E197259 Yes; cULus-Listed (UL 508, CSA C22.2 No. 107.1), File E197259; cCSAus (CSA C22.2 No. 60950-1, UL 60950-1)
● UKCA marking Yes
● EAC approval Yes Yes
● Regulatory Compliance Mark (RCM) Yes
● NEC Class 2 No No
● SEMI F47 Yes
type of certification
● CB-certificate No Yes
MTBF at 40 °C 885 739 h 517 015 h
standards, specifications, approvals hazardous environments
certificate of suitability
● IECEx No No
● ATEX No No
● ULhazloc approval No No
● cCSAus, Class 1, Division 2 No No
● FM registration No No
standards, specifications, approvals marine classification
shipbuilding approval No Yes
Marine classification association
● American Bureau of Shipping Europe Ltd. (ABS) No No
● French marine classification society (BV) No No
● Det Norske Veritas (DNV) No Yes
● Lloyds Register of Shipping (LRS) No No
standards, specifications, approvals Environmental Product Declaration
Environmental Product Declaration Yes
Global Warming Potential [CO2 eq]
● total 2 118.7 kg
● during manufacturing 52 kg
● during operation 2 065.2 kg
● after end of life 0.74 kg
ambient conditions
ambient temperature
● during operation -25 ... +70 °C; with natural convection -25 ... +70 °C; With natural convection
● during transport -40 ... +85 °C -40 ... +85 °C
● during storage -40 ... +85 °C -40 ... +85 °C
environmental category according to IEC 60721 Climate class 3K3, 5 ... 95% no condensation Climate class 3K3, 5 ... 95% no condensation
connection method
type of electrical connection screw terminal screw terminal
● at input L1, L2, L3, PE: 1 screw terminal each for 0.2 ... 4 mm² single-core/finely stranded L1, L2, L3, PE: 1 screw terminal each for 0.5 ... 4 mm² single-core/finely stranded
● at output +, -: 2 screw terminals each for 0.33 ... 10 mm² +: 2 screw terminals each for 0.5 ... 16 mm²; -: 3 screw terminals each for 0.5 ... 16 mm²
● for auxiliary contacts 13, 14 (alarm signal): 1 screw terminal each for 0.14 ... 1.5 mm² 13, 14 (alarm signal), 15, 16 (Remote): 1 screw terminal each for 0.05 ... 2.5 mm²
mechanical data
width × height × depth of the enclosure 150 × 125 × 150 mm 135 × 145 × 150 mm
installation width × mounting height 150 mm × 225 mm 135 mm × 225 mm
required spacing
● top 50 mm 40 mm
● bottom 50 mm 40 mm
● left 0 mm 0 mm
● right 0 mm 0 mm
fastening method Snaps onto DIN rail EN 60715 35x15 Snaps onto DIN rail EN 60715 35x15
● standard rail mounting Yes Yes
● S7 rail mounting No No
● wall mounting No No
housing can be lined up Yes Yes
net weight 3.4 kg 3.3 kg
accessories
electrical accessories Buffer module Buffer module
mechanical accessories Device identification label 20 mm × 7 mm, TI-grey 3RT2900-1SB20 Device identification label 20 mm × 7 mm, TI-grey 3RT2900-1SB20
further information internet links
internet link
● to website: Industry Mall https://mall.industry.siemens.com https://mall.industry.siemens.com
● to web page: selection aid TIA Selection Tool https://www.siemens.com/tstcloud https://www.siemens.com/tstcloud
● to website: CAx-Download-Manager https://siemens.com/cax https://siemens.com/cax
● to website: Industry Online Support https://support.industry.siemens.com https://support.industry.siemens.com
additional information
other information Specifications at rated input voltage and ambient temperature +25 °C (unless otherwise specified) Specifications at rated input voltage and ambient temperature +25 °C (unless otherwise specified)
security information
security information Siemens provides products and solutions with industrial cybersecurity functions that support the secure operation of plants, systems, machines and networks. In order to protect plants, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art industrial cybersecurity concept. Siemens’ products and solutions constitute one element of such a concept. Customers are responsible for preventing unauthorized access to their plants, systems, machines and networks. Such systems, machines and components should only be connected to an enterprise network or the internet if and to the extent such a connection is necessary and only when appropriate security measures (e.g. firewalls and/or network segmentation) are in place. For additional information on industrial cybersecurity measures that may be implemented, please visit www.siemens.com/cybersecurity-industry. Siemens’ products and solutions undergo continuous development to make them more secure. Siemens strongly recommends that product updates are applied as soon as they are available and that the latest product versions are used. Use of product versions that are no longer supported, and failure to apply the latest updates may increase customer’s exposure to cyber threats. To stay informed about product updates, subscribe to the Siemens Industrial Cybersecurity RSS Feed under https://www.siemens.com/cert. (V4.7) Siemens provides products and solutions with industrial cybersecurity functions that support the secure operation of plants, systems, machines and networks. In order to protect plants, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art industrial cybersecurity concept. Siemens’ products and solutions constitute one element of such a concept. Customers are responsible for preventing unauthorized access to their plants, systems, machines and networks. Such systems, machines and components should only be connected to an enterprise network or the internet if and to the extent such a connection is necessary and only when appropriate security measures (e.g. firewalls and/or network segmentation) are in place. For additional information on industrial cybersecurity measures that may be implemented, please visit www.siemens.com/cybersecurity-industry. Siemens’ products and solutions undergo continuous development to make them more secure. Siemens strongly recommends that product updates are applied as soon as they are available and that the latest product versions are used. Use of product versions that are no longer supported, and failure to apply the latest updates may increase customer’s exposure to cyber threats. To stay informed about product updates, subscribe to the Siemens Industrial Cybersecurity RSS Feed under https://www.siemens.com/cert. (V4.7)
Classifications
Version Classification
eClass 14 27-04-07-01
eClass 12 27-04-07-01
eClass 9.1 27-04-07-01
eClass 9 27-04-07-01
eClass 8 27-04-90-02
eClass 7.1 27-04-90-02
eClass 6 27-04-90-02
ETIM 9 EC002540
ETIM 8 EC002540
ETIM 7 EC002540
IDEA 4 4130
UNSPSC 15 39-12-10-04
Version Classification
eClass 14 27-04-07-01
eClass 12 27-04-07-01
eClass 9.1 27-04-07-01
eClass 9 27-04-07-01
eClass 8 27-04-90-02
eClass 7.1 27-04-90-02
eClass 6 27-04-90-02
ETIM 9 EC002540
ETIM 8 EC002540
ETIM 7 EC002540
IDEA 4 4130
UNSPSC 15 39-12-10-04
Approvals Certificates
General Product Approval
Manufacturer Declaration Yes Yes
Declaration of Conformity Yes Yes
EU declaration of conformity EU declaration of conformity Yes Yes
UL UL
Yes Yes
last modified: 11/19/2024
Date
11/21/2024
Subject to change without notice
© Copyright Siemens 2024