Article number 6EP1621-2BA00 6EP3123-0TA00-0AY0
SITOP POWER/DC/DC/24V/12V/2.5A SITOP PSU3400/DC/DC/24V/12V/8A
********** spare part ********* SITOP 2.5 A, DC/DC converter stabilized power supply input: 24 V DC output: 12 V DC/2.5 A SITOP PSU3400 12 V/8 A stabilized power supply input: 24 V DC (14…32 V) output: 12 V DC/8 A
input
type of the power supply network DC voltage PELV/SELV DC voltage
supply voltage at AC Startup as of 18 V, derating necessary for 14 ... 18 V DC
supply voltage at DC 24 ... 24 V 24 ... 24 V
input voltage at DC 18.5 ... 30.2 V 14 ... 32 V
wide range input No No
overvoltage overload capability -
buffering time for rated value of the output current in the event of power failure minimum 5 ms
operating condition of the mains buffering at Vin = 24 V
input current
● at rated input voltage 24 V 2.5 A 4.5 A
current limitation of inrush current at 25 °C maximum 20 A 15 A
duration of inrush current limiting at 25 °C
● typical 5 ms
I2t value maximum 0.18 A²·s
fuse protection type not accessible 15 A (not accessible), breaking capacity 100 A
fuse protection type in the feeder Recommended miniature circuit breaker: 10 A characteristic B Recommended miniature circuit breaker: 16 A characteristic B or C
output
voltage curve at output Controlled, isolated DC voltage Controlled, isolated DC voltage
output voltage at DC rated value 12 V 12 V
output voltage
● at output 1 at DC rated value 12 V 12 V
output voltage adjustable Yes; via potentiometer Yes; via potentiometer
adjustable output voltage 12 ... 14 V; max. 120 W 12 ... 15.5 V
relative overall tolerance of the voltage 3 % 2 %
relative control precision of the output voltage
● on slow fluctuation of input voltage 0.1 % 0.2 %
● on slow fluctuation of ohm loading 0.4 % 1.3 %
residual ripple
● maximum 100 mV 150 mV
● typical 50 mV 10 mV
voltage peak
● maximum 200 mV 250 mV
● typical 50 mV 30 mV
display version for normal operation Green LED for 12 V OK Green LED for 12 V OK
behavior of the output voltage when switching on No overshoot of Vout (soft start)
response delay maximum 0.5 s 0.5 s
voltage increase time of the output voltage
● typical 300 ms 10 ms
● maximum 20 ms
output current
● rated value 2.5 A 8 A
● rated range 0 ... 2.5 A 0 ... 8 A; +60 ... +70 °C: Derating 2%/K
supplied active power typical 107 W
short-term overload current
● on short-circuiting during the start-up typical 3.3 A
● at short-circuit during operation typical 3.3 A
constant overload current
● on short-circuiting during the start-up typical 3.3 A
● at short-circuit during operation typical 3.3 A
bridging of equipment Yes Yes
number of parallel-switched equipment resources for increasing the power 2 2
efficiency
efficiency in percent 83 % 90 %
power loss [W]
● at rated output voltage for rated value of the output current typical 6.1 W 11 W
● during no-load operation maximum 1.5 W
closed-loop control
relative control precision of the output voltage with rapid fluctuation of the input voltage by +/- 15% typical 0.5 % 0.3 %
relative control precision of the output voltage load step of resistive load 50/100/50 % typical 3 % 4 %
setting time
● load step 50 to 100% typical 5 ms 2 ms
● load step 100 to 50% typical 2 ms 2 ms
setting time
● maximum 5 ms
protection and monitoring
design of the overvoltage protection < 24 V Ua < 22 V
property of the output short-circuit proof Yes Yes
design of short-circuit protection Constant current characteristic approx. 3.2 A Electronic shutdown, automatic restart
response value current limitation 3 ... 3.6 A
● typical 3.3 A 9 A
enduring short circuit current RMS value
● typical 3.2 A
display version for overload and short circuit LED red for "overload" LED yellow for "overload"
safety
galvanic isolation between input and output Yes Yes
galvanic isolation Safety extra low output voltage Vout according to EN 60950-1 Safety extra low output voltage Vout according to EN 60950-1
operating resource protection class Class II Class III
protection class IP IP20 IP20
EMC
standard
● for emitted interference EN 55022 Class B EN 61000-6-3
● for mains harmonics limitation - not applicable
● for interference immunity EN 61000-6-2 EN 61000-6-2
standards, specifications, approvals
certificate of suitability
● CE marking Yes Yes
● UL approval Yes; cCSAus (UL 508, CSA22.2-107, UL60950-1, CSA22.2-60950-1) Yes; cULus-Listed (UL 508, CSA C22.2 No. 107.1), File E197259
● CSA approval Yes; cCSAus (UL 508, CSA22.2-107, UL60950-1, CSA22.2-60950-1) Yes; cULus-Listed (UL 508, CSA C22.2 No. 107.1), File E197259
● EAC approval Yes Yes
● Regulatory Compliance Mark (RCM) Yes
● NEC Class 2 No No
type of certification
● CB-certificate No Yes
MTBF at 40 °C 563 793 h 1 934 648 h
standards, specifications, approvals hazardous environments
certificate of suitability
● IECEx No No
● ATEX No No
● ULhazloc approval No No
● cCSAus, Class 1, Division 2 No No
● FM registration No No
standards, specifications, approvals marine classification
shipbuilding approval No Yes
Marine classification association
● American Bureau of Shipping Europe Ltd. (ABS) No Yes
● French marine classification society (BV) No No
● Det Norske Veritas (DNV) No Yes
● Lloyds Register of Shipping (LRS) No No
ambient conditions
ambient temperature
● during operation 0 ... 60 °C; with natural convection -25 ... +70 °C; with natural convection
● during transport -40 ... +85 °C -40 ... +85 °C
● during storage -40 ... +85 °C -40 ... +85 °C
environmental category according to IEC 60721 Climate class 3K3, 5 ... 95% no condensation Climate class 3K3, 5 ... 95% no condensation
connection method
type of electrical connection screw terminal screw terminal
● at input +, -: 1 screw terminal each for 0.5 ... 2.5 mm² L, N, FE: 1 screw terminal each for 0.5 ... 2.5 mm² single-core/finely stranded
● at output +, -: 2 screw terminals each for 0.5 ... 2.5 mm² +, -: 2 screw terminals each for 0.5 ... 2.5 mm²
● for auxiliary contacts -
mechanical data
width × height × depth of the enclosure 32.5 × 125 × 125 mm 32 × 100 × 100 mm
installation width × mounting height 32.5 mm × 225 mm 32 mm × 200 mm
required spacing
● top 50 mm 50 mm
● bottom 50 mm 50 mm
● left 0 mm 0 mm
● right 0 mm 0 mm
fastening method Snaps onto DIN rail EN 60715 35x7.5/15 Snaps onto DIN rail EN 60715 35x7.5/15
● standard rail mounting Yes Yes
● S7 rail mounting No No
● wall mounting No No
housing can be lined up Yes Yes
net weight 0.32 kg 0.32 kg
accessories
electrical accessories Buffer module
further information internet links
internet link
● to website: Industry Mall https://mall.industry.siemens.com https://mall.industry.siemens.com
● to website: CAx-Download-Manager https://siemens.com/cax https://siemens.com/cax
● to website: Industry Online Support https://support.industry.siemens.com https://support.industry.siemens.com
additional information
other information Specifications at rated input voltage and ambient temperature +25 °C (unless otherwise specified) Specifications at rated input voltage and ambient temperature +25 °C (unless otherwise specified)
security information
security information Siemens provides products and solutions with industrial cybersecurity functions that support the secure operation of plants, systems, machines and networks. In order to protect plants, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art industrial cybersecurity concept. Siemens’ products and solutions constitute one element of such a concept. Customers are responsible for preventing unauthorized access to their plants, systems, machines and networks. Such systems, machines and components should only be connected to an enterprise network or the internet if and to the extent such a connection is necessary and only when appropriate security measures (e.g. firewalls and/or network segmentation) are in place. For additional information on industrial cybersecurity measures that may be implemented, please visit www.siemens.com/cybersecurity-industry. Siemens’ products and solutions undergo continuous development to make them more secure. Siemens strongly recommends that product updates are applied as soon as they are available and that the latest product versions are used. Use of product versions that are no longer supported, and failure to apply the latest updates may increase customer’s exposure to cyber threats. To stay informed about product updates, subscribe to the Siemens Industrial Cybersecurity RSS Feed under https://www.siemens.com/cert. (V4.7) Siemens provides products and solutions with industrial cybersecurity functions that support the secure operation of plants, systems, machines and networks. In order to protect plants, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art industrial cybersecurity concept. Siemens’ products and solutions constitute one element of such a concept. Customers are responsible for preventing unauthorized access to their plants, systems, machines and networks. Such systems, machines and components should only be connected to an enterprise network or the internet if and to the extent such a connection is necessary and only when appropriate security measures (e.g. firewalls and/or network segmentation) are in place. For additional information on industrial cybersecurity measures that may be implemented, please visit www.siemens.com/cybersecurity-industry. Siemens’ products and solutions undergo continuous development to make them more secure. Siemens strongly recommends that product updates are applied as soon as they are available and that the latest product versions are used. Use of product versions that are no longer supported, and failure to apply the latest updates may increase customer’s exposure to cyber threats. To stay informed about product updates, subscribe to the Siemens Industrial Cybersecurity RSS Feed under https://www.siemens.com/cert. (V4.7)
Classifications
Version Classification
eClass 14 27-04-07-01
eClass 12 27-04-07-01
eClass 9.1 27-04-07-01
eClass 9 27-04-07-01
eClass 8 27-04-90-02
eClass 7.1 27-04-90-02
eClass 6 27-04-90-02
ETIM 9 EC002540
ETIM 8 EC002540
ETIM 7 EC002540
IDEA 4 4130
UNSPSC 15 39-12-10-04
Version Classification
eClass 14 27-04-07-01
eClass 12 27-04-07-01
eClass 9.1 27-04-07-01
eClass 9 27-04-07-01
eClass 8 27-04-90-02
eClass 7.1 27-04-90-02
eClass 6 27-04-90-02
ETIM 9 EC002540
ETIM 8 EC002540
ETIM 7 EC002540
IDEA 4 4130
UNSPSC 15 39-12-10-04
Approvals Certificates
General Product Approval
Manufacturer Declaration Yes Yes
EU declaration of conformity EU declaration of conformity Yes Yes
UL UL
Yes Yes
last modified: 8/28/2024
Date
11/17/2024
Subject to change without notice
© Copyright Siemens 2024