Article number 6ES7132-6BD20-0BA0 6ES7132-6BD21-0BA0
SIMATIC ET 200SP, digital output module, DQ 4x 24VDC/2A Standard, suitable for BU type A0, Color code CC02, Module diagnostics SIMATIC ET 200SP, digital output module DQ 4x24 V DC/2 A standard, source output (PNP,sourcing output) packing unit: 1 unit, suitable for BU type A0, color code CC02, substitute value output, module diagnostics for: short circuit to L+ and M, wire break, supply voltage
General information
Product type designation DQ 4x24 V DC/2 A ST DQ 4x24VDC/2A ST
HW functional status FS20 or higher 01
Firmware version V1.1.5 V1.0
● FW update possible Yes
usable BaseUnits BU type A0
Color code for module-specific color identification plate CC02
Product function
● I&M data Yes; I&M0 to I&M3
● Isochronous mode No
Engineering with
● STEP 7 TIA Portal configurable/integrated from version V11 SP2 / V13 STEP 7 V19 or higher with HSP0425 / integrated as of TIA Portal V20
● STEP 7 configurable/integrated from version V5.5 SP3 / - as of STEP 7 V5.5 SP3 with HSP0230 V11.0 / integrated as of STEP 7 V5.7 SP3
● PCS 7 configurable/integrated from version V8.1 SP1
● PROFIBUS from GSD version/GSD revision GSD Revision 5 One GSD file each, Revision 3 and 5 and higher
● PROFINET from GSD version/GSD revision GSDML V2.3 GSDML V2.43
Operating mode
● DQ Yes
● DQ with energy-saving function No
● PWM No
● Oversampling No
● MSO No
Supply voltage
Rated value (DC) 24 V
permissible range, lower limit (DC) 19.2 V
permissible range, upper limit (DC) 28.8 V
Reverse polarity protection Yes
Input current
Current consumption, max. 60 mA; without load 20 mA; without load
output voltage / header
Rated value (DC) 24 V
Power loss
Power loss, typ. 1 W
Address area
Address space per module
● Address space per module, max. 1 byte; + 1 byte for QI information
Hardware configuration
Automatic encoding Yes
● Mechanical coding element Yes
● Type of mechanical coding element Type A
Selection of BaseUnit for connection variants
● 1-wire connection BU type A0
● 2-wire connection BU type A0
● 3-wire connection BU type A0 with AUX terminals or potential distributor module
● 4-wire connection BU type A0 + Potential distributor module
Digital outputs
Type of digital output Source output (PNP, current-sourcing)
Number of digital outputs 4
Current-sinking No
Current-sourcing Yes
Digital outputs, parameterizable Yes
output characteristic acc. to IEC 61131, type 2 Yes
Short-circuit protection Yes; Electronic
● Response threshold, typ. 2.8 to 5.2 A
Open-circuit detection Yes
Limitation of inductive shutdown voltage to Typ. L+ (-50 V)
Controlling a digital input Yes Yes; supports input type 3 according to IEC 61131-2
Switching capacity of the outputs
● with resistive load, max. 2 A
● with inductive load, max. 2 A
● on lamp load, max. 10 W
Load resistance range
● lower limit 12 Ω
● upper limit 3 400 Ω
Output current
● for signal "1" rated value 2 A
● for signal "1" permissible range, max. 2 A
● for signal "0" residual current, max. 0.1 mA
Output delay with resistive load
● "0" to "1", typ. 50 µs
● "0" to "1", max. 50 µs
● "1" to "0", typ. 100 µs
● "1" to "0", max. 100 µs
Parallel switching of two outputs
● for uprating No
● for redundant control of a load Yes
Switching frequency
● with resistive load, max. 100 Hz
● with inductive load, max. 2 Hz 0.1 Hz; higher frequencies are possible, see Equipment Manual "Maximum permitted switching frequency of inductive loads"
● on lamp load, max. 10 Hz
Total current of the outputs
● Current per channel, max. 2 A
● Current per module, max. 8 A 8 A; see Equipment Manual "Derating curve"
Total current of the outputs (per module)
horizontal installation
— up to 30 °C, max. 8 A
— up to 40 °C, max. 8 A
— up to 50 °C, max. 6 A
— up to 60 °C, max. 4 A
vertical installation
— up to 30 °C, max. 8 A
— up to 40 °C, max. 6 A
— up to 50 °C, max. 4 A
— up to 60 °C, max. 4 A
Cable length
● shielded, max. 1 000 m
● unshielded, max. 600 m
Interrupts/diagnostics/status information
Diagnostics function Yes
Substitute values connectable Yes
Alarms
● Diagnostic alarm Yes
Diagnoses
● Monitoring the supply voltage Yes
— parameterizable Yes
● Wire-break Yes; Module-wise
● Short-circuit Yes; Module-wise
● Short-circuit to M Yes; Module-wise
● Short-circuit to L+ Yes; Module-wise
● Group error Yes
Diagnostics indication LED
● Monitoring of the supply voltage (PWR-LED) Yes; green PWR LED
● Channel status display Yes; green LED
● for channel diagnostics No
● for module diagnostics Yes; green/red DIAG LED
Potential separation
Potential separation channels
● between the channels No
● between the channels and backplane bus Yes
● Between the channels and load voltage L+ No
● between the channels and the power supply of the electronics No
Isolation
Isolation tested with 707 V DC (type test)
Standards, approvals, certificates
Suitable for safety functions No
Suitable for safety-related tripping of standard modules Yes; see FAQ Entry ID: 39198632
Ecological footprint
● environmental product declaration Yes
Global warming potential
— global warming potential, (total) [CO2 eq] 29.3 kg
— global warming potential, (during production) [CO2 eq] 3.98 kg
— global warming potential, (during operation) [CO2 eq] 25.6 kg
— global warming potential, (after end of life cycle) [CO2 eq] -0.245 kg
Highest safety class achievable in safety mode
● Performance level according to ISO 13849-1 PL d
● SIL acc. to IEC 61508 SIL 2
Ambient conditions
Ambient temperature during operation
● horizontal installation, min. -30 °C; < 0 °C as of FS08 -30 °C
● horizontal installation, max. 60 °C
● vertical installation, min. -30 °C; < 0 °C as of FS08 -30 °C
● vertical installation, max. 50 °C
Altitude during operation relating to sea level
● Installation altitude above sea level, max. 5 000 m; Restrictions for installation altitudes > 2 000 m, see manual 5 000 m; restrictions for installation altitudes > 2 000 m, see ET 200SP system manual
Dimensions
Width 15 mm
Height 73 mm
Depth 58 mm
Weights
Weight, approx. 30 g
last modified: 10/9/2024